Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SU60KMBPKX

3 Breaker Maintenance Bypass Panel for SVX60K_, S3M60KX, SU60KX, SU60KTV

More Info
OVERVIEW
Accessory Type
Bypass Panel
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
480V AC
Voltage Compatibility (VAC)
480
PHYSICAL
Form Factors Supported
Wallmount
Unit Dimensions (hwd / in.)
42.360 x 30.120 x 11.750
Unit Weight (lbs.)
220
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
 
 
STANDARDS & COMPLIANCE
 
SVX30PM

Hot-Swappable Power Module, 30kVA/30kW for 220/380V 230/400V or 240/415V SVX Series UPS Systems

More Info
Check Prices
OVERVIEW
Accessory Type
Power Module
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
 
PHYSICAL
 
Unit Dimensions (hwd / in.)
5.120 x 19.290 x 28.990
Unit Weight (lbs.)
76.1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Nominal Voltage
220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
STANDARDS & COMPLIANCE
Product Compliance
RoHS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.