Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SU120KMBPKX

3-Breaker UPS Maintenance Bypass Panel for SVX120KL, S3M100KX, S3M120KX 3-Phase UPS Systems - 225A, 35 kAIC

More Info
OVERVIEW
Accessory Type
Bypass Panel
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
480V AC
Voltage Compatibility (VAC)
480
PHYSICAL
Form Factors Supported
Wallmount
Unit Weight (lbs.)
220
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
 
 
SU60KMBPKX

3 Breaker Maintenance Bypass Panel for SVX60K_, S3M60KX, SU60KX, SU60KTV

More Info
OVERVIEW
Accessory Type
Bypass Panel
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
480V AC
Voltage Compatibility (VAC)
480
PHYSICAL
Form Factors Supported
Wallmount
Unit Weight (lbs.)
220
Unit Dimensions (hwd / in.)
42.360 x 30.120 x 11.750
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
 
 
SVX30PM

Hot-Swappable Power Module, 30kVA/30kW for 220/380V 230/400V or 240/415V SVX Series UPS Systems

More Info
Check Prices
OVERVIEW
Accessory Type
Power Module
Accessory Class
UPS Accessories
INPUT
Nominal Input Voltage(s) Supported
220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye
 
PHYSICAL
 
Unit Weight (lbs.)
76.1
Unit Dimensions (hwd / in.)
5.120 x 19.290 x 28.990
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Nominal Voltage
220/380V 3-PH Wye; 230/400V 3-PH Wye; 240/415V 3-PH Wye

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.