Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


SM5000RT3UTAA

TAA SmartPro 208/120V 5kVA 4kW Line-Interactive Sine Wave UPS, 6U, Extended Run, Network Card Options, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
208V AC
UPS Input Connection Type
L6-30P
Input Circuit Breakers
30A double-pole
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A 208V
 
OUTPUT
Output Capacity (VA)
5000
Output Capacity (kVA)
5
Output Capacity (Watts)
4000
Output Capacity (kW)
4
Output Capacity Details
Maximum output increases to 4800W when hardwire or user supplied 50A rated input plug is used
Power Factor
0.8
Nominal Voltage Details
208/120V nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
208 & 120V (-10%, +20%)
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Eight switchable single-outlet 5-15R load banks
Output Circuit Breakers
15A branch rated (x3) - 2 breakers support 5 5-15R outlets each, one breaker supports 2 5-20R outlets, L6-30R and L14-30R outlets are unbreakered
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V; 208V
Output Receptacles
(10) 5-15R; (2) 5-15/20R; (1) L14-30R; (1) L6-30R
Individually Controllable Load Banks
Yes
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
16 min. (4000W)
Runtime Half Load (min.)
38 min. (2000W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP48V24-2U  (limit 1); BP48V60RT-3U (multi-pack compatible);  BP48V27-2US  (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
3 hours
Battery Replacement Description
Hot-swappable, user replaceable batteries
 
 
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 282
Overvoltage Correction
Input voltages between 240V and 282 are reduced by 12%
Undervoltage Correction
Input voltages between 180V and 199 are boosted by 12%
Severe Undervoltage Correction
Input voltages between 151V and 179 are boosted by 24%
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
1020
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
6U
Cooling Method
Fans
Included Battery Pack Dimensions (hwd / in.)
5.2 x 17.5 x 22.8
Included Battery Pack Weight (lbs.)
135
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
3
Minimum Required Rack Depth with External Battery Pack (cm)
75
Minimum Required Rack Depth with External Battery Pack (in.)
29.5
Minimum Required Rack Depth without External Battery Pack (cm)
72
Minimum Required Rack Depth without External Battery Pack (in.)
28.25
Optional Mounting Accessory Notes
2 sets of  2POSTRMKITHD  required for 2 post rackmount installation of separate power module and battery pack
Primary UPS Depth (mm)
572
Primary UPS Height (mm)
132
Primary UPS Width (mm)
445
Unit Dimension Details
Includes 3U UPS/power module and 3U external battery pack
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.2 x 17.5 x 22.5
UPS Power Module Weight (kg)
42.18
UPS Power Module Weight (lbs.)
93
Unit Dimensions (hwd / in.)
5.200 x 17.530 x 22.520
Unit Weight (lbs.)
93
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)
94%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1518
Audible Noise
45 dBA maximum, front side 1m
 
 
 
 
 
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; 2 USB ports, 1 DB9 serial and 1 DB9 contact closure port (4 total)
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; USB
LINE / BATTERY TRANSFER
Transfer Time
2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)
151
High Voltage Transfer to Battery Power (Setpoint)
282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Grounding Details
Back panel grounding lug
 
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SMART5000TEL3U

SmartPro 208V 5kVA 3.75kW Line-Interactive Sine Wave UPS, 3U Rack/Tower, Network Card Options, USB, DB9 Serial

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
208V AC
UPS Input Connection Type
L6-30P
 
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A 208V
Rated input current (Maximum Load)
24A
OUTPUT
Output Capacity (VA)
5000
Output Capacity (kVA)
5
Output Capacity (Watts)
3750
Output Capacity (kW)
3.75
Output Capacity Details
120V 5-15R outlets are limited to 450 watts (max.)
Power Factor
0.75
Nominal Voltage Details
120V output is limited to 450 watts
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
208 & 120V (-6%, +20%)
Output Voltage Regulation (Battery Mode)
+/- 5%
 
Output Circuit Breakers
20A double pole breaker supports L6-20R outlets, 5A breaker supports 5-15R outlets, L6-30R outlet is unbreakered
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
208V
Output Receptacles
(2) 5-15R; (2) L6-20R; (1) L6-30R
Individually Controllable Load Banks
No
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
8.5 min. (3750W)
Runtime Half Load (min.)
20 min. (1875W)
Expandable Runtime
No
 
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
Less than 4 hours from 10% to 90% (typical, full load discharge)
Battery Replacement Description
Hot-swappable, user replaceable batteries
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-3U  (quantity 3)
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 167 to 260
Overvoltage Correction
Input voltages between 228V and 260V are reduced by 12%
Undervoltage Correction
Input voltages between 167V and 194V are boosted by 12%
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
1020
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
Fan
 
 
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
30
 
 
 
 
 
Primary UPS Depth (mm)
635
Primary UPS Height (mm)
133
Primary UPS Width (mm)
445
 
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.25 x 17.5 x 25
UPS Power Module Weight (kg)
65.00
UPS Power Module Weight (lbs.)
143.3
 
Unit Weight (lbs.)
143.3000
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)
97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1423
Audible Noise
45 dBA maximum, front side 1m
AC Mode BTU / Hr. (Full Load)
366
 
 
 
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
Transfer Time
7 milliseconds (AC to Battery), 1 millisecond (Battery to AC)
Low Voltage Transfer to Battery Power (Setpoint)
167
High Voltage Transfer to Battery Power (Setpoint)
260
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Grounding Details
Back panel grounding lug
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS; ENERGY STAR Qualified; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SMART5000XFMRXL

SmartPro 208 & 120V 5kVA 3.75kW Line-Interactive Sine Wave UPS, 3U, Extended Run, Network Card Options, USB, DB9

More Info
Check Prices
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
208V AC
UPS Input Connection Type
L6-30P
 
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A 208V
Rated input current (Maximum Load)
24A
OUTPUT
Output Capacity (VA)
5000
Output Capacity (kVA)
5
Output Capacity (Watts)
3750
Output Capacity (kW)
3.75
 
Power Factor
0.75
Nominal Voltage Details
208/120V nominal output in battery mode
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
208 & 120V (+/- 10%)
Output Voltage Regulation (Battery Mode)
+/- 5%
Load Management Receptacles
Eight switchable single-outlet 5-15/20R load banks
Output Circuit Breakers
20A double pole breaker supports L6-20R outlets, 20A branch rated breaker (x2) supports 4 5-15/20R outlets each, L6-30R outlet is unbreakered
Output AC Waveform (AC Mode)
Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 115V; 120V; 208V
Output Receptacles
(8) 5-15/20R; (2) L6-20R; (1) L6-30R
Individually Controllable Load Banks
Yes
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
8.5 min. (3750W)
Runtime Half Load (min.)
20 min. (1875W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP48V27-2US  (multi-pack compatible); BP48V60RT-3U (multi-pack compatible)
DC System Voltage (VDC)
48
Battery Recharge Rate (Included Batteries)
6.8 hours from 10% to 90% (typical, full load discharge)
Battery Replacement Description
Hot-swappable, user replaceable batteries
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC94-3U  (quantity 3)
VOLTAGE REGULATION
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 167 to 260
Overvoltage Correction
Input voltages between 228 and 260 are reduced by 12%
Undervoltage Correction
Input voltages between 167 and 194 are boosted by 12%
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarm
Audible alarm indicates power-failure, overload and low-battery conditions
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
 
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
1020
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
Fan
 
 
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
28
Minimum Required Rack Depth with External Battery Pack (cm)
81
Minimum Required Rack Depth with External Battery Pack (in.)
32
Minimum Required Rack Depth without External Battery Pack (cm)
76
Minimum Required Rack Depth without External Battery Pack (in.)
30
 
Primary UPS Depth (mm)
635
Primary UPS Height (mm)
132
Primary UPS Width (mm)
445
 
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.2 x 17.5 x 25
UPS Power Module Weight (kg)
65.00
UPS Power Module Weight (lbs.)
143.3
 
Unit Weight (lbs.)
143.3000
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5 to 95%, non-condensing
AC Mode Efficiency Rating (100% Load)
97%
 
Audible Noise
45 dBA maximum, front side 1m
AC Mode BTU / Hr. (Full Load)
366
 
 
 
 
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE 
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB
LINE / BATTERY TRANSFER
Transfer Time
7 ms (AC to Battery); 1 ms (Battery to AC) typical
Low Voltage Transfer to Battery Power (Setpoint)
167
High Voltage Transfer to Battery Power (Setpoint)
260
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection
Grounding Details
Back panel grounding lug
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS; Individually controllable load banks
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); CAN/CSA-C22.2 No. 107.3 (Canada); IEC/EN 62040; NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
SU5000RT4UTF

SmartOnline 208 & 120V 5kVA 4.5kW Double-Conversion UPS, 6U Rack/Tower, Extended Run, Network Card Slot, USB, DB9 Serial

More Info
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
208V AC
UPS Input Connection Type
L6-30P
 
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
30A
Rated input current (Maximum Load)
24A (208V)
OUTPUT
Output Capacity (VA)
5000
Output Capacity (kVA)
5
Output Capacity (Watts)
4500
Output Capacity (kW)
4.5
Output Capacity Details
Supports up to 105% load continuously in double conversion mode, 106 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as the overload is cleared
Power Factor
0.9
Nominal Voltage Details
208V default power module setting; This configuration requires the Power Module be set to 208V output voltage; Included step-down transformer supports 120V output
Frequency Compatibility
60 Hz
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Battery Mode)
+/- 2%
 
Output Circuit Breakers
High voltage 20A breaker protects L6-20R outlets, L6-30R outlets are unbreakered; Low voltage 20A breakers protect 3 5-15/20R outlets each
Output AC Waveform (AC Mode)
Pure sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V; 208V
Output Receptacles
(12) 5-15/20R; (2) L6-20R; (2) L6-30R
Individually Controllable Load Banks
No
Crest Factor
3:1
Frequency Compatibility Details
Output frequency regulation +/- 0.05Hz (free running)
Output Voltage Regulation (Economy Line Mode)
+/- 10%
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3.5 min. (4500W)
Runtime Half Load (min.)
11 min. (2250W)
Expandable Runtime
Yes
External Battery Pack Compatibility
 BP192V12-3U ;  BP192V5RT2U  (limit 1); BP192V787C-1PH
DC System Voltage (VDC)
192
Battery Recharge Rate (Included Batteries)
6 hours from 10% to 90% (typical, full load discharge)
Battery Replacement Description
Hot-swappable, user replaceable batteries
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
 RBC5-192  (qty 1)
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 280V (full load) / 300V (90% load or less)
Undervoltage Correction
2% output voltage regulation during undervoltages to 156V (full load) / 100V (50% load or less)
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions
Alarm Cancel Operation
Alarm cancel switch
Audible Alarm
Unique audible alarms for all major UPS, environmental and power conditions (see manual)
LED Indicators
6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options
Front Panel LCD Display
Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual)
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
2595
UPS AC Suppression Response Time
Instantaneous
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
6U
Cooling Method
Fan
 
 
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
24
Minimum Required Rack Depth with External Battery Pack (cm)
74
Minimum Required Rack Depth with External Battery Pack (in.)
29
Minimum Required Rack Depth without External Battery Pack (cm)
65
Minimum Required Rack Depth without External Battery Pack (in.)
25.75
Optional Mounting Accessory Notes
2 sets of  2POSTRMKITHD  required for 2 post rackmount installation of separate 4U power module and 2U transformer
Primary UPS Depth (mm)
525
Primary UPS Height (mm)
174
Primary UPS Width (mm)
445
 
UPS Housing Material
Sheet metal
UPS Power Module Dimensions (hwd, in.)
6.85 x 17.5 x 20.67
UPS Power Module Weight (kg)
51.53
UPS Power Module Weight (lbs.)
113.6
Unit Dimensions (hwd / in.)
10.050 x 17.500 x 20.750
Unit Weight (lbs.)
189.600
Included Mounting Accessory Description
2 sets of adjustable 4 post rack rails included
Maximum Device Depth (in.)
20.75
Stepdown Transformer Dimensions (hwd / in.)
3.5 x 17.5 x 20.75
Stepdown Transformer Height (mm)
89
Stepdown Transformer Width (mm)
445
Stepdown Transformer Depth (mm)
527
Stepdown Transformer Weight (lbs.)
76
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5% to 90% (non-condensing)
AC Mode Efficiency Rating (100% Load)
90%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1708
Audible Noise
65 dB at 1m front side
AC Mode BTU / Hr. (Full Load)
1767
AC Economy Mode BTU / Hr. (Full Load)
640
AC Economy Mode Efficiency Rating (100% Load)
96%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
1767
Operating Elevation
0 to 6560 ft. / 0 to 2000 m
COMMUNICATIONS
Network Management Cards
 TLNETCARD ;  WEBCARDLXE ;  MODBUSCARD ;  RELAYIOCARD 
Network Monitoring Port Description
Two contact closure monitoring options available - RELAYIOCARD with six configurable contact closure outputs (uses UPS card slot) and RELAYIOMINI with 3 configurable contact closure outputs (requires removal of USB port module)
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB, DB9 serial and EPO cables included
WatchDog Compatibility
Yes
Network Management Card Description
Network management card optional
Communications Interface
DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)
156V (full load) / 100V (50% load or less, derates linearly)
High Voltage Transfer to Battery Power (Setpoint)
280V (full load) / 300V (90% load or less)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring (requires WEBCARDLXE); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
 
Green Energy-Saving Features
High efficiency economy mode operation; Support for daily startup and shutoff; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
IEC 61000; CSA (Canada); UL 1778
Product Compliance
RoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.