Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


RS-1215

1U Rack-Mount Power Strip, 120V, 15A, 5-15P, 12 Outlets (6 Front-Facing, 6-Rear-Facing), 15 ft. (4.57 m) Cord

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
15A 120V
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(12) 5-15R
Circuit Breaker (amps)
15
Transformer Accommodation
(5) Yes
Outlet Orientation
6 front facing / 6 rear facing
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted 2 position switch controls power to all outlets
Locking Switch Cover
Transparent locking switch cover prevents accidental shutoff
PHYSICAL
Color
Black
Material of Construction
Metal
Power Cord Color
Black
Form Factors Supported
1U rackmount, wall-mount and undercounter installation supported
Included Mounting Accessories
Rackmount flanges
Mounting Holes or Slots
No
Outlets Measurement (Center to Center)
Distance between Front outlets = 3.28 in.; Distance between Rear outlets = 4.5 in.
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.750 x 17.500 x 4.000
Unit Weight (lbs.)
4.6
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Grounding
Back panel nut and bolt grounding lug
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
RS-1215-20

1U Rack-Mount Power Strip, 120V, 20A, 5-20P, 12 Outlets (6 Front-Facing, 6-Rear-Facing) 15 ft. (4.57 m) Cord

More Info
Check Prices
INPUT
Nominal Input Voltage(s) Supported
120V AC
Recommended Electrical Service
20A 120V
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-20P
Input Cord Length (ft.)
15
Right-Angle Plug
No
Integrated Cord Clip
No
OUTPUT
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(12) 5-15/20R
Circuit Breaker (amps)
20
Transformer Accommodation
(3) Yes
Outlet Orientation
6 front facing / 6 rear facing
Right-Angle Outlets
No
USER INTERFACE, ALERTS & CONTROLS
Switches
Lighted 2 position switch controls power to all outlets
Locking Switch Cover
Transparent locking switch cover prevents accidental shutoff
PHYSICAL
Color
Black
Material of Construction
Metal
Power Cord Color
Black
Form Factors Supported
1U rackmount, wall-mount and undercounter installation supported
Included Mounting Accessories
Rackmount flanges
Mounting Holes or Slots
No
Outlets Measurement (Center to Center)
Distance between Front outlets = 2.03 in.; Distance between Rear outlets = 2.79 in.
Receptacle Color
Black
Unit Dimensions (hwd / in.)
1.750 x 19.000 x 4.000
Unit Weight (lbs.)
4.6
Housing Color
Black
FEATURES & SPECIFICATIONS
Antimicrobial
No
Built-In Circuit Breaker
Yes
Grounding
Back panel nut and bolt grounding lug
Rotatable Outlets
No
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL 1363; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.