Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PLC19BK

Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack

More Info
Check Prices
OVERVIEW
Accessory Type
Plug-Lock Insert
Accessory Class
PDU Accessories
PHYSICAL
Color
Black
Unit Dimensions (hwd / in.)
1.290 x 1.420 x 1.060
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
PLC19BL

Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack

More Info
Check Prices
OVERVIEW
Accessory Type
Plug-Lock Insert
Accessory Class
PDU Accessories
PHYSICAL
Color
Blue
Unit Dimensions (hwd / in.)
1.290 x 1.420 x 1.060
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
PLC19RD

Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack

More Info
Check Prices
OVERVIEW
Accessory Type
Plug-Lock Insert
Accessory Class
PDU Accessories
PHYSICAL
Color
Red
Unit Dimensions (hwd / in.)
1.290 x 1.420 x 1.060
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.