Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA PDU1230

5.8kW 200-240V Single-Phase Basic PDU - 16 C13 & 4 C19 Outlets, L6-30P Input, 15 ft. (4.6 m) Cord, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
200; 208; 220; 230; 240
Recommended Electrical Service
Single-phase 30A 200-240V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L6-30P
Input Cord Length (ft.)
15
 
OUTPUT
Output Capacity (kW)
5.8
Output Capacity Details
5.8kW (240V), 5.5kW (230V), 5.3kW (220V), 5kW (208V), 4.8kW (200V) total capacity / 30A max (Agency de-rated to 24A); 15A max per breakered C19 outlet bank; 12A max per breakered C13 outlet bank
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(16) C13; (4) C19
Output Nominal Voltage
200-240V
Overload Protection
Four 10A breakers protect 4 C13 outlets each; 4 15A breakers protect 1 C19 outlet each
 
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
 
 
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Minimum Required Rack Depth (inches)
8.7
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
1.750 x 17.500 x 5.200
Unit Weight (lbs.)
7.5
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CAN/CSA-C22.2 No. 62368-1 (Canada); NOM (Mexico); UL 62368-1
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
COMMUNICATIONS
 
 
 
 
 
TAA PDUMH30AT

2.9kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V L5-30P Inputs, 24 5-15/20R & 1 L5-30R Outputs, 2U, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Auto-Transfer Switch; Local Metered
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Two single-phase 30A 120V circuits
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
(2) NEMA L5-30P
Input Cord Length (ft.)
10
Input Cord Details
Set of two inputs connect to separate PRIMARY and SECONDARY power sources
OUTPUT
 
Output Capacity Details
2.88kW (120V) / 24A total capacity; 24A max per L5-30R outlet; 20A max per breakered load bank; 16A max per 5-15/20R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(24) 5-15/20R; (1) L5-30R
Output Nominal Voltage
120V
Overload Protection
Two 20A output breakers protect 12 5-15/20R outlets each
 
USER INTERFACE, ALERTS & CONTROLS
Switches
ENTER and MODE switches toggle the digital display to show output amps (Banks 1-4), total kW output and input voltage (primary, secondary)
Front Panel LCD Display
Digital display reports output amps in 4 separately metered loading segments (BANK 1: 5-20R outlets #1-12; BANK 2: 5-20R outlets #13-24; BANK 3: L5-30R outlet #25; BANK 4: Total PDU output), whole-PDU output kW load level and input voltage on primary and secondary input lines
Front Panel LEDs
2 LEDs for power status on Primary and Secondary input connection and three additional LEDs to label the displayed numeric value as Amps, kW or Voltage
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
2U rackmount
Minimum Required Rack Depth (inches)
16.9
PDU Form Factor
Horizontal (2U)
Unit Dimensions (hwd / in.)
3.410 x 17.320 x 11.890
Unit Weight (lbs.)
13.71
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Rear grounding lug
High Availability PDU Features
Auto-Transfer Switching
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
 
 
 
 
 
TAA PDUMH30NET

2.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 2U, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Switched
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 30A 120V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L5-30P
Input Cord Length (ft.)
10
 
OUTPUT
 
Output Capacity Details
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(16) 5-20R
Output Nominal Voltage
120V
Overload Protection
Two 20A breakers protect 8 outlets each
Customized Load Management Receptacles
Each outlet is individually controllable via remote interface
USER INTERFACE, ALERTS & CONTROLS
Switches
Toggle switch advances the digitial display to report output current on Bank 1, Bank 2 or Banks 1&2 combined; WEBCARDLX: Recessed reset switch to reboot or reset network card to factory defaults
Front Panel LCD Display
Digital current display with toggle switch reports output load level in 3 segments (Bank 1: Outlets #1-8, Bank 2: Outlets #9-16, Bank 3: All outlets combined)
Front Panel LEDs
16 power availability LEDs confirm power off/on status for each built-in outlet. Two additional LEDs with toggle button identify which bank the visual current meter is reporting (Bank 1, Bank 2 or Bank 1&2 combined); WEBCARDLX: Link/Activity LED (Yellow), Network Speed (Green), LX operational status LED (Green))
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
2U rackmount. Includes 2U mounting accessories for 4 post and 2 post rack installation
Minimum Required Rack Depth (inches)
17.5
PDU Form Factor
Horizontal (2U)
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 12.500
Unit Weight (lbs.)
13.8
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
High Availability PDU Features
Auto Probe Monitoring and Reboot (included); Auto Load Shedding
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
Micro-USB- to-USB A configuration/console Access cable
Network Monitoring Port
RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)
TAA PDUMNH30

2.9kW Single-Phase Monitored PDU - 120V Outlets (16 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 2U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
PDU Type
Monitored
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 30A 120V service
Maximum Input Amps
24
Maximum Input Amps Details
Agency de-rated to 24A continuous
PDU Plug Type
NEMA L5-30P
Input Cord Length (ft.)
10
 
OUTPUT
 
Output Capacity Details
2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(16) 5-15/20R
Output Nominal Voltage
120V
Overload Protection
Two 20A breakers protect 8 outlets each
 
USER INTERFACE, ALERTS & CONTROLS
Switches
Toggle switch prompts local display of power consumption in three segments (1) Breakered load bank 1, (2) Breakered load bank 2, (3) Breakered banks 1&2 combined
Front Panel LCD Display
Digital current meter reports PDU output current in amps for 3 loading segments (Bank 1, Bank 2 and Banks 1&2 combined)
Front Panel LEDs
Front panel LEDs indicate which loading segment the digital LCD current display is reporting; Bank 1 current level is reported when the Bank 1 LED is on; Bank 2 current level is reported when the Bank 2 LED is on; Total output of both banks is reported when both LEDs are on
 
 
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
1U rackmount
Minimum Required Rack Depth (inches)
17.5
PDU Form Factor
Horizontal (2U)
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 12.500
Unit Weight (lbs.)
13.8
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
High Availability PDU Features
Remote Network Notifications
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL 60950-1
Product Compliance
RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
COMMUNICATIONS
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
Communications Cable
Micro-USB- to-USB A configuration/console Access cable
Network Monitoring Port
RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility
10 Mbps; 100 Mbps (Fast Ethernet)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.