Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


PDU1215

1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

More Info
Check Prices
OVERVIEW
PDU Type
Basic
INPUT
Input Phase
Single-Phase
PDU Input Voltage
120
Recommended Electrical Service
Single-phase 15A 120V service
Maximum Input Amps
15
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
15
 
 
OUTPUT
Output Capacity (kW)
1.8
Output Capacity Details
1.8kW (120V) / 15A total capacity; 12A max per 5-15R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(13) 5-15R
Output Nominal Voltage
120V
Overload Protection
15A Breaker
 
USER INTERFACE, ALERTS & CONTROLS
Switches
No power switch
 
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Minimum Required Rack Depth (inches)
7.5
Outlets Measurement (Center to Center)
30.2mm
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
2.000 x 20.000 x 4.500
Unit Weight (lbs.)
4.9
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
Grounding
Grounding lug
 
STANDARDS & COMPLIANCE
Product Certifications
RETIE (Colombia); CAN/CSA-22.2 No. 308-14 (Canada); NOM (Mexico); UL 1363
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
PDUB15

1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount

More Info
Check Prices
OVERVIEW
PDU Type
Hot-Swap
INPUT
Input Phase
Single-Phase
PDU Input Voltage
100; 120; 125; 127
Recommended Electrical Service
Works with most 120V UPS systems up to 1500VA
Maximum Input Amps
12
PDU Plug Type
NEMA 5-15P
Input Cord Length (ft.)
10
Maximum Input Amps Details
Agency de-rated to 12A continuous
Input Cord Details
Utility input cable (10 ft / 3m) / UPS input cable (6 ft / 1.8m)
OUTPUT
 
Output Capacity Details
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per 5-15R outlet
Frequency Compatibility
50 / 60 Hz
Output Receptacles
(8) 5-15R
Output Nominal Voltage
100-127V
 
Output Capacity (Watts)
1440
USER INTERFACE, ALERTS & CONTROLS
Switches
Manual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds
Front Panel LEDs
Lighted indicators confirm UPS and Utility switch position and operating mode
SURGE / NOISE SUPPRESSION
Automatic Shut-Off
No
PHYSICAL
Material of Construction
Metal
Form Factors Supported
2U rackmount in 2 or 4 post racks
 
 
PDU Form Factor
Horizontal (2U)
Unit Dimensions (hwd / in.)
3.420 x 17.320 x 3.030
Unit Weight (lbs.)
7.70
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-22° to 122°F (-30° to 50°C)
Relative Humidity
5% to 95% non-condensing
Operating Elevation
0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
 
High Availability PDU Features
Manual Hot-Swap Bypass
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 60950-1
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.