Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


P569003CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 3 ft.

More Info
Check Prices
 
 
 
 
 
 
 
 
3
36
91.44
 
Black
 
 
 
 
 
 
 
 
0.50 x 9.20 x 6.90
0.10
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
 
 
 
HDMI
 
 
 
 
Lifetime limited warranty
 
P569006CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.

More Info
Check Prices
 
 
 
 
 
 
 
 
6
72
182.88
 
Black
 
 
 
 
 
 
 
 
9.00 x 7.20 x 0.50
0.30
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
 
 
 
HDMI
 
 
 
 
Lifetime limited warranty
 
P569015CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 15 ft.

More Info
Check Prices
 
 
 
 
 
 
 
 
15
180
457.20
 
Black
 
 
 
 
 
 
 
 
10.00 x 9.30 x 0.50
0.70
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
 
 
 
HDMI
 
 
 
 
Lifetime limited warranty
 
B1261D1WHD1

Wireless HDMI Extender Kit with IR for Conference Rooms and TV Connection

More Info
Check Prices
100; 110; 120; 127; 200; 208; 220; 230; 240
100-240V / 50Hz/60Hz / 0.6A
5V / 2A
4
1
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
CE; FCC; UL; C-Tick; GS; RoHS
 
 
 
Blue (Power); Orange (Data Transmission); Green (Connection)
Black
Yes
Iron, Plastic
Box
 
 
 
 
 
 
 
32 to 104 F (0 to 40 C)
-4 to 140 F (-20 to 60 C)
0% to 95% RH, Non-Condensing
164
10Gbps
120ms
1
HDMI (MALE)
HDMI (FEMALE)
 
 
1080p @60Hz
1.3
1.2
PCM
No
24-bit True Color
Yes
Yes
Yes
DisplayPort; HDMI; Wireless
 
 
 
Tested to
1-year limited warranty
 
B1271A1HH

HDMI over Cat6 Extender Kit, Transmitter/Receiver, PoC, HDR, 4K @ 60 Hz, 4:4:4, Up to 125 ft., TAA

More Info
Check Prices
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V~50/60Hz, 0.6A
24V/1A
4.5
 
 
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
CCC; CE; FCC; GS; TUV; UL; cUL
 
 
 
Tx: x1 Green (Power), x2 Orange (Local, Output); Tx RJ45 port: Green (Connected), Orange (Activity) Rx: x1 Green (Power); Rx RJ45 port: Green (Connected), Orange (Activity)
Black
 
Metal
Box
Yes
1.06 x 4.53 x 2.46
0.45
1.06 x 4.53 x 2.46
0.45
 
 
32 to 104°F (0 to 40°C)
5 to 122°F (-15 to 50°C)
0% to 85% RH, Non-Condensing
125
 
 
 
(2) HDMI (FEMALE)
HDMI (FEMALE)
RJ45 (FEMALE)
RJ45 (FEMALE)
4K x 2K (3840 x 2160) @60Hz
2.0
2.2
True uncompressed 7.1 Channel, DTS-HD & Dolby-TrueHD digital audio
No
24-bit True Color
Yes
 
 
A/V over IP; Cat6; HDMI; HDR
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Yes
4:4:4
Tested to CE, FCC, REACH, RoHS
1-year limited warranty
Yes
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.