Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


NRFP-BRKT

Eaton SmartRack 4-Post Rack-Mount Rail Kit for the Robotic Fiber Panel System

More Info
How to Order
OVERVIEW
Accessory Type
Rack-Mount Rail Kit
Accessory Class
Rack Accessories
CONNECTIONS
Crossover Wiring
No
PHYSICAL
Color
Silver
Material of Construction
Steel
Unit Dimensions (hwd / in.)
2.000 x 1.130 x 29.500
Unit Weight (lbs.)
44
FEATURES & SPECIFICATIONS
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PDU4PKIT

SmartRack Rear Support Rail Kit for Select 1U ATS PDUs Mounted in 4-Post Racks and Rack Enclosures

More Info
Check Prices
OVERVIEW
Accessory Type
Rack-Mount Rail Kit; Mounting Accessories
Accessory Class
Rack Accessories
CONNECTIONS
 
PHYSICAL
Color
Silver
 
Unit Dimensions (hwd / in.)
1.720 x 1.000 x 21.750
Unit Weight (lbs.)
2
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.