Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


BP48V24-2U

External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)

More Info
Check Prices
INPUT
Input Phase
Single-Phase
BATTERY
DC System Voltage (VDC)
48V
Battery Pack Accessory (Optional)
 48VDCSPLITTER  (*Limit 2 BP48V24-2U with  48VDCSPLITTER )
UPS Connection
Attached cable with blue 175 amp DC connector
Typical Battery Lifespan
4-6 years typical (North America)
 
 
PHYSICAL
Rack Height
2U
External Battery Pack Form Factor
Rack
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT )
Minimum Required Rack Depth (inches)
17
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 13.500
Unit Weight (lbs.)
63
 
FEATURES & SPECIFICATIONS
Grounding Details
Yes
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL Listed
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
Optional Coverage
1-year, 2-year, and 3-year standard extended warranty options available
OUTPUT
 
TAA BP48V27-2US

External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)

More Info
Check Prices
INPUT
Input Phase
Single-Phase
BATTERY
DC System Voltage (VDC)
48
 
UPS Connection
Attached cable with blue 2-point DC connector
Typical Battery Lifespan
4-6 years typical (North America)
 
 
PHYSICAL
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT )
Minimum Required Rack Depth (inches)
26
Unit Dimensions (hwd / in.)
3.430 x 17.320 x 22.600
Unit Weight (lbs.)
88.1
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
OUTPUT
 
BP48V48RT4U

External 48V 4U Battery Pack for select UPS Systems (BP48V48RT4U)

More Info
Check Prices
INPUT
Input Phase
Single-Phase
BATTERY
DC System Voltage (VDC)
48
 
UPS Connection
Attached 20.5 inch cabling with UPS specific DC connector (52.1 cm length, 4 gauge cable)
Typical Battery Lifespan
4-6 years typical (North America)
Expandable Runtime
Yes
Expandable Runtime Description
Includes a second input/output connector to daisy-chain multiple BP48V48RT4U battery packs
PHYSICAL
Rack Height
4U
External Battery Pack Form Factor
Rack
Installation Form Factors Supported with Included Accessories
2 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
4 post rackmount full-depth ( 4POSTRAILKIT )
Minimum Required Rack Depth (inches)
20
Unit Dimensions (hwd / in.)
6.890 x 17.330 x 16.740
Unit Weight (lbs.)
143.3
Material of Construction
Steel
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
OUTPUT
Overload Protection
180A DC output fuse system

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.