Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


BP48V24-2U

External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)

More Info
Check Prices
INPUT
Input Phase
Single-Phase
BATTERY
DC System Voltage (VDC)
48V
Battery Pack Accessory (Optional)
 48VDCSPLITTER  (*Limit 2 BP48V24-2U with  48VDCSPLITTER )
UPS Connection
Attached cable with blue 175 amp DC connector
Typical Battery Lifespan
4-6 years typical (North America)
 
 
PHYSICAL
Rack Height
2U
External Battery Pack Form Factor
Rack
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT )
Minimum Required Rack Depth (inches)
17
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 13.500
Unit Weight (lbs.)
63
 
FEATURES & SPECIFICATIONS
Grounding Details
Yes
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); UL Listed
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
Optional Coverage
1-year, 2-year, and 3-year standard extended warranty options available
ENVIRONMENTAL
 
TAA BP48V242UTAA

TAA-Compliant External 48V 2U Rack/Tower Battery Pack Enclosure for select UPS Systems (BP48V242UTAA-Compliant)

More Info
INPUT
Input Phase
Single-Phase
BATTERY
DC System Voltage (VDC)
48
Battery Pack Accessory (Optional)
 48VDCSPLITTER  (*Limit 2 BP48V242UTAA with  48VDCSPLITTER )
UPS Connection
Attached cable with blue 175 amp DC connector
Typical Battery Lifespan
4-6 years typical (North America)
 
 
PHYSICAL
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ); 2-4 post front rail rackmount ( UPSHDEARKIT )
Minimum Required Rack Depth (inches)
20.5
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 13.500
Unit Weight (lbs.)
63
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico)
Product Compliance
RoHS; CE (Europe); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
ENVIRONMENTAL
 
TAA BP48V27-2US

External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)

More Info
Check Prices
INPUT
Input Phase
Single-Phase
BATTERY
DC System Voltage (VDC)
48
 
UPS Connection
Attached cable with blue 2-point DC connector
Typical Battery Lifespan
4-6 years typical (North America)
 
 
PHYSICAL
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); Wallmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT )
Minimum Required Rack Depth (inches)
26
Unit Dimensions (hwd / in.)
3.430 x 17.320 x 22.600
Unit Weight (lbs.)
88.1
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
ENVIRONMENTAL
 
TAA BP48V60RT-3U

External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U)

More Info
INPUT
Input Phase
Single-Phase
BATTERY
DC System Voltage (VDC)
48
 
UPS Connection
20 inch attached cable with blue 175 amp male DC connector
Typical Battery Lifespan
4-6 years typical (North America)
Expandable Runtime
Yes
Expandable Runtime Description
Blue 175 amp female connector for additional battery packs
PHYSICAL
Rack Height
3U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
28
Unit Dimensions (hwd / in.)
5.250 x 17.500 x 25.000
Unit Weight (lbs.)
163.1
Material of Construction
Steel
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 
ENVIRONMENTAL
Operating Temperature
32-104 degrees F / 0-40 degrees C

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.