Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA BP240V350

External 240V Tower Battery Pack for select Tripp Lite UPS Systems (BP240V350)

More Info
OVERVIEW
 
INPUT
Input Phase
3-Phase
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
240
UPS Connection
15 ft. DC cable included
PHYSICAL
Material of Construction
Steel
External Battery Pack Form Factor
Tower
Unit Dimensions (hwd / in.)
59.000 x 29.000 x 31.500
Unit Weight (lbs.)
1840
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
ENVIRONMENTAL
 
 
 
 
TAA BP240V400

External 240V Tower Battery Pack for select Tripp Lite UPS Systems (BP240V400)

More Info
OVERVIEW
 
INPUT
Input Phase
3-Phase
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
240
UPS Connection
Requires BP240EXTNDR15A to connect to UPS
PHYSICAL
Material of Construction
Steel
External Battery Pack Form Factor
Tower
Unit Dimensions (hwd / in.)
59.000 x 29.000 x 31.500
Unit Weight (lbs.)
2020
Unit Weight Details
Floor loading of 288 lbs per sq. ft. / 1410 kg per sq. meter
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); UKCA
Product Certifications
CSA (Canada); UL 1778
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
ENVIRONMENTAL
Operating Temperature Range
32 to 104F; (0 to 40C)
Storage Temperature Range
5 to 104F; (-15 to 40C)
Relative Humidity
5 to 95% (non-condensing)
Operating Elevation
0 to 10,000
TAA BP240V400C

External 240V Tower Battery Pack for Select UPS Systems (BP240V400C)

More Info
OVERVIEW
 
INPUT
Input Phase
3-Phase
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
240
UPS Connection
Requires BP240EXTNDR15A to connect to UPS
PHYSICAL
Material of Construction
Steel
External Battery Pack Form Factor
Tower
Unit Dimensions (hwd / in.)
59.000 x 29.000 x 31.500
Unit Weight (lbs.)
2090
Unit Weight Details
Floor loading of 297 lbs per sq. ft. / 1452 kg per sq. meter
Form Factors Supported
Tower
Installation Form Factors Supported with Included Accessories
Tower
STANDARDS & COMPLIANCE
Product Compliance
UKCA; Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
ENVIRONMENTAL
 
 
 
 
TAA BP240V500

External 240V Tower Battery Pack for select Tripp Lite UPS Systems (BP240V500)

More Info
OVERVIEW
 
INPUT
Input Phase
3-Phase
BATTERY
Expandable Runtime
Yes
DC System Voltage (VDC)
240
UPS Connection
15ft / 4.6m DC cable connects to UPS or additional battery pack
PHYSICAL
Material of Construction
Steel
External Battery Pack Form Factor
Tower
Unit Dimensions (hwd / in.)
59.000 x 29.000 x 31.500
Unit Weight (lbs.)
2480
Unit Weight Details
Floor loading of 360 lbs per sq. ft. / 1762 kg per sq. meter
 
 
STANDARDS & COMPLIANCE
Product Compliance
UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
ENVIRONMENTAL
 
 
 
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.