Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


B160-100-CSI

RGB Component Video + Audio over IP Extender Receiver over Cat5e/6, RS-232 Serial & IR Control, 1080i, 328 ft. (100 m), TAA

100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
 
 
 
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
Black
SECC
Yes
2.17 x 10.24 x 6.46
1.59
1.2 x 5 x 3.9
0.2
 
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
18.1 BTU/Hr
5.3
328
2-3 seconds
8
(5) RCA (FEMALE)
(2) 3.5MM (FEMALE); RJ45 (FEMALE)
Nickel
 
1080i @60Hz
2 Channel Surround Sound
No
N202-Series Cat6 Patch Cable
24-bit True Color
Yes
Yes
Yes
Component; Serial (RS232); IR
 
 
 
Tested to CE, FCC, RoHS, REACH
1-year limited warranty
B160-100-DPSI

DisplayPort over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA

100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
 
 
 
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
Black
SECC
Yes
2.00 x 6.30 x 10.20
1.70
1.2 x 5 x 3.9
0.2
 
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
20.5 BTU/Hr
6
328
2-3 seconds
4
DISPLAYPORT (FEMALE)
(2) 3.5MM (FEMALE); RJ45 (FEMALE)
 
 
1920 x 1080 (1080p) @60Hz
2 Channel Surround Sound
No
N202-Series Cat6 Patch Cable
24-bit True Color
Yes
Yes
Yes
DisplayPort; IR; Serial (RS232); A/V over IP
1.2
1.4
 
Tested to CE, FCC, RoHS, REACH
1-year limited warranty
B160-100-HDSI

DVI/HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA

100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
 
 
 
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
Black
SECC
Yes
2.10 x 6.30 x 10.00
2.10
1.2 x 5 x 3.9
0.2
 
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
14 BTU/Hr
4.1
328
2-3 seconds
4
HDMI (FEMALE)
3.5MM (FEMALE); DB9 (FEMALE); RJ45 (FEMALE)
 
 
1920 x 1080 (1080p) @60Hz
2 Channel Surround Sound
No
N202-Series Cat6 Patch Cable
24-bit True Color
Yes
Yes
Yes
DVI; HDMI; IR; Serial (RS232); A/V over IP
 
1.4
1.4
Tested to CE, FCC, RoHS, REACH
1-year limited warranty
B160-100-VSI

VGA Audio + Video over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1440, 328 ft. (100 m), TAA

100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
 
 
 
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
Black
SECC
Yes
2.10 x 6.40 x 10.20
1.80
1.2 x 5 x 3.9
0.2
 
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
18.1 BTU/Hr
5.3
328
2-3 seconds
5
3.5MM (FEMALE); HD15 (FEMALE)
(2) 3.5MM (FEMALE); RJ45 (FEMALE)
 
 
1920 x 1440 (1080p) @60Hz
2 Channel Surround Sound
No
N202-Series Cat6 Patch Cable
24-bit True Color
Yes
Yes
Yes
IR; Serial (RS232); VGA/SVGA; A/V over IP
 
 
 
Tested to CE, FCC, RoHS, REACH
1-year limited warranty
B160-200-HSI

2-Port HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p @ 60 Hz, 328 ft. (100 m), TAA

100; 110; 120; 125; 127; 200; 208; 220; 230; 240
100-240V / 50/60Hz / 1.0A
5V / 2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
BSMI; CB; CE; FCC; GS; PSE; RCM; UL; cUL
 
 
 
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
Black
SECC
Yes
2.00 x 6.30 x 10.20
1.80
1.2 x 5 x 3.9
0.24
 
14 to 167 F (-10 to 75 C)
-4 to 176 F (-20 to 80 C)
0% to 85%, Non-Condensing
23 BTU/Hr
6.7
328
2-3 seconds
2
(2) HDMI (FEMALE)
(2) 3.5MM (FEMALE)
 
RJ45 (FEMALE)
1920 x 1080 (1080p) @60Hz
2 Channel Surround Sound
No
N202-Series Cat6 Patch Cable
24-bit True Color
Yes
Yes
Yes
HDMI; IR; Serial (RS232); A/V over IP
 
1.4
1.4
Tested to CE, FCC, RoHS, REACH
1-year limited warranty
P520-006

Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6-ft.

 
 
 
 
 
 
 
 
6
 
 
 
Gray
 
 
9.00 x 7.00 x 0.50
0.50
 
 
 
 
 
 
 
 
 
 
 
DB9 (MALE)
DB9 (FEMALE)
 
 
 
 
 
 
 
 
 
 
Serial (RS232)
 
 
 
 
Lifetime limited warranty
P561-010

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.

 
 
 
 
 
 
 
 
10
 
 
 
Black
 
 
9.00 x 7.00 x 0.50
0.50
 
 
 
 
 
 
 
 
 
 
 
DVI-D SINGLE LINK (MALE)
DVI-D SINGLE LINK (MALE)
 
 
 
 
 
 
 
 
 
 
DVI
 
 
 
 
Lifetime limited warranty
P568-010

High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10-ft.

 
 
 
 
 
 
 
 
10
 
 
 
Black
 
 
9.10 x 6.90 x 0.10
0.33
 
 
 
 
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
 
 
HDMI
 
 
 
 
Lifetime limited warranty
P569-010-CERT

Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K x 2K @ 60 Hz (M/M), 10 ft.

 
 
 
 
 
 
 
 
10
120
304.80
 
Black
 
 
7.00 x 9.00 x 0.50
0.50
 
 
28
 
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
 
 
HDMI
 
 
 
 
Lifetime limited warranty
P569-010-LOCK

High Speed HDMI Cable with Ethernet and Locking Connector, Ultra HD 4K x 2K, 24AWG (M/M), 10-ft.

 
 
 
 
 
 
 
 
10
 
 
 
Black
 
 
10.00 x 8.00 x 0.50
0.32
 
 
24
 
 
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
 
 
 
 
 
HDMI
 
 
 
 
Lifetime limited warranty
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.