Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


2-9USTAND

2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems

More Info
Check Prices
OVERVIEW
Product Type
Stand
Accessory Type
Stand
Accessory Class
UPS Accessories
PHYSICAL
Color
Black
Material of Construction
Plastic
Unit Dimensions (hwd / in.)
4.750 x 2.750 x 10.500
Unit Weight (lbs.)
1.20
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
REACH; RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
 
 
 
 
 
 
 
 
OUTPUT
 
 
 
 
ENVIRONMENTAL
 
2POSTRMKITHD

2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components

More Info
Check Prices
OVERVIEW
 
Accessory Type
Rackmount Kit
Accessory Class
UPS Accessories
PHYSICAL
 
Material of Construction
Steel
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
Maximum Weight Capacity (lbs.)
240
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
 
 
 
 
 
 
 
OUTPUT
 
 
 
 
ENVIRONMENTAL
 
SU5000XFMR2UTAA

SmartOnline Step-Down Isolation Transformer, 208V to 120V, 5kVA, 5kW, 2U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
 
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
PHYSICAL
 
Material of Construction
Steel
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 20.750
Unit Weight (lbs.)
57
 
Form Factors Supported
Rack/Tower (2U)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
24
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
Nominal Input Voltage(s) Supported
208V AC
UPS Input Cord Length (ft.)
10
Recommended Electrical Service
208V 30A
Maximum Input Amps
24
Input Connection Type
NEMA L6-30P
Voltage Compatibility (VAC)
120
Input Frequency
60 Hz
 
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(12) 5-15/20R; (1) L6-30R
Output Nominal Voltage
120/208V AC
Overload Protection
Includes 4 built-in 20A circuit breakers. Each breaker protects 3 5-15/20R outlets each.
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)
SU6000XFMR2UTAA

SmartOnline Step-Down Isolation Transformer, 208/240V to 120V, 6kVA, 6kW, 2U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
 
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
PHYSICAL
 
Material of Construction
Steel
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 21.760
Unit Weight (lbs.)
72.6
 
Form Factors Supported
Rack/Tower (2U)
 
Minimum Required Rack Depth (inches)
25
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
Product Certifications
cUL Listed; UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
Nominal Input Voltage(s) Supported
208V AC; 240V AC
UPS Input Cord Length (ft.)
4
Recommended Electrical Service
208/240V 30A
Maximum Input Amps
24.0
Input Connection Type
L6-30P and hardwire input supported
Voltage Compatibility (VAC)
208; 240
 
Maximum Input Amps Details
24A with L6-30P, 30A hardwired
OUTPUT
Frequency Compatibility
60 Hz
Output Receptacles
(8) 5-15/20R; (4) 5-15R; (1) L6-30R
Output Nominal Voltage
120, 208/240V AC
Overload Protection
(2) 15A single pole breakers protect two 5-15R outlets each; (2) 20A single pole breakers protect four 5-20R each; L6-30R outlet is unbreakered
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.