Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power / Auto-Transfer Switch

single phase pdu to 2 iec 309 32a blue ats monitored 1u 10 ft PDUMNH32HVAT

7.4kW Single-Phase 230V ATS/Monitored PDU, LX Platform Interface, IEC309 32A Blue Outlet, 2 IEC309 32A Blue Inputs, 1U Rack-Mount

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 208; 220; 230; 240
  • Plug Type: (2) IEC-309 32A BLUE (2P+E)
  • Outlet Types: IEC309 32A BLUE (2P+E)
5.8kW Single Phase 208 240V ATS Monitored PDU L6 30R Outlet 2 L6 30P Inputs 1U Rack Mount PDUMNH30HVAT

5.8kW Single-Phase 208/240V ATS/Monitored PDU with LX Platform Interface, L6-30R Outlet, 2 L6-30P Inputs, 1U Rack-Mount

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) NEMA L6-30P
  • Outlet Types: (1) L6-30R
3.3 3.8kW Single Phase 208 240V ATS Monitored PDU L6 20R Outlet 2 L6 20P Inputs 1U Rack Mount PDUMNH20HVAT

3.3/3.8kW Single-Phase 208/240V ATS/Monitored PDU with LX Platform Interface, L6-20R Outlet, 2 L6-20P Inputs, 1U Rack-Mount

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) NEMA L6-20P
  • Outlet Types: (1) L6-20R
3.7kW Single Phase 230V ATS Monitored PDU IEC309 16A Blue Outlet 2 IEC309 16A Blue Inputs 1U Rack Mount PDUMNH16HVAT

3.7kW Single-Phase 230V ATS/Monitored PDU with LX Platform Interface, IEC309 16A Blue Outlet, 2 IEC309 16A Blue Inputs, 1U Rack-Mount

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) IEC-309 16A BLUE (2P+E)
  • Outlet Types: (1) IEC309 16A BLUE (2P+E)
TAA Compliant 7.4kW Single Phase ATS Switched PDU 230V Outlets 16 C13 2 C19 2 IEC309 32A Blue Cords 2U Rack Mount PDUMH32HVATNET

TAA-Compliant 7.4kW Single-Phase ATS / Switched PDU, LX Platform Network Interface, 230V Outlets (16 C13 & 2 C19), 2 IEC309 32A Blue Inputs, 2U Rack-Mount, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) IEC-309 32A BLUE (2P+E)
  • Outlet Types: (16) C13; (2) C19
TAA Compliant 7.4kW Single Phase ATS Metered PDU 230V Outlets 16 C13 2 C19 2 IEC309 32A Blue Cords 2U Rack Mount PDUMH32HVAT

TAA-Compliant 7.4kW Single-Phase ATS/Metered PDU, 230V Outlets (16 C13 & 2 C19), 2 IEC 309 32A Blue Cords, 2U Rack-Mount

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 220; 230
  • Plug Type: (2) IEC-309 32A BLUE (2P+E)
  • Outlet Types: (16) C13; (2) C19
5kW Single Phase ATS Switched PDU 208V 16 C13 2 C19 1 L6 30R 2 L6 30P Input Cords 2U Rack Mount PDUMH30HVATNET

5.76kW Single-Phase ATS/Switched PDU, LX Platform Interface, 208/240V (16 C13, 2 C19 & 1 L6-30R) 2 L6-30P Inputs, 2U Rack-Mount, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 240
  • Plug Type: (2) NEMA L6-30P
  • Outlet Types: (16) C13; (2) C19; (1) L6-30R
5kW Single Phase ATS Metered PDU 208V Outlets 16 C13 2 C19 1 L6 30R 2 L6 30P 10ft inputs 2U Rack Mount TAA PDUMH30HVAT

5kW Single-Phase ATS/Metered PDU, 208/240V Outlets (16 C13, 2 C19 & 1 L6-30R) 2 L6-30P 10ft inputs, 2U Rack-Mount, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 240
  • Plug Type: (2) NEMA L6-30P
  • Outlet Types: (16) C13; (2) C19; (1) L6-30R
Automatic Transfer Switch PDU Switched 120V 30A 25 Outlets 2U Single Phase PDUMH30ATNET

2.9kW Single-Phase ATS / Switched PDU, LX Platform Interface, 120V Outlets (24 5-15/20R, 1 L5-30R) 2 L5-30P, 2 10ft Cords, 2U Rack-Mount, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 100; 120; 127
  • Plug Type: (2) NEMA L5-30P
  • Outlet Types: (24) 5-15/20R; (1) L5-30R
Automatic Transfer Switch PDU Metered 120V 30A 25 Outlets 2U Single Phase PDUMH30AT

2.9kW Single-Phase ATS / Metered PDU, 120V Outlets (24 5-15/20R, 1 L5-30R), 2 L5-30P, 2 10ft Cords, 2U Rack-Mount, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 100; 120; 127
  • Plug Type: (2) NEMA L5-30P
  • Outlet Types: (24) 5-15/20R; (1) L5-30R
3.2 3.8kW Single Phase ATS Switched PDU 200 240V Outlets 8 C13 2 C19 2 C20 12ft Cord 1U Rack Mount TAA PDUMH20HVATNET

3.2-3.8kW Single-Phase ATS/Switched PDU, LX Platform Interface, 200-240V Outlets (8 C13 & 2 C19), 2 C20, 12ft Cord, 1U Rack-Mount, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) IEC-320 C20
  • Outlet Types: (8) C13; (2) C19
3.2 3.8kW Single Phase ATS Metered PDU 200 240V 8 C13 2 C19 2 C20 12ft Cord 1U Rack Mount TAA PDUMH20HVAT

3.2-3.8kW Single-Phase ATS/Metered PDU, 200-240V (8 C13 & 2 C19), 2 C20, 12ft Cord, 1U Rack-Mount, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) IEC-320 C20
  • Outlet Types: (8) C13; (2) C19
1.9kW Single Phase ATS Switched PDU 120V 16 5 15 20R 2 L5 20P 5 20P Inputs 2 12ft Cords 1U Rack Mount PDUMH20ATNET

1.9kW Single-Phase ATS / Switched PDU with LX Platform Interface, 120V Outlets (16 5-15/20R), 2 L5-20P / 5-20P 12ft 120V Inputs, 1U Rack-Mount, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: (2) NEMA 5-20P; (2) NEMA L5-20P
  • Outlet Types: (16) 5-15/20R
1.9kW Single Phase ATS Metered PDU 120V 16 5 15 20R 2 L5 20P 5 20P adapters 2 12ft Cords 1U Rack Mount TAA PDUMH20AT

1.9kW Single-Phase ATS / Metered PDU, 120V (16 5-15/20R), 2 L5-20P / 5-20P adapters, 2 12ft Cords, 1U Rack-Mount, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: (2) NEMA 5-20P; (2) NEMA L5-20P
  • Outlet Types: (16) 5-15/20R
2 2.4kW Single Phase ATS Switched PDU 200 240V C13 C14 1U Rack Mount TAA PDUMH15HVATNET

2-2.4kW Single-Phase ATS/Switched PDU, LX Platform, 200-240V Outlets (10 C13), 2 C14 Inlets, 3.6 m Cords, 1U, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) IEC-320 C14
  • Outlet Types: (10) C13
2–2.4kW Single Phase ATS Metered PDU 200–240V C13 C14 1U Rack Mount TAA PDUMH15HVAT

2–2.4kW Single-Phase ATS/Metered PDU, 200–240V Outlets (10 C13), 2 C14 Inlets, 3.6 m Cords, 1U Rack-Mount, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: (2) IEC-320 C14
  • Outlet Types: (10) C13
1.4kW Single Phase ATS Switched PDU 120V 8 5 15R 2 5 15P 100 127V Input 2 12ft Cords 1U Rack Mount PDUMH15ATNET

1.4kW Single-Phase ATS / Switched PDU with LX Platform Interface, 120V outlets (8 5-15R), 2 5-15P 120V 12ft Inputs, 1U Rack-Mount, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: (2) NEMA 5-15P
  • Outlet Types: (8) 5-15R
1.4kW Single Phase ATS Metered PDU 120V 8 5 15R 2 5 15P 100 127V Input 2 12ft Cords 1U Rack Mount TAA PDUMH15AT

1.4kW Single-Phase ATS / Metered PDU, 120V (8 5-15R), 2 5-15P, 100-127V Input, 2 12ft Cords, 1U Rack-Mount, TAA

  • Type: Auto-Transfer Switch
  • Phase: Single-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 100; 120; 127
  • Plug Type: (2) NEMA 5-15P
  • Outlet Types: (8) 5-15R
17.3kW 3 Phase 208V ATS Monitored PDU IEC 309 60A Inputs 1U Rack Mount TAA PDU360AT6G60

17.3kW 3-Phase 208V ATS/Monitored PDU, 2 IEC 309 60A Inputs, 1U Rack-Mount (0U Outlet Accessory Sold Separately), TAA

  • Type: Auto-Transfer Switch
  • Phase: 3-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 208
  • Plug Type: (2) IEC-309 60A BLUE (3P+E)
  • Outlet Types: C13; C19
8.6kW 3 Phase 208V Monitored Rack ATS 1U 2 L21 30P 6 ft Cords Vertical PDU required Sold Separately PDU330AT6L2130

8.6kW 3-Phase 208V Monitored Rack ATS, 1U, 2 L21-30P, 6 ft. Cords, (Vertical PDU also required, Sold Separately)

  • Type: Auto-Transfer Switch
  • Phase: 3-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 208
  • Plug Type: (2) NEMA L21-30P
  • Outlet Types: C13; C19
8.6kW 208V 3 Phase Monitored Rack ATS 1U 2 L15 30P 6 ft Cords Vertical PDU required Sold separately PDU330AT6L1530

8.6kW 208V 3-Phase Monitored Rack ATS, 1U, 2 L15-30P, 6 ft. Cords, (Vertical PDU also required, Sold separately)

  • Type: Auto-Transfer Switch
  • Phase: 3-Phase
  • Form Factor: Horizontal (1U)
  • Input Voltage: 208
  • Plug Type: (2) NEMA L15-30P
  • Outlet Types: C13; C19
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.