Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cables & Connectivity / Keystone Jacks

USB 3.0 All in One Keystone Panel Mount Coupler Cable Female Female Angled Connector Black 1 ft U325-001-KPA-BK

USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft.

  • Type: Keystone Jacks
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (FEMALE)
  • Connector 2: USB 3.0 A (FEMALE)
USB 3.0 All in One Keystone Panel Mount Coupler Female Female Black U325-000-KP-BK

USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black

  • Type: Keystone Jacks
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (FEMALE)
  • Connector 2: USB 3.0 A (FEMALE)
USB 3.0 All in One Keystone Panel Mount Angled Coupler Female Female Black U325-000-KPA-BK

USB 3.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

  • Type: Keystone Jacks
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (FEMALE)
  • Connector 2: USB 3.0 A (FEMALE)
USB 3.0 All in One Keystone Panel Mount Extension Cable Male Female Angled Connector Black 1 ft U324-001-KPA-BK

USB 3.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, Black, 1 ft.

  • Type: Keystone Jacks
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: USB 3.0 A (FEMALE)
USB 2.0 All in One Keystone Panel Mount Coupler Cable Female Female Angled Connector White 1ft U060-001-KPA-WH

USB 2.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, White, 1 ft.

  • Type: Keystone Jacks
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
USB 2.0 All in One Keystone Panel Mount Coupler Cable Female Female Angled Connector Black 1 ft U060-001-KPA-BK

USB 2.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft.

  • Type: Keystone Jacks
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
USB 2.0 All in One Keystone Panel Mount Coupler F/F White U060-000-KP-WH

USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), White

  • Type: Keystone Jacks
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
USB 2.0 All in One Keystone Panel Mount Coupler Female Female Black U060-000-KP-BK

USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black

  • Type: Keystone Jacks
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
USB 2.0 All in One Keystone Panel Mount Angled Coupler F/F White U060-000-KPA-WH

USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), White

  • Type: Keystone Jacks
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
USB 2.0 All in One Keystone Panel Mount Angled Coupler Female Female Black U060-000-KPA-BK

USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

  • Type: Keystone Jacks
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (FEMALE)
  • Connector 2: USB A (FEMALE)
USB 2.0 Hi Speed All in One Keystone Panel Mount Extension Cable Male Female Angled Connector 1 ft U024-001-KPA-BK

USB 2.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft.

  • Type: Keystone Jacks
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: USB A (MALE)
  • Connector 2: DISPLAYPORT (FEMALE)
Mini DisplayPort to DisplayPort All in One Keystone Panel Mount Adapter Cable Female Female Angled Connector 1 ft P169-001-KPA-BK

Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Adapter Cable (F/F), Angled Connector, 1 ft.

  • Type: Keystone Jacks
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: MINI DISPLAYPORT (FEMALE)
Mini DisplayPort to DisplayPort All in One Keystone Panel Mount Angled Adapter Female Female Black P169-000-KPA-BK

Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black

  • Type: Keystone Jacks
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: MINI DISPLAYPORT (FEMALE)
lc to lc multimode fiber coupler duplex white keystone jack N455-000-WH-KJ

Duplex Multimode Fiber Coupler, Keystone Jack - LC to LC, White

  • Type: Keystone Jacks
  • Technology: Multimode
  • Connector 1: LC DUPLEX (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
lc to lc multimode fiber coupler duplex black keystone jack N455-000-BL-KJ

Duplex Multimode Fiber Coupler, Keystone Jack - LC to LC, Blue

  • Type: Keystone Jacks
  • Technology: Multimode
  • Connector 1: LC DUPLEX (FEMALE)
  • Connector 2: LC DUPLEX (FEMALE)
Cat6 Cat5e 110 Style Punch Down Keystone Jack White 25 Pack N238-025-WH

Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, 25-Pack, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
Cat6 Cat5e 110 Style Punch Down Keystone Jack Red 25 Pack N238-025-RD

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, 25-Pack, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
Cat6 Cat5e 110 Style Punch Down Keystone Jack Blue 25 Pack N238-025-BL

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, 25-Pack, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
Cat6 Cat5e 110 Style Punch Down Keystone Jack Black 10 Pack N238-010-BK

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Black, 10-Pack, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
Cat6 Cat5e 110 Style Punch Down Keystone Jack Yellow N238-001-YW

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Yellow, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
Cat6 Cat5e 110 Style Punch Down Keystone Jack Toolless White N238-001-WH-TF

Toolless Cat6/5e Keystone Jack - White, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
Cat6a 110 Style Punchdown RJ45 Keystone Jack White TAA N238-001-WH-6A

Cat6a 110-Style Punchdown RJ45 Keystone Jack, White, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
Cat6 Cat5e 110 Style Punch Down Keystone Jack White N238-001-WH

Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
Toolless Shielded Cat6a Keystone Jack Gray N238-001-SH-TFA

Toolless Shielded Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Silver, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
Keystone Jack Cat6a Cat6 Cat5e RJ45 Shielded Dust Cap Toolless PoE PoE+ Compliant TAA N238-001-SH-TF

Keystone Jack Cat6a/Cat6/Cat5e, RJ45, Shielded, Dust Cap - Toolless, PoE/PoE+ Compliant, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
Cat6 Cat5e 110 Style Punch Down Keystone Jack Red N238-001-RD

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
Toolless Cat6a Keystone Jack Gray N238-001-GY-TFA

Toolless Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Gray, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
Keystone Jack Cat6a Cat6 Cat5e RJ45 Shuttered Dust Cap Toolless PoE PoE+ Compliant White TAA N238-001-GY-TF

Keystone Jack Cat6a/Cat6/Cat5e, RJ45, Shuttered, Dust Cap - Toolless, PoE/PoE+ Compliant, White, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
Cat6 Cat5e 110 Style Punch Down Keystone Jack Green N238-001-GN

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Green, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
Cat6 Cat5e 110 Style Punch Down Keystone Jack Blue N238-001-BL

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: 110 IDC
  • Number of Ports: 1
PreConfigured Unshielded Cat6 6 Port Surface Mount Box 110 IDC RJ45 White N236-006-WH

Pre-Configured Unshielded Cat6 6-Port Surface-Mount Box, 110 IDC, RJ45, White

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
PreConfigured Unshielded Cat6 4 Port Surface Mount Box 110 IDC RJ45 White N236-004-WH

Pre-Configured Unshielded Cat6 4-Port Surface-Mount Box, 110 IDC, RJ45, White

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
Cat6a Straight Through Modular Shielded In Line Snap In Coupler 90 Degree Down Angled Port White RJ45 Female Female N235-001-WH-6AD

Cat6a Straight-Through Modular In-Line Snap-In Coupler with 90-Degree Down-Angled Port, White (RJ45 F/F)

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
Cat6 Straight Through Modular In Line Snap In Coupler RJ45 Female Female White N235-001-WH

Cat6 Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), White, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
Cat6 Straight Through Modular Shielded In Line Snap In Coupler 90 Degree Down Angled Port RJ45 Female Female N235-001-SH-D

Cat6 Straight-Through Modular Shielded In-Line Snap-In Coupler with 90-Degree Down-Angled Port (RJ45 F/F)

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
Cat6a Straight Through Modular Shielded In Line Snap In Coupler 90 Degree Down Angled Port RJ45 Female Female N235-001-SH-6AD

Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler with 90-Degree Down-Angled Port (RJ45 F/F), TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
Cat6a Straight Through Shielded Modular In Line Snap In Coupler RJ45 Female N235-001-SH-6A

Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler (RJ45 F/F), TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
Cat6 Straight Through Shielded Modular In Line Snap In Coupler RJ45 Female N235-001-SH

Cat6 Straight Through Modular Shielded In-line Snap-in Coupler (RJ45 F/F), TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
Cat6a Straight Through Modular In line Snap in Coupler RJ45 N235-001-6A

Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6; Cat6a
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
Cat6 Straight Through Modular In line Snap in Coupler RJ45 Female Female N235-001

Cat6 Straight Through Modular In-line Snap-in Coupler (RJ45 F/F), TAA

  • Type: Keystone Jacks
  • Technology: Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
keystone jack cat5e cat6 rj45 shielded industrial dustcap N206-KJ01-IND

Keystone Jack Cat6/Cat5e, RJ45, Shielded, Dust Cap, Industrial - 110 Punch Down, IP67, TAA

  • Type: Keystone Jacks
  • Technology: Cat5/5e; Cat6
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
BNC All in One Keystone Panel Mount Coupler Female Female 75 Ohms A230-001-KP

BNC All-in-One Keystone/Panel Mount Coupler (F/F), 75 Ohms

  • Type: Keystone Jacks
  • Technology: RG59/RG6
  • Connector 1: BNC (FEMALE)
  • Connector 2: BNC (FEMALE)
RCA Female Audio Screw Terminal Keystone Jack Kit Red White A050-000-ST-KJ

RCA Female Audio to Screw Terminal Keystone Jack Kit, Red/White

  • Type: Keystone Jacks
  • Technology: Stereo Audio
  • Connector 1: SCREW TERMINAL
  • Connector 2: RCA (FEMALE)
Audio Keystone Jack Snap in Insert Module R W Female A050-000-KJ

Audio Keystone Jack, Snap-in Insert Module (R,W F/F)

  • Type: Keystone Jacks
  • Technology: Stereo Audio
  • Connector 1: RCA (FEMALE)
  • Connector 2: RCA (FEMALE)
Composite Audio Video Keystone Jack Snap In Insert Module R Y W Female A020-000-KJ

Composite Audio Video Keystone Jack, Snap-in Insert Module (R,Y,W F/F)

  • Type: Keystone Jacks
  • Technology: Composite; Stereo Audio
  • Connector 1: RCA (FEMALE)
  • Connector 2: RCA (FEMALE)
Component Video Keystone Snap In Module Kit R G B A008-000-KJ

Component Video Keystone Snap-In Module Kit ( R, G, B )

  • Type: Keystone Jacks
  • Technology: Component
  • Connector 1: RCA (FEMALE)
  • Connector 2: RCA (FEMALE)
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.