Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com
Products | Tripp Lite

Runtimes for OMNISMART700TSU

Total Load (Watts):
Estimated Runtime:
 13 minutes

Note: This UPS system does not support the addition of external battery packs.

Total Load Calculator | Tripp Lite

Make sure that the UPS can handle the total electrical load of the equipment that you want to connect to it. You can use our Load Calculator to determine your total load, and then choose a UPS with an Output Watt Capacity 20-25% higher than that total.

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.