Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Networking / KVM Switch Accessories

DVI KVM Cable Kit DVI USB 3.5mm Audio 3xMale 3xMale USB Male to Male 1080p 10ft Black P784-010-U

DVI KVM Cable Kit - DVI, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M), 1080p, 10 ft., Black

  • Type: Cable Kits
DVI KVM Cable Kit DVI USB 3.5mm Audio 3xMale 3xMale USB Male to Male DVI Male to Male 1080p 10ft Black P784-010-DVU

DVI KVM Cable Kit - DVI, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M) + DVI (M/M), 1080p, 10 ft., Black

  • Type: Cable Kits
Dual DVI KVM Cable Kit DVI USB 3.5mm Audio 3xMale 3xMale DVI Male to Male 1080p 10ft Black P784-010-DV

Dual DVI KVM Cable Kit - DVI, USB, 3.5 mm Audio (3xM/3xM) + DVI (M/M), 1080p, 10 ft., Black

  • Type: Cable Kits
DVI KVM Cable Kit 3in1 DVI USB 3.5mm Audio 3xMale 3xMale 1080p 10ft Black P784-010

DVI KVM Cable Kit, 3 in 1 - DVI, USB, 3.5 mm Audio (3xM/3xM), 1080p, 10 ft., Black

  • Type: Cable Kits
DVI KVM Cable Kit DVI USB 3.5mm Audio 3xMale 3xMale USB Male to Male 1080p 6ft Black P784-006-U

DVI KVM Cable Kit - DVI, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M), 1080p, 6 ft., Black

  • Type: Cable Kits
DVI KVM Cable Kit DVI USB 3.5mm Audio 3xMale 3xMale USB Male to Male DVI Male to Male 1080p 6ft Black P784-006-DVU

DVI KVM Cable Kit - DVI, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M) + DVI (M/M), 1080p, 6 ft., Black

  • Type: Cable Kits
Dual DVI KVM Cable Kit DVI USB 3.5mm Audio 3xMale 3xMale DVI Male to Male 1080p 6ft Black P784-006-DV

Dual DVI KVM Cable Kit - DVI, USB, 3.5 mm Audio (3xM/3xM) + DVI (M/M), 1080p, 6 ft., Black

  • Type: Cable Kits
DVI KVM Cable Kit 3in1 DVI USB 3.5mm Audio 3xMale 3xMale 1080p 6ft Black P784-006

DVI KVM Cable Kit, 3 in 1 - DVI, USB, 3.5 mm Audio (3xM/3xM), 1080p, 6 ft., Black

  • Type: Cable Kits
DisplayPort KVM Cable Kit DP USB 3.5mm Audio 3xMale 3xMale USB Male to Male 4K 4 4 4 10ft Black P783-010-U

DisplayPort KVM Cable Kit - DP, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M), 4K, 4:4:4, 10 ft., Black

  • Type: Cable Kits
DisplayPort KVM Cable Kit DP USB 3.5 mm Audio 3xM 3xM USB Male to Male DP Male to Male 4K 10ft Black P783-010-DPU

DisplayPort KVM Cable Kit - DP, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M) + DP (M/M), 4K, 10 ft., Black

  • Type: Cable Kits
Dual DisplayPort KVM Cable Kit DP USB 3.5mm Audio 3xMale 3xMale DP Male to Male 4K 4 4 4 10ft Black P783-010-DP

Dual DisplayPort KVM Cable Kit - DP, USB, 3.5 mm Audio (3xM/3xM) + DP (M/M), 4K, 4:4:4, 10 ft., Black

  • Type: Cable Kits
DisplayPort KVM Cable Kit 3 in 1 4K DisplayPort USB 3.5mm Audio 3xMale 3xMale 4 4 4 10ft Black P783-010

DisplayPort KVM Cable Kit, 3 in 1 - 4K DisplayPort, USB, 3.5 mm Audio (3xM/3xM), 4:4:4, 10 ft., Black

  • Type: Cable Kits
DisplayPort KVM Cable Kit DP USB 3.5mm Audio 3xMale 3xMale USB Male to Male 4K 4 4 4 6ft Black P783-006-U

DisplayPort KVM Cable Kit - DP, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M), 4K, 4:4:4, 6 ft., Black

  • Type: Cable Kits
DisplayPort KVM Cable Kit DP USB 3.5mm Audio 3xM 3xM USB Male to Male DP Male to Male 4K 6ft Black P783-006-DPU

DisplayPort KVM Cable Kit - DP, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M) + DP (M/M), 4K, 6 ft., Black

  • Type: Cable Kits
Dual DisplayPort KVM Cable Kit DP USB 3.5mm Audio 3xMale 3xMale DP Male Male 4K 4 4 4 6ft Black P783-006-DP

Dual DisplayPort KVM Cable Kit - DP, USB, 3.5 mm Audio (3xM/3xM) + DP (M/M), 4K, 4:4:4, 6 ft., Black

  • Type: Cable Kits
DisplayPort KVM Cable Kit 3 in 1 4K DisplayPort USB 3.5mm Audio 3xMale 3xMale 4 4 4 6ft Black P783-006

DisplayPort KVM Cable Kit, 3 in 1 - 4K DisplayPort, USB, 3.5 mm Audio (3xM/3xM), 4:4:4, 6 ft., Black

  • Type: Cable Kits
HDMI DVI USB KVM Cable Kit 15 ft P782-015-DH

HDMI/DVI/USB KVM Cable Kit, 15 ft.

  • Type: Cable Kits
HDMI DVI USB KVM Cable Kit 10 ft P782-010-DH

HDMI/DVI/USB KVM Cable Kit, 10 ft.

  • Type: Cable Kits
HDMI DVI USB KVM Cable Kit 6 ft P782-006-DH

HDMI/DVI/USB KVM Cable Kit, 6 ft.

  • Type: Cable Kits
Daisychain Cable for NetController KVM Switches B040 Series B042 Series 10 ft P781-010

Daisychain Cable for NetController KVM Switches B040-Series and B042-Series, 10-ft.

  • Type: Daisy-Chain Cables
Daisychain Cable for NetController KVM Switches B040 Series B042 Series 6 ft P781-006

Daisychain Cable for NetController KVM Switches B040-Series and B042-Series, 6-ft.

  • Type: Daisy-Chain Cables
USB PS2 Combo Cable Kit for NetController KVM Switches B040 Series B042 Series 15 ft P780-015

USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 15-ft.

  • Type: Cable Kits
USB PS2 Combo Cable Kit for NetController KVM Switches B040 Series B042 Series 10 ft P780-010

USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 10-ft.

  • Type: Cable Kits
USB PS2 Combo Cable Kit for NetController KVM Switches B040 Series B042 Series 6 ft P780-006

USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 6-ft.

  • Type: Cable Kits
USB PS2 Combo Cable for B020 U08 U16 B022 U16 KVM Switches 15 ft P778-015

USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15-ft.

  • Type: Cable Kits
USB PS2 Combo Cable NetDirector KVM Switch B020 U08 U16 10 ft P778-010

USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10-ft.

  • Type: Cable Kits
USB PS2 Combo Cable NetDirector KVM Switches B020 U08 U16 KVM B022 U16 6 ft P778-006

USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6-ft.

  • Type: Cable Kits
USB 2 in 1 Cable Kit NetDirector KVM Switch B020 Series KVM B022 Series 19 ft P776-019

USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 19-ft.

  • Type: Cable Kits
USB 2 in 1 Cable Kit NetDirector KVM Switch B020 Series KVM B022 Series 10 ft P776-010

USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10-ft.

  • Type: Cable Kits
USB 2 in 1 Cable Kit NetDirector KVM Switch B020 Series KVM B022 Series 6 ft P776-006

USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6-ft.

  • Type: Cable Kits
PS 2 3 in 1 Cable Kit NetDirector KVM Switch B020 Series KVM B022 Series 25 ft P774-025

PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 25-ft.

  • Type: Cable Kits
PS 2 3 in 1 Cable Kit NetDirector KVM Switch B020 Series KVM B022 Series 15 ft P774-015

PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 15-ft.

  • Type: Cable Kits
PS 2 3 in 1 Cable Kit NetDirector KVM Switch B020 Series KVM B022 Series 10 ft P774-010

PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 10-ft.

  • Type: Cable Kits
PS 2 3 in 1 Cable Kit NetDirector KVM Switch B020 Series KVM B022 Series 6 ft P774-006

PS/2 (3-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6-ft.

  • Type: Cable Kits
Daisychain Cable for NetDirector KVM Switch B020 Series KVM B022 Series 15 ft P772-015

Daisychain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 15-ft.

  • Type: Daisy-Chain Cables
Daisychain Cable NetDirector KVM Switch B020 Series KVM B022 Series 6 ft P772-006

Daisychain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 6-ft.

  • Type: Daisy-Chain Cables
Daisychain Cable NetDirector KVM Switch B020 Series KVM B022 Series 2 ft P772-002

Daisychain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 2-ft.

  • Type: Daisy-Chain Cables
DVI to Dual USB A KVM Cable 2x Male to 2x Male 1920x1200 1080p 60Hz 10ft P760-010-DVI

DVI to USB-A Dual KVM Cable Kit - (2x Male/2x Male), 1920 x 1200 (1080p) @ 60 Hz, 10 ft.

  • Type: Cable Kits
Cable Kit for Secure KVM Switches B002 DUA2 B002 DUA4 15 ft P759-015

DVI / USB / Audio KVM Cable Kit, 15-ft.

  • Type: Cable Kits
Cable Kit for Secure KVM Switches B002 DUA2 B002 DUA4 10 ft P759-010

DVI / USB / Audio KVM Cable Kit, 10-ft.

  • Type: Cable Kits
Cable Kit Secure KVM Switches B002 DUA2 B002 DUA4 6 ft P759-006

DVI / USB / Audio KVM Cable Kit, 6-ft.

  • Type: Cable Kits
USB Cable Kit KVM Switch B006 VU4 R 10 ft P758-010

USB Cable Kit for KVM Switch B006-VU4-R, 10-ft.

  • Type: Cable Kits
USB Cable Kit KVM Switch B006 VU4 R 6 ft P758-006

USB Cable Kit for KVM Switch B006-VU4-R, 6-ft.

  • Type: Cable Kits
VGA PS2 Audio Combo Cable Kit KVM Switch B006 VUA4 K R 10 ft P757-010

VGA/PS2/Audio Combo Cable Kit for KVM Switch B006-VUA4-K-R, 10-ft.

  • Type: Cable Kits
VGA USB Audio Combo Cable Kit KVM Switch B006 VUA4 K R 10 ft P756-010

VGA/USB/Audio Combo Cable Kit for KVM Switch B006-VUA4-K-R, 10-ft.

  • Type: Cable Kits
PS 2 3 1 Cable Kit KVM Switch B007 008 15 ft P753-015

PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 15-ft.

  • Type: Cable Kits
PS 2 3 in 1 Cable Kit KVM Switch B007 008 10 ft P753-010

PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 10-ft.

  • Type: Cable Kits
PS 2 3 in 1 Cable Kit KVM Switch B007 008 6 ft P753-006

PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 6-ft.

  • Type: Cable Kits
PS 2 3 1 Cable Kit KVM Switch B004 008 15 ft P750-015

PS/2 (3-in-1) Cable Kit for KVM Switch B004-008, 15-ft.

  • Type: Cable Kits
PS 2 3 1 Cable Kit KVM Switch B004 008 10 ft P750-010

PS/2 (3-in-1) Cable Kit for KVM Switch B004-008, 10-ft.

  • Type: Cable Kits
PS 2 3 1 Cable Kit KVM Switch B004 008 6 ft P750-006

PS/2 (3-in-1) Cable Kit for KVM Switch B004-008, 6-ft.

  • Type: Cable Kits
NetCommander USB Server Interface Unit SIU 8 Pack B078-101-USB-8

NetCommander USB Server Interface Unit (SIU) - 8-Pack

  • Type: Server Cable (SIU)
NetCommander USB Server Interface Unit SIU Virtual Media 12Mbps B078-101-USB2

NetCommander USB Server Interface Unit (SIU) with Virtual Media up to 12Mbps

  • Type: Server Cable (SIU)
NetCommander USB Server Interface Unit SIU Single B078-101-USB-1

NetCommander USB Server Interface Unit (SIU) - Single

  • Type: Server Cable (SIU)
KVM Switch Accessories NetCommander USB Server Interface Unit SIU B078-101-USB

KVM Switch Accessories - NetCommander USB Server Interface Unit (SIU)

  • Type: Server Cable (SIU)
PS2 Server Interface Unit SIU for KVM Switch B078-101-PS2

NetCommander PS2 Server Interface Unit (SIU)

  • Type: Server Cable (SIU)
USB Console Interface Module for NetDirector Matrix KVM Switches B062-002-USB

USB Console Interface Module for NetDirector Matrix KVM Switches

  • Type: Server Cable (SIU)
PS 2 Console Interface Module for NetDirector Matrix KVM Switches B062-002-PS2

PS/2 Console Interface Module for NetDirector Matrix KVM Switches

  • Type: Server Cable (SIU)
NetDirector USB Server Interface Unit Virtual Media CAC Support B064 Series B055-001-UV2CAC

NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series)

  • Type: Server Cable (SIU)
NetDirector USB Server Interface Unit Virtual Media Support Audio B064 IPG B055-001-USB-VA

NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series)

  • Type: Server Cable (SIU)
NetDirector USB Server Interface Unit Virtual Media Support B064 Series B055-001-USB-V2

NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series)

  • Type: Server Cable (SIU)
NetDirector USB Server Interface Unit B064 Series B055-001-USB

NetDirector USB Server Interface Unit (B064-Series)

  • Type: Server Cable (SIU)
NetDirector HDMI USB Server Interface Unit Virtual Media CAC Support B055-001-UHD

NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI

  • Type: Server Cable (SIU)
NetDirector DVI USB Server Interface Unit Virtual Media CAC Support B055-001-UDV

NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI

  • Type: Server Cable (SIU)
NetDirector DisplayPort USB Server Interface Unit Virtual Media CAC Support B055-001-UDP

NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series)

  • Type: Server Cable (SIU)
NetDirector Serial Server Interface Unit B064 Series B055-001-SER

NetDirector Serial Server Interface Unit (B064-Series)

  • Type: Server Cable (SIU)
NetDirector PS 2 Server Interface Unit B064 Series B055-001-PS2

NetDirector PS/2 Server Interface Unit (B064-Series)

  • Type: Server Cable (SIU)
Server Remote Control External KVM over IP B051-000

IP Remote Access Unit for KVM Switches and Servers

  • Type: Remote Management
22 Post Rack Mount Bracket B020 B021 B040 B070 Consoles KVM Consoles B019-000

2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles

  • Type: Mounting Brackets
Cat5e KVM Console Extender Kit B013-330

Cat5e KVM Console Extender Kit

  • Type: Extender Kits
Smart IP Access Extend KVM control over IP 0SU51068

Smart IP Access - Extend KVM control over IP

  • Type: Remote Management
Specter II PS 2 Remote Unit for Phantom KVM Installation 0SU51012

Specter II PS/2 Remote Unit for Phantom KVM Installation

  • Type: Remote Management
Specter II USB Remote Unit for Phantom KVM Installation 0SU51011

Specter II USB Remote Unit for Phantom KVM Installation

  • Type: Remote Management
PS 2 to USB Converter 0DT60002

PS/2 to USB Converter

  • Type: Adapters
0DT60001 Power Supply 12VDC 1000mA 0DT60001-AC-INT

External Power Supply for USB VGA over Cat5 UTP KVM Console Extender Kit, 12VDC, 1000mA

  • Type: Power Supplies
USB VGA over Cat5 UTP KVM Console Extender Kit 500 ft 0DT60001

USB VGA over Cat5 UTP KVM Console Extender Kit - 500-ft.

  • Type: Extender Kits
Mini USB VGA over Cat5 UTP KVM Console Extender Kit 230 ft 0DT23010

Mini USB VGA over Cat5 UTP KVM Console Extender Kit - 230-ft.

  • Type: Extender Kits
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.