Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Networking / Built-in PDU

24 Port Gigabit Ethernet Switch 12 Outlet PDU 2 SFP 8 POE Ports NSU-G24C2P08

24-Port Gigabit Ethernet Switch with 12 Outlet PDU, 2 SFP and 8 PoE+ Ports, 120W

  • Type: Built-in PDU
  • Form Factor: Rackmount
  • Port Types: (22) 10/100/1000 (RJ45); (2) Combo RJ45/SFP
24 Port Gigabit Ethernet Switch 12 Outlet PDU 2 SFP Ports NSU-G24C2

24-Port Gigabit Ethernet Switch with 12 Outlet PDU, 2 SFP Ports

  • Type: Built-in PDU
  • Form Factor: Rackmount
  • Port Types: (22) 10/100/1000 (RJ45); (2) Combo RJ45/SFP; Console (RJ45)
24 Port Gigabit Ethernet Switch 12 Outlet PDU NSU-G24

24-Port Gigabit Ethernet Switch with 12 Outlet PDU

  • Type: Built-in PDU
  • Form Factor: Rackmount
  • Port Types: (24) 10/100/1000 (RJ45)
24 Port Managed Gigabit Ethernet Switch Integrated 12 Outlet PDU NSS-G24D2

24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 52 Gbps, 12-Outlet 120V PDU

  • Type: Built-in PDU
  • Form Factor: Rackmount
  • Port Types: (24) 10/100/1000 (RJ45); (2) Dedicated SFP; (1) Console (RJ45)
16 Port Managed Gigabit Ethernet Switch Integrated 8 Outlet PDU NSS-G16D2

16 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 SFP Slots, 36 Gbps, Web, 8-Outlet 120V PDU/Surge Protect

  • Type: Built-in PDU
  • Form Factor: Rackmount
  • Port Types: (16) 10/100/1000 (RJ45); (2) Dedicated SFP; (1) Console (RJ45)
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.