Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cables & Connectivity / Couplers

4K HDMI Coupler with Ethernet Female to Female Industrial High Speed 4Kx2K 60Hz IP67 Rated Dust Cap P569-000-FF-IND

4K HDMI Coupler with Ethernet (F/F), Industrial High Speed, 4K x 2K (@ 60 Hz), IP67 Rated, Dust Cap

  • Type: Couplers
  • Technology: HDMI; HDR
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
3.5MM Female Stereo Audio Coupler P310-000

3.5mm Mini Stereo Audio Coupler (F/F)

  • Type: Couplers
  • Technology: Stereo Audio
  • Connector 1: 3.5MM (FEMALE)
  • Connector 2: 3.5MM (FEMALE)
  • Color: Black
Mini DisplayPort to DisplayPort All in One Keystone Panel Mount Adapter Cable Female Female Angled Connector 1 ft P169-001-KPA-BK

Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Adapter Cable (F/F), Angled Connector, 1 ft.

  • Type: Couplers
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: MINI DISPLAYPORT (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
Mini DisplayPort to DisplayPort All in One Keystone Panel Mount Angled Adapter Female Female Black P169-000-KPA-BK

Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black

  • Type: Couplers
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: MINI DISPLAYPORT (FEMALE)
  • Color: Black
Compact DisplayPort Coupler Gender Changer DisplayPort Female P168-000

Compact DisplayPort Coupler Gender Changer (F/F)

  • Type: Couplers
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: DISPLAYPORT (FEMALE)
  • Color: Black
High Speed HDMI Ethernet All in One Keystone Panel Mount Coupler Cable Female Female Angled Connector 1 ft P164-001-KPA-BK

High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, 1 ft.

  • Type: Couplers
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
HDMI All in One Keystone Panel Mount Coupler Female Female Black P164-000-KP-BK

HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black

  • Type: Couplers
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDMI All in One Keystone Panel Mount Angled Coupler Female Female Black P164-000-KPA-BK

HDMI All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black

  • Type: Couplers
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
HDMI Keystone Jack Snap In Insert Module Female P164-000-KJ-WH

HDMI Keystone Wallplate Coupler, White (HDMI F/F)

  • Type: Couplers
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: White
HDMI Coupler Gender Changer Female P164-000

HDMI Coupler Gender Changer (F/F)

  • Type: Couplers
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
DVI Coupler Gender Changer DVI I Female P162-000

DVI Coupler Gender Changer (F/F)

  • Type: Couplers
  • Technology: DVI
  • Connector 1: DVI-I (FEMALE)
  • Connector 2: DVI-I (FEMALE)
  • Color: Beige
Compact Slimline VGA Video Coupler Gender Changer HD15 female female P160-000

Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)

  • Type: Couplers
  • Technology: VGA/SVGA
  • Connector 1: HD15 (FEMALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Gold
Compact Slimline VGA Video Gender Changer HD15 Male P158-000

Compact/Slimline VGA Video Gender Changer (HD15 M/M)

  • Type: Couplers
  • Technology: VGA/SVGA
  • Connector 1: HD15 (MALE)
  • Connector 2: HD15 (MALE)
  • Color: Gold
Compact Slimline DB25 Gender Changer male male P156-000

Compact/Slimline DB25 Gender Changer (M/M)

  • Type: Couplers
  • Technology: DB25; Serial (RS232)
  • Connector 1: DB25 (MALE)
  • Connector 2: DB25 (MALE)
  • Color: Gold
Compact Slimline DB25 Gender Changer DB25 Female P154-000

Compact/Slimline DB25 Coupler Gender Changer (F/F)

  • Type: Couplers
  • Technology: DB25; Serial (RS232)
  • Connector 1: DB25 (FEMALE)
  • Connector 2: DB25 (FEMALE)
  • Color: Gold
Compact Slimline DB9 Gender Changer Male Male P152-000

Compact/Slimline DB9 Gender Changer (M/M)

  • Type: Couplers
  • Technology: Serial (RS232)
  • Connector 1: DB9 (MALE)
  • Connector 2: DB9 (MALE)
  • Color: Gold
Compact Slimline DB9 Coupler Gender Changer Female Female P150-000

Compact/Slimline DB9 Coupler Gender Changer (F/F)

  • Type: Couplers
  • Technology: Serial (RS232)
  • Connector 1: DB9 (FEMALE)
  • Connector 2: DB9 (FEMALE)
  • Color: Gold
HDBaseT Accessory Cat6a Straight Through Modular In Line Snap In Coupler BHDBT-001-FF

Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA

  • Type: Couplers
  • Technology: Cat5/5e; Cat6; Cat6a; HDBaseT
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: White
BNC All in One Keystone Panel Mount Coupler Female Female 75 Ohms A230-001-KP

BNC All-in-One Keystone/Panel Mount Coupler (F/F), 75 Ohms

  • Type: Couplers
  • Technology: RG59/RG6
  • Connector 1: BNC (FEMALE)
  • Connector 2: BNC (FEMALE)
  • Color: White
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.