Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cables & Connectivity / Computer & Storage

USB 3.1 Gen 1 10Gbps Type C to M2 NGFF SATA SSD B Key Enclosure Adapter UASP Support U457-1M2-SATAG2

USB 3.1 Gen 2 (10 Gbps) USB-C to M.2 NGFF SATA SSD (B-Key) Enclosure Adapter with UASP Support, Thunderbolt™ 3 Compatible

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: USB C (MALE)
  • Connector 2: M.2 NGFF SATA (B-Key)
  • Color: Black
USB 3.1 Gen 2 10Gbps SATA SSD HDD to USB C Enclosure Adapter with UASP Support Metal Housing U457-025-SATAG2

USB 3.1 Gen 2 (10 Gbps) SATA SSD/HDD to USB-C Enclosure Adapter with UASP Support, Metal Housing, Thunderbolt™ 3 Compatible

  • Type: SATA
  • Technology: SATA/eSATA; USB; USB 3.1 (Gen 2)
  • Connector 1: USB C (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3.1 Gen 2 10Gbps SATA SSD/HDD to USB C Enclosure Adapter with UASP Support U457-025-CG2

USB 3.1 Gen 2 (10 Gbps) 2.5 in. SATA SSD/HDD to USB-C Enclosure Adapter with UASP Support, Thunderbolt 3 Compatible

  • Type: SATA
  • Technology: SATA/eSATA; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 2)
  • Connector 1: USB C (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3.1 Gen 1 5Gbps SATA SSD/HDD to USB A Enclosure Adapter with UASP Support U457-025-AG2

USB 3.1 Gen 1 (5 Gbps) 2.5 in. SATA SSD/HDD to USB-A Enclosure Adapter with UASP Support

  • Type: SATA
  • Technology: SATA/eSATA; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
usb type c to dual sata 10 gbps dock hdd sdd U439-002-CG2

USB 3.1 Type-C to Dual SATA Quick Dock, 10 Gbps, 2.5 and 3.5 in. HDD/SDD, Thunderbolt 3 Compatible

  • Type: SATA
  • Technology: SATA/eSATA; USB; USB 3.1 (Gen 2)
  • Connector 1: USB C (FEMALE)
  • Connector 2: (2) 7-PIN SATA (FEMALE)
  • Color: Black
usb type c to sata 10 gbps dock hdd sdd U439-001-CG2

USB 3.1 Type-C to SATA Quick Dock, 10 Gbps, 2.5 and 3.5 in. HDD/SDD, Thunderbolt 3 Compatible

  • Type: SATA
  • Technology: USB 3.1 (Gen 1); SATA/eSATA; USB
  • Connector 1: USB C (MALE)
  • Connector 2: 7-PIN SATA (FEMALE)
  • Color: Black
USB 3.1 Gen 1 SATA Hard Drive Quick Dock 2.5 in 3.5 in HDD SSD Chromebook U439-001

USB 3.1 Gen 1 USB Type-C (USB-C) to SATA Hard Drive Quick Dock for 2.5 in. and 3.5 in. HDD and SSD, Thunderbolt™ 3 Compatible

  • Type: SATA
  • Technology: USB 3.1 (Gen 1); SATA/eSATA; USB
  • Connector 1: USB C (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Length (ft): 3 - 6
  • Color: Black
USB 3.1 Gen 2 USB Type C SATA III Adapter Cable UASP 2.5in 3.5in White U438-06N-G2-W

USB 3.1 Gen 2 USB Type-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt™ 3 Compatible, White

  • Type: SATA
  • Technology: SATA/eSATA; USB; USB 3.1 (Gen 2)
  • Connector 1: USB C (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: White
USB 3.1 Gen 1 USB Type C SATA III Adapter Cable UASP 2.5in 3.5in White U438-06N-G1-W

USB 3.1 Gen 1 USB Type-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt™ 3 Compatible, White

  • Type: SATA
  • Technology: SATA/eSATA; USB; USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: White
USB 3.0 SuperSpeed External 2.5 in SATA Hard Drive Enclosure Built In Cable UASP Support Microsoft Surface U357-025-UASP

USB 3.0 SuperSpeed External 2.5 in. SATA Hard Drive Enclosure with Built-In Cable and UASP Support

  • Type: SATA
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
USB 3.0 SuperSpeed 2.5 in SATA III Encrypted Hard Drive Enclosure Keypad Lock UASP Support U357-025-SEC

USB 3.0 SuperSpeed to 2.5 in. SATA III Encrypted Hard Drive Enclosure with Keypad Lock and UASP Support

  • Type: SATA
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
Dual Bay USB 3.0 SuperSpeed 2.5in SATA III Portable Hard Drive RAID Enclosure UASP Support U357-025-2

Dual-Bay USB 3.0 SuperSpeed to 2.5 in. SATA III Portable Hard Drive RAID Enclosure with UASP Support

  • Type: SATA
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE); USB A (MALE)
  • Connector 2: (2) 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed 2 Bay Hot Swap SATA Hard Drive RAID Enclosure with Fan for 3.5 inch 2.5 inch Drives U357-002

USB 3.0 SuperSpeed 2 Bay SATA Hard Drive RAID Enclosure w Fan for 3.5" and 2.5" drives

  • Type: SATA
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (2) 22 PIN SATA + POWER (FEMALE)
  • Color: Black
4 Bay USB 3.0 eSATA SATA Docking Station Cloning 2.5in 3.5in SATA Hard Drives U339-004

4-Bay USB 3.0/eSATA to SATA Docking Station with Cloning, 2.5 in. to 3.5 in. SATA Hard Drives

  • Type: SATA
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: 7 PIN ESATA (MALE); USB 3.0 A (MALE)
  • Connector 2: (4) 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning U339-002

USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD

  • Type: SATA
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (2) 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3.0 to SATA Hard Drive Lay Flat Quick Dock U339-001-FLAT

USB 3.0 to SATA Hard Drive Lay-Flat Enclosure for 3.5-in. HDD and SSD

  • Type: SATA
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed to SATA External Hard Drive Docking Station for 2.5 inch 3.5 inch HDD U339-000

USB 3.0 SuperSpeed to SATA External Hard Drive Docking Station for 2.5in or 3.5in HDD

  • Type: SATA
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed SATA III Adapter Cable UASP 2.5in 3.5in SATA White U338-06N-SATA-W

USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, White

  • Type: SATA
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: White
USB 3.0 SuperSpeed SATA III Adapter Cable UASP 2.5in 3.5in SATA Black U338-06N-SATA-B

USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Black

  • Type: SATA
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3 SuperSpeed SATA IDE Adapter USB Cable 2.5in 3.5in 5.25in Hard Drives U338-06N

USB 3.0 SuperSpeed to SATA/IDE Adapter with Built-In USB Cable, 2.5 in., 3.5 in. and 5.25 in. Hard Drives

  • Type: IDE/EIDE
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 7 PIN SATA (MALE)
  • Color: Black
USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives U338-000-SATA

USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives

  • Type: SATA
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed to Serial ATA SATA IDE Adapter for 2.5 inch 3.5 inch Hard Drives U338-000

USB 3.0 SuperSpeed to Serial ATA (SATA) and IDE Adapter for 2.5 in. or 3.5 in. Hard Drives

  • Type: IDE/EIDE
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 2.0 High Speed to Serial ATA SATA IDE Adapter for 2.5 inch 3.5 inch Hard Drives U238-000-1

USB 2.0 to Serial ATA (SATA) and IDE Adapter for 2.5in / 3.5in / 5.25in Hard Drives

  • Type: IDE/EIDE
  • Technology: USB 2.0 (High Speed); SATA/eSATA; USB
  • Connector 1: USB MINI-B 5-PIN (FEMALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB RJ45 Cisco Serial Rollover Cable USB Type A RJ45 6 ft Microsoft Surface U209-006-RJ45-X

USB to RJ45 Cisco Serial Rollover Cable, USB Type-A to RJ45 M/M, 6 ft.

  • Type: Serial
  • Technology: USB
  • Connector 1: USB A (MALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 3 - 6
  • Color: Gray
High Speed USB to IEEE 1284 Parallel Printer Adapter Cable A Male to DB25 Female 6 ft U207-006

Hi-Speed USB to IEEE 1284 Parallel Printer Gold Adapter Cable (USB-A to DB25 M/F), 6-ft.

  • Type: Parallel
  • Technology: DB25; USB; Parallel
  • Connector 1: USB A (MALE)
  • Connector 2: DB25 (FEMALE)
  • Length (ft): 3 - 6
  • Color: Black
USB Parallel Printer Cable 10 Feet U206-010

USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 10-ft.

  • Type: Parallel
  • Technology: USB; Parallel
  • Connector 1: USB A (MALE)
  • Connector 2: CENTRONICS 36 (MALE)
  • Length (ft): 7 - 15
  • Color: Black
USB Parallel Printer Cable USB A Centronics 36 Male Male 6 ft U206-006-R

USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 6-ft.

  • Type: Parallel
  • Technology: USB; Parallel
  • Connector 1: USB A (MALE)
  • Connector 2: CENTRONICS 36 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
mini sas to mini sas hd cable external sff8644 2 meter S528-02M

Mini SAS HD Cable (SFF-8644), External, 2 Meters (6.6 Feet) - 12 Gbps

  • Type: SAS
  • Technology: SAS
  • Connector 1: SFF-8644
  • Connector 2: SFF-8644
  • Length (ft): 3 - 6
  • Color: Black
mini sas to mini sas hd cable external sff8644 1 meter S528-01M

Mini-SAS External HD Cable - SFF-8644 to SFF-8644, 12 Gbps, 1 m (3.3 ft.)

  • Type: SAS
  • Technology: SAS
  • Connector 1: SFF-8644
  • Connector 2: SFF-8644
  • Length (ft): 3 - 6
  • Color: Black
External SAS Cable 4 Lane Mini SAS SFF 8088 to Mini SAS SFF 8088 3M 10 ft S524-03M

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to mini-SAS (SFF-8088), 3M (10-ft.), TAA

  • Type: SAS
  • Technology: SAS
  • Connector 1: SFF-8088
  • Connector 2: SFF-8088
  • Length (ft): 7 - 15
  • Color: Black
External SAS Cable 4 Lane Mini SAS SFF 8088 to Mini SAS SFF 8088 2M 6 ft S524-02M

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to mini-SAS (SFF-8088), 2M (6-ft.)

  • Type: SAS
  • Technology: SAS
  • Connector 1: SFF-8088
  • Connector 2: SFF-8088
  • Length (ft): 3 - 6
  • Color: Black
External SAS Cable 4 Lane Mini SAS SFF 8088 to Mini SAS SFF 8088 1M 3 ft S524-01M

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to mini-SAS (SFF-8088), 1M (3-ft.)

  • Type: SAS
  • Technology: SAS
  • Connector 1: SFF-8088
  • Connector 2: SFF-8088
  • Length (ft): 3 - 6
  • Color: Black
External SAS Cable 4 Lane 4x Infiniband SFF 8470 to 4x Infiniband SFF 8470 3M 10 ft S522-03M

External SAS Cable, 4 Lane - 4xInfiniband (SFF-8470) to 4xInfiniband (SFF-8470), 3M (10-ft.), TAA

  • Type: SAS
  • Technology: SAS
  • Connector 1: SFF-8470
  • Connector 2: SFF-8470
  • Length (ft): 7 - 15
  • Color: Black
External SAS Cable 4 Lane 4x Infiniband SFF 8470 to 4x Infiniband SFF 8470 1M 3 ft S522-01M

External SAS Cable, 4 Lane - 4xInfiniband (SFF-8470) to 4xInfiniband (SFF-8470), 1M (3-ft.)

  • Type: SAS
  • Technology: SAS
  • Connector 1: SFF-8470
  • Connector 2: SFF-8470
  • Length (ft): 3 - 6
  • Color: Black
External SAS Cable 4 Lane Mini SAS SFF 8088 to 4x Infiniband SFF 8470 3M 10 ft S520-03M

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to 4xInfiniband (SFF-8470), 3M (10-ft.)

  • Type: SAS
  • Technology: SAS
  • Connector 1: SFF-8088
  • Connector 2: SFF-8470
  • Length (ft): 7 - 15
  • Color: Black
External SAS Cable 4 Lane Mini SAS SFF 8088 to 4x Infiniband SFF 8470 2M 6 ft S520-02M

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to 4xInfiniband (SFF-8470), 2M (6-ft.), TAA

  • Type: SAS
  • Technology: SAS
  • Connector 1: SFF-8088
  • Connector 2: SFF-8470
  • Length (ft): 3 - 6
  • Color: Black
External SAS Cable 4 Lane Mini SAS SFF 8088 to 4x Infiniband SFF 8470 1M 3 ft S520-01M

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to 4xInfiniband (SFF-8470), 1M (3-ft.), TAA

  • Type: SAS
  • Technology: SAS
  • Connector 1: SFF-8088
  • Connector 2: SFF-8470
  • Length (ft): 3 - 6
  • Color: Black
Internal SAS Cable Mini SAS SFF 8087 to 4 in 1 32pin SFF 8484 18 inch .5M S510-18N

Internal SAS Cable, mini-SAS (SFF-8087) to 4-in-1 32pin (SFF-8484), 18-in. (0.5M)

  • Type: SAS
  • Technology: SAS; Ribbon/Internal
  • Connector 1: SFF-8087
  • Connector 2: SFF-8484
  • Length (ft): 0 - 2
  • Color: Black
Internal SAS Cable Mini SAS SFF 8087 to 4 in 1 32pin SFF 8484 3 ft 1M S510-003

Internal SAS Cable, mini-SAS (SFF-8087) to 4-in-1 32pin (SFF-8484), 3-ft (1M).

  • Type: SAS
  • Technology: SAS; Ribbon/Internal
  • Connector 1: SFF-8087
  • Connector 2: SFF-8484
  • Length (ft): 3 - 6
  • Color: Black
Internal SAS Cable 4 Lane Mini SAS SFF 8087 to 4x SATA 7pin 18 inch .5M S508-18N

Internal SAS Cable, 4-Lane mini-SAS (SFF-8087) to 4xSatA 7pin, 18-in. (0.5M)

  • Type: SAS
  • Technology: SAS; SATA/eSATA; Ribbon/Internal
  • Connector 1: SFF-8087
  • Connector 2: 7 PIN SATA (MALE)
  • Length (ft): 0 - 2
  • Color: Red
Internal SAS Cable 4 Lane Mini SAS SFF 8087 to 4x SATA 7pin 3 ft 1M S508-003

Internal SAS Cable, 4-Lane mini-SAS (SFF-8087) to 4xSatA 7pin, 3-ft. (1M)

  • Type: SAS
  • Technology: SAS; SATA/eSATA; Ribbon/Internal
  • Connector 1: SFF-8087
  • Connector 2: 7 PIN SATA (MALE)
  • Length (ft): 3 - 6
  • Color: Red
Internal SAS Cable Mini SAS SFF 8087 to Mini SAS SFF 8087 18 inch .5M S506-18N

Internal SAS Cable, mini-SAS (SFF-8087) to mini-SAS (SFF-8087), 18-in. (0.5M)

  • Type: SAS
  • Technology: SAS; Ribbon/Internal
  • Connector 1: SFF-8087
  • Connector 2: SFF-8087
  • Length (ft): 0 - 2
  • Color: Black
Internal SAS Cable Mini SAS SFF 8087 to Mini SAS SFF 8087 3 ft 1M S506-003

Internal SAS Cable, mini-SAS (SFF-8087) to mini-SAS (SFF-8087), 3-ft. (1M)

  • Type: SAS
  • Technology: SAS; Ribbon/Internal
  • Connector 1: SFF-8087
  • Connector 2: SFF-8087
  • Length (ft): 3 - 6
  • Color: Black
Internal SAS Cable 4 in 1 32Pin SFF 8484 to 4x 7pin Cable .5M 20 inch S502-20N

Internal SAS Cable, 4-in-1 32Pin (SFF-8484) to 4 x 7pin Cable, 20-in. (0.5M)

  • Type: SAS
  • Technology: SAS; Ribbon/Internal
  • Connector 1: SFF-8484
  • Connector 2: 7 PIN SATA (MALE)
  • Length (ft): 0 - 2
  • Color: Red
Internal SAS Cable 4 in 1 32Pin SFF 8484 to 4x 7pin Cable 1M 3 ft S502-01M

Internal SAS Cable, 4-in-1 32Pin (SFF-8484) to 4 x 7pin Cable, 1M (3-ft.)

  • Type: SAS
  • Technology: SAS; Ribbon/Internal
  • Connector 1: SFF-8484
  • Connector 2: 7 PIN SATA (MALE)
  • Length (ft): 3 - 6
  • Color: Red
SCSI Ultra2 U160 U320 LVD Cable VHDCI HD68 Male Male 10 ft S455-010

SCSI Ultra2/U160/U320 LVD Cable (VHDCI toHD68 M/M), 10-ft.

  • Type: SCSI
  • Technology: SCSI
  • Connector 1: VHDCI68 (MALE)
  • Connector 2: HD68 (MALE)
  • Length (ft): 7 - 15
  • Color: Black
SCSI Ultra2 160 U320 LVD Cable VHDCI68 Male HD68 Male 3 ft S455-003

SCSI Ultra2/160/U320 LVD Cable (VHDCI68 to HD68 M/M), 3-ft.

  • Type: SCSI
  • Technology: SCSI
  • Connector 1: VHDCI68 (MALE)
  • Connector 2: HD68 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
mSATA SSD 2.5in SATA Enclosure Adapter P960-001-MSATA

mSATA SSD to 2.5 in. SATA Enclosure Adapter Converter

  • Type: SATA
  • Technology: SATA/eSATA
M.2 NGFF SSD B Key to 2.5in SATA Open Frame Housing Adapter P960-001-M2-NE

M.2 NGFF SSD (B-Key) to 2.5 in. SATA Open-Frame Housing Adapter

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: M.2 NGFF SATA (B-Key)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Green
M.2 NGFF SSD 2.5in SATA Enclosure Adapter P960-001-M2

M.2 NGFF SATA SSD (B-Key) to 2.5 in. SATA Enclosure Adapter

  • Type: SATA
  • Technology: SATA/eSATA
SATA to eSATA Transition Cable 7Pin 7Pin 18 inch P952-18I

SATA to eSATA Transition Cable (7Pin/7Pin), 18 in.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 7 PIN SATA (MALE)
  • Connector 2: 7 PIN ESATA (MALE)
  • Length (ft): 0 - 2
  • Color: Red
SATA to eSATA Transition Cable 7Pin 7Pin 3 ft P952-003

SATA to eSATA Transition Cable (7Pin/7Pin), 3-ft.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 7 PIN SATA (MALE)
  • Connector 2: 7 PIN ESATA (MALE)
  • Length (ft): 3 - 6
  • Color: Red
SATA to eSATA Transition Cable 7Pin 7Pin 2 ft P952-002

SATA to eSATA Transition Cable (7Pin/7Pin), 2-ft.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 7 PIN SATA (MALE)
  • Connector 2: 7 PIN ESATA (MALE)
  • Length (ft): 0 - 2
  • Color: Red
eSATA SATA II External Signal Shielded Cable 7Pin 7Pin 36 in P950-36I

eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 36-in.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 7 PIN ESATA (MALE)
  • Connector 2: 7 PIN ESATA (MALE)
  • Length (ft): 3 - 6
  • Color: Blue
eSATA SATA II External Signal Shielded Cable 7Pin 7Pin 18 in P950-18I

eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 18-in.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 7 PIN ESATA (MALE)
  • Connector 2: 7 PIN ESATA (MALE)
  • Length (ft): 0 - 2
  • Color: Blue
eSATA SATA II External Shielded Signal Cable 7Pin 7Pin 2M 6 ft P950-02M

eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 6-ft. (2M)

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 7 PIN ESATA (MALE)
  • Connector 2: 7 PIN ESATA (MALE)
  • Length (ft): 3 - 6
  • Color: Black
2.5 Inch SATA Hard Drive Mounting Kit 3.5 Inch Drive Bay P948-BRKT25

2.5-Inch SATA Hard Drive Mounting Kit for 3.5-Inch Drive Bay

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 22 PIN SATA + POWER (FEMALE)
  • Connector 2: 7 PIN SATA (MALE)
  • Color: Black
Slimline SATA LP4 Power Cable Adapter 20 Inches P948-20I

SATA to LP4 Power Cable Adapter - 7-Pin (Male) to LP4 (Female), 20 in.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 4 PIN (INTERNAL)
  • Connector 2: 7 PIN SATA STRAIGHT (MALE)
  • Length (ft): 0 - 2
  • Color: Black; Red
Slimline SATA LP4 Power Cable Adapter 12 Inches P948-12I

SATA to LP4 Power Cable Adapter - 7-Pin (Male) to LP4 (Female), 1 ft.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: LP4 (FEMALE)
  • Connector 2: 7 PIN SATA (MALE)
  • Length (ft): 0 - 2
  • Color: Black; Red
Computer Cables Adapter 15 Pin Serial ATA SATA Power Cable Splitter 6 Feet P947-06N-2P15

15-Pin SATA Power Y Cable - M/2xF, 18 AWG, 6 in.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 15 PIN SATA POWER (MALE)
  • Connector 2: (2) 15 PIN SATA POWER (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black; Red; Yellow
Computer Cables Adapters Serial ATA SATA Dual Power 12 Inch P946-12N-2P15

Molex 4-Pin to 2x 15-Pin SATA Power Cable - M/2xF, 26 AWG, 1 ft.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: (2) 15 PIN SATA POWER (FEMALE)
  • Connector 2: LP4 (MALE)
  • Length (ft): 0 - 2
  • Color: Black; Red; Yellow
Serial ATA SATA Power Adapter Extender Cable 4pin 4pin 15pin SATA 6 in P945-06I

15-Pin SATA (Male) to 4-Pin (Female) / 4-Pin (Male) Power Cable - 6 in.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 15 PIN SATA POWER
  • Connector 2: LP4 (MALE)
  • Length (ft): 0 - 2
  • Color: Black; Red; Yellow
Serial ATA SATA Power Cable 4Pin Molex 15pin 6 in P944-06I

15-Pin SATA (Female) to 4-Pin (Male) Power Cable - 26 AWG, 6 in.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 15 PIN SATA POWER (FEMALE)
  • Connector 2: 4 PIN (MALE)
  • Length (ft): 0 - 2
  • Color: Black; Red; Yellow
Serial ATA SATA Right Angle Signal Cable 7Pin 7Pin Down 24 Inches P942-24I

Serial ATA (SATA) Right Angle Signal Cable (7Pin/7Pin-Down), 24-in.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 7 PIN SATA STRAIGHT (MALE)
  • Connector 2: 7 PIN SATA (MALE) - RIGHT ANGLE DOWN
  • Length (ft): 0 - 2
  • Color: Red
Serial ATA SATA Right Angle Signal Cable 7Pin 7Pin Down 19 in P942-19I

Serial ATA (SATA) Right Angle Signal Cable (7Pin/7Pin-Down), 19-in.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 7 PIN SATA (MALE)
  • Connector 2: 7 PIN SATA (MALE) - RIGHT ANGLE DOWN
  • Length (ft): 0 - 2
  • Color: Red
Serial ATA SATA Right Angle Signal Cable 7Pin 7Pin Up 19 in P941-19I

Serial ATA (SATA) Right Angle Signal Cable (7Pin/7Pin-Up), 19-in.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 7 PIN SATA (MALE)
  • Connector 2: 7 PIN SATA (MALE) - RIGHT ANGLE UP
  • Length (ft): 0 - 2
  • Color: Red
Serial ATA SATA Right Angle Signal Cable 7Pin 7Pin Up 12 Inches P941-12I

Serial ATA (SATA) Right Angle Signal Cable (7Pin/7Pin-Up), 12-in.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 7 PIN SATA STRAIGHT (MALE)
  • Connector 2: 7 PIN SATA (MALE) - RIGHT ANGLE UP
  • Length (ft): 0 - 2
  • Color: Red
Serial ATA SATA Latching Signal Cable 7Pin 7Pin 39 in P940-39I

Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 39-in.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 7 PIN SATA (MALE)
  • Connector 2: 7 PIN SATA (MALE)
  • Length (ft): 3 - 6
  • Color: Red
Serial ATA SATA Latching Signal Cable 7Pin 7Pin 19 in P940-19I

Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 19-in.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 7 PIN SATA (MALE)
  • Connector 2: 7 PIN SATA (MALE)
  • Length (ft): 0 - 2
  • Color: Red
Serial ATA SATA Signal Cable 7Pin 7Pin 12 Inches P940-12I

Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 12-in.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 7 PIN SATA STRAIGHT (MALE)
  • Connector 2: 7 PIN SATA STRAIGHT (MALE)
  • Length (ft): 0 - 2
  • Color: Red
Serial ATA SATA Signal Cable 7Pin 7Pin 8 inch P940-08I

Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 8-in.

  • Type: SATA
  • Technology: SATA/eSATA
  • Connector 1: 7 PIN SATA (MALE)
  • Connector 2: 7 PIN SATA (MALE)
  • Length (ft): 0 - 2
  • Color: Red
40 Pin Male IDE to 2.5 inch 3.5 inch 5.25 inch SATA Adapter P937-000

40-Pin Male IDE to 2.5 in., 3.5 in. and 5.25 in. SATA Adapter

  • Type: IDE/EIDE
  • Technology: SATA/eSATA
  • Color: Black
40 Pin Female IDE to Serial ATA SATA Drive Adapter Converter P936-000

40 Pin F IDE to Serial ATA (SATA) Drive Adapter Converter

  • Type: IDE/EIDE
  • Technology: SATA/eSATA; Ribbon/Internal
  • Connector 1: IDE 40PIN SOCKET
  • Connector 2: 7 PIN SATA (MALE)
Internal Ribbon Cable Dual Ultra 33 66 100 ATA DMA EIDE 3Conn 40P 18 in P906-18I

Internal Ribbon Cable, Dual Ultra, 33/66/100 ATA/DMA EIDE, (3Conn 40P), 18-in.

  • Type: IDE/EIDE
  • Technology: Ribbon/Internal
  • Connector 1: 40 POS. SOCKET (FEMALE)
  • Connector 2: (2) 40 POS. SOCKET (FEMALE)
  • Length (ft): 0 - 2
  • Color: Gray
IEEE 1284 AB Parallel Printer Cable DB25 Cen36 Male 10 ft P606-010

IEEE 1284 AB Parallel Printer Cable (DB25 to Cen36 M/M), 10-ft.

  • Type: Parallel
  • Technology: DB25; Parallel
  • Connector 1: DB25 (MALE)
  • Connector 2: CENTRONICS 36 (MALE)
  • Length (ft): 7 - 15
  • Color: Black
IEEE 1284 AB Parallel Printer Cable DB25 Cen36 Male 6 ft P606-006

IEEE 1284 AB Parallel Printer Cable (DB25 to Cen36 M/M), 6-ft.

  • Type: Parallel
  • Technology: DB25; Parallel
  • Connector 1: DB25 (MALE)
  • Connector 2: CENTRONICS 36 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
Serial DB9 Serial Extension Cable Straight Through DB9 Male Female 6 ft P520-006

Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6-ft.

  • Type: Serial
  • Technology: Serial (RS232)
  • Connector 1: DB9 (MALE)
  • Connector 2: DB9 (FEMALE)
  • Length (ft): 3 - 6
  • Color: Gray
Null Modem Serial DB9 Serial Cable DB9 DB25 Female Male 6 ft P456-006

Null Modem Serial DB9 Serial Cable (DB9 to DB25 F/M), 6-ft.

  • Type: Serial
  • Technology: Modem; Null Modem; Serial (RS232)
  • Connector 1: DB9 (FEMALE)
  • Connector 2: DB25 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
Null Modem Serial DB9 Serial Cable DB9 Male Female 6 ft P454-006

Null Modem Serial DB9 Serial Cable (DB9 M/F), 6-ft.

  • Type: Serial
  • Technology: Modem; Null Modem; Serial (RS232)
  • Connector 1: DB9 (MALE)
  • Connector 2: DB9 (FEMALE)
  • Length (ft): 3 - 6
  • Color: Black
Null Modem Serial RS232 Cable DB9 Female 10 ft P450-010

Null Modem Serial DB9 Serial Cable (DB9 F/F), 10-ft.

  • Type: Serial
  • Technology: Modem; Null Modem; Serial (RS232)
  • Connector 1: DB9 (FEMALE)
  • Connector 2: DB9 (FEMALE)
  • Length (ft): 7 - 15
  • Color: Black
Null Modem Serial DB9 Serial Cable DB9 Female Female 6 ft P450-006

Null Modem Serial DB9 Serial Cable (DB9 F/F), 6-ft.

  • Type: Serial
  • Technology: Modem; Null Modem; Serial (RS232)
  • Connector 1: DB9 (FEMALE)
  • Connector 2: DB9 (FEMALE)
  • Length (ft): 3 - 6
  • Color: Black
Null Modem Serial RS232 Modular Adapter Kit 2x DB9F to RJ45F P450-000

Null Modem Serial DB9 Serial Modular Adapter Kit, 2x (DB9F to RJ45F)

  • Type: Serial
  • Technology: Modem; Null Modem; Serial (RS232)
  • Connector 1: DB9 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Gray
DB9 to RJ45 Modular Serial Adapter M/F RS232 RS422 RS485 P440-89FM

DB9 to RJ45 Modular Serial Adapter (M/F), RS-232, RS-422, RS-485

  • Type: Serial
  • Technology: Cat5/5e; Cat6; Cat6a; Modem; Null Modem; Serial (RS232)
  • Connector 1: DB9 (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
DB9 to RJ45 Modular Serial Adapter F/F RS232 RS422 RS485 P440-89FF

DB9 to RJ45 Modular Serial Adapter (F/F), RS-232, RS-422, RS-485

  • Type: Serial
  • Technology: Cat5/5e; Cat6; Cat6a; Modem; Null Modem; Serial (RS232)
  • Connector 1: DB9 (FEMALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Black
DB25 to RJ45 Modular Serial Adapter M/F RS232 RS422 RS485
 P440-825FM

DB25 to RJ45 Modular Serial Adapter (M/F), RS-232, RS-422, RS-485

  • Type: Serial
  • Technology: Cat5/5e; Cat6; Cat6a; DB25; Modem; Null Modem; Parallel; Serial (RS232)
  • Connector 1: DB25 (MALE)
  • Connector 2: RJ45 (FEMALE)
  • Color: Beige
6 Feet RJ45 to DB9F Cisco Serial Console Port Rollover Cable P430-006

6 ft RJ45 to DB9F Cisco Serial Console Port Rollover Cable

  • Type: Serial
  • Technology: Serial (RS232)
  • Connector 1: DB9 (FEMALE)
  • Connector 2: RJ45 (MALE)
  • Length (ft): 3 - 6
  • Color: Blue
AT Serial Modem Gold Cable DB25 DB9 Male Female 6 ft P404-006

AT Serial Modem Gold Cable (DB25 to DB9 M/F), 6-ft

  • Type: Serial
  • Technology: Modem; Serial (RS232)
  • Connector 1: DB9 (FEMALE)
  • Connector 2: DB25 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
PS2 Keyboard Mouse Extension Cable Mini DIN6 Male Female 50 ft P222-050

PS/2 Keyboard or Mouse Extension Cable (Mini-DIN6 M/F), 50-ft.

  • Type: Serial
  • Technology: PS/2
  • Connector 1: MINI DIN-6 (MALE)
  • Connector 2: MINI DIN-6 (FEMALE)
  • Length (ft): 31 - 50
  • Color: Beige
PS2 Keyboard Mouse Extension Cable Mini DIN6 Male Female 25 ft P222-025

PS/2 Keyboard or Mouse Extension Cable (Mini-DIN6 M/F), 25-ft.

  • Type: Serial
  • Technology: PS/2
  • Connector 1: MINI DIN-6 (MALE)
  • Connector 2: MINI DIN-6 (FEMALE)
  • Length (ft): 16 - 30
  • Color: Beige
PS2 Keyboard Mouse Extension Cable Mini DIN6 Male Female 10 ft P222-010

PS/2 Keyboard or Mouse Extension Cable (Mini-DIN6 M/F), 10-ft.

  • Type: Serial
  • Technology: PS/2
  • Connector 1: MINI DIN-6 (MALE)
  • Connector 2: MINI DIN-6 (FEMALE)
  • Length (ft): 7 - 15
  • Color: Beige
PS2 Keyboard Mouse Extension Cable Mini DIN6 Male to Female 6 ft P222-006

PS/2 Keyboard or Mouse Extension Cable (Mini-DIN6 M/F), 6-ft.

  • Type: Serial
  • Technology: PS/2
  • Connector 1: MINI DIN-6 (MALE)
  • Connector 2: MINI DIN-6 (FEMALE)
  • Length (ft): 3 - 6
  • Color: Beige
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.