Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power / Charging Stations & Carts

cell phone charging lockers for 32 devices usb charging with sync for smart phones CSD32USB

Locking Cell Phone Charging Station for 32 Devices – USB, with Sync for Smartphones

  • Type: Charging Stations & Carts
  • Form Factor: Stationary Cabinet
  • Charging Method: USB
  • Charging Amps: (32) 2.4A
  • Color: Black
10 Device Desktop USB Charging Station Tablets Laptops E Readers CSD1006USB

10-Device Desktop USB Charging Station for Tablets, iPads and E-Readers

  • Type: Charging Stations & Carts
  • Form Factor: Desktop Cabinet
  • Charging Method: USB
  • Charging Amps: (10) 2.4A
  • Color: Black; Gray
10 Device Desktop AC Charging Station Surge Protector Tablets Laptops CSD1006AC

10-Device Desktop AC Charging Station with Surge Protector for Tablets, Laptops and E-Readers

  • Type: Charging Stations & Carts
  • Form Factor: Desktop Cabinet
  • Charging Method: AC
  • Charging Amps: (10) 15A
  • Color: Black; Gray
36 device ac charging station cart for laptops schuko 230v CSCXS36AC

36-Device AC Charging Station Cart for Chromebooks and Laptops, Schuko, 230V - 3 m Cord

  • Type: Charging Stations & Carts
  • Form Factor: Mobile Cart
  • Charging Method: AC
  • Charging Amps: (36) 10A
  • Color: Black
36 device ac charging station cart for laptops BS1363 230v CSCXB36AC

36-Device AC Charging Station Cart for Chromebooks and Laptops, BS 1363, 230V - 3 m Cord

  • Type: Charging Stations & Carts
  • Form Factor: Mobile Cart
  • Charging Method: AC
  • Charging Amps: (36) 10A
  • Color: Black
48 device ac mobile charging cart for laptops chromebooks tablets black CSC48AC

48-Device AC Mobile Charging Cart – Laptops and Chromebooks, 120V, NEMA 5-15P, 10 ft. Cord, Black

  • Type: Charging Stations & Carts
  • Form Factor: Mobile Cart
  • Charging Method: AC
  • Charging Amps: (48) 12A
  • Color: Black
45 device ac mobile charging cart for laptops chromebooks tablets black CSC45AC

45-Device AC Mobile Charging Cart – Laptops and Chromebooks, 120V, NEMA 5-15P, 10 ft. Cord, Black

  • Type: Charging Stations & Carts
  • Form Factor: Mobile Cart
  • Charging Method: AC
  • Charging Amps: (45) 12A
  • Color: Black
42 device ac mobile charging cart for laptops chromebooks tablets black CSC42AC

42-Device AC Mobile Charging Cart – Laptops and Chromebooks, 120V, NEMA 5-15P, 10 ft. Cord, Black

  • Type: Charging Stations & Carts
  • Form Factor: Mobile Cart
  • Charging Method: AC
  • Charging Amps: (42) 12A
  • Color: Black
36 Device AC Charging Station Cart Chromebooks Laptops Black CSC36AC

36-Device AC Charging Station Cart for Chromebooks and Laptops, Black

  • Type: Charging Stations & Carts
  • Form Factor: Mobile Cart
  • Charging Method: AC
  • Charging Amps: (36) 12A
  • Color: Black
32 Device USB Charging Cart Syncing Secure Storage Cord Management iPad Android Tablets White CSC32USBW

32-Device USB Charging Station Cart with Sync for iPad and Android Tablets, Wall-Mount Option, White

  • Type: Charging Stations & Carts
  • Form Factor: Mobile Cart
  • Charging Method: USB
  • Charging Amps: (32) 2.4A
  • Color: White
32 Device USB Charging Station Cart Sync iPad Android Tablets Wall Mount Option Black CSC32USB

32-Device USB Charging Station Cart with Sync for iPad and Android Tablets, Wall-Mount Option, Black

  • Type: Charging Stations & Carts
  • Form Factor: Mobile Cart
  • Charging Method: USB
  • Charging Amps: (32) 2.4A
  • Color: Black
32 Device AC Charging Cart Secure Storage Cord Management Chromebooks Laptops White CSC32ACW

32-Device AC Charging Station Cart for Chromebooks and Laptops, Wall-Mount Option, White

  • Type: Charging Stations & Carts
  • Form Factor: Mobile Cart
  • Charging Method: AC
  • Charging Amps: (32) 12A
  • Color: White
32 Device AC Charging Station Cart Chromebooks Laptops Wall Mount Option Black CSC32AC

32-Device AC Charging Station Cart for Chromebooks and Laptops, Wall-Mount Option, Black

  • Type: Charging Stations & Carts
  • Form Factor: Mobile Cart
  • Charging Method: AC
  • Charging Amps: (32) 12A
  • Color: Black
27 device ac charging station for chromebooks and laptops black CSC27AC

27-Device AC Charging Station for Laptops and Chromebooks - 120V, NEMA 5-15P, 10 ft. Cord, Black

  • Type: Charging Stations & Carts
  • Form Factor: Mobile Cart
  • Charging Method: AC
  • Charging Amps: (27) 12A
  • Color: Black
21 device ac charging station for chromebooks and laptops black CSC21AC

21-Device AC Charging Station for Laptops and Chromebooks - 120V, NEMA 5-15P, 10 ft. Cord, Black

  • Type: Charging Stations & Carts
  • Form Factor: Mobile Cart
  • Charging Method: AC
  • Charging Amps: (21) 12A
  • Color: Black
16 Device USB Charging Station Cabinet Sync iPad Android Tablets Wall Mount Cart Options Black CSC16USB

16-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount and Cart Options, Black

  • Type: Charging Stations & Carts
  • Form Factor: Stationary Cabinet
  • Charging Method: USB
  • Charging Amps: (16) 2.4A
  • Color: Black
16 Device AC Charging Station Secure Storage Cord Management Chromebooks Laptops White CSC16ACW

16-Device AC Charging Station Cabinet for Chromebooks and Laptops, Wall-Mount and Cart Options, White

  • Type: Charging Stations & Carts
  • Form Factor: Stationary Cabinet
  • Charging Method: AC
  • Charging Amps: (16) 12A
  • Color: White
16 Device AC Charging Station Secure Storage Cord Management Chromebooks Laptops Black CSC16AC

16-Device AC Charging Station Cabinet for Chromebooks and Laptops, Wall-Mount and Cart Options, Black

  • Type: Charging Stations & Carts
  • Form Factor: Stationary Cabinet
  • Charging Method: AC
  • Charging Amps: (16) 12A
  • Color: Black
48 Port USB Tablet Charging Station White CS48USBW

48-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount and Cart Options, White

  • Type: Charging Stations & Carts
  • Form Factor: Stationary Cabinet
  • Charging Method: USB
  • Charging Amps: (48) 2.4A
  • Color: White
48 Device USB Charging Station Syncing Secure Storage Cord Management iPad Android Tablets Black CS48USB

48-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount and Cart Options, Black

  • Type: Charging Stations & Carts
  • Form Factor: Stationary Cabinet
  • Charging Method: USB
  • Charging Amps: (48) 2.4A
  • Color: Black
32 Device AC Charging Station Secure Storage iPad Android Tablets Mobile Cart Option Black CS32AC

32-Device AC Charging Station Cabinet for iPad and Android Tablets, Wall-Mount and Cart Options, Black

  • Type: Charging Stations & Carts
  • Form Factor: Stationary Cabinet
  • Charging Method: AC
  • Charging Amps: (32) 12A
  • Color: Black
16 Port USB Tablet Charging Station White CS16USBW

16-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount Option, White

  • Type: Charging Stations & Carts
  • Form Factor: Stationary Cabinet
  • Charging Method: USB
  • Charging Amps: (16) 2.4A
  • Color: White
16 Device USB Charging Station Syncing Secure Storage Cord Management iPad Android Tablets Black CS16USB

16-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount Option, Black

  • Type: Charging Stations & Carts
  • Form Factor: Stationary Cabinet
  • Charging Method: USB
  • Charging Amps: (16) 2.4A
  • Color: Black
16 Device AC Charging Station Secure Storage Cord Management iPad Android Tablets Black CS16AC

16-Device AC Charging Station Cabinet for iPad and Android Tablets, Wall-Mount and Cart Options, Black

  • Type: Charging Stations & Carts
  • Form Factor: Stationary Cabinet
  • Charging Method: AC
  • Charging Amps: (16) 12A
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.