Part Number: TLM815NS
- 8 outlets (including transformer outlets and 4 safety covers)
- 15-ft. (4.57 m) cord
- Cord wrap with hang holes
- Rugged metal case
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This power strip is designed to safely distribute power to connected equipment in harsh environments. It provides a convenient source for multiple outlets wherever they're needed. Eight outlets distribute AC power to a wide range of power tools, pumps, machinery, air compressors and more. Convenient transformer outlets accommodate multiple transformers without blocking other outlets. A 15-foot (4.6 m) grounded cord with integrated cord clip reaches distant outlets. A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload. Four safety covers shield unused outlets from debris and accidental contact. A rugged metal case stands up to the harshest environments. Built-in cord wrap with hang holes provides convenient cord management. Integrated keyhole slots on bottom panel provide convenient wall/desk mounting. Its bright yellow color alerts you and others that power cords and tools are in use.
Features
- 8 outlets distribute AC power to a wide range of power tools, pumps, machinery, air compressors and more.
- Convenient transformer outlets
- A 15-ft. (4.6 m) grounded cord with integrated cord clip reaches distant outlets.
- A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload.
- 4 safety covers shield unused outlets from debris and accidental contact.
- A rugged metal case stands up to the harshest environments.
- Built-in cord wrap with hang holes provides convenient cord management.
- Integrated keyhole slots on bottom panel provide convenient wall/desk mounting.
- Its bright yellow color alerts you and others that power cords and tools are in use.
- OSHA color guidelines, outlined in Document 1910.145, alert users to hazardous situations, which may cause minor or moderate injury. This product complies with those guidelines.
Specifications
OVERVIEW
UPC Code | 037332140159 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
Integrated Cord Clip | Yes |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (8) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | Combo power switch and circuit breaker |
Transformer Accommodation | (6) Yes |
Outlet Orientation | 1 bank of 5, 1 bank of 3 (transformer outlets) |
Right-Angle Outlets | Yes |
Outlet Safety Covers Detail | Includes 4 outlet safety covers |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
PHYSICAL
Color | Yellow; Black |
Material of Construction | Metal |
Power Cord Color | Yellow |
Housing Color | Yellow; Black |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | 145mm |
Outlets Measurement (Center to Center) | Distance between standard outlets = 1 in.; Distance between transformer outlets = 2 in. |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 12.40 x 2.40 x 10.40 |
Shipping Weight (lbs.) | 4.08 |
Unit Dimensions (hwd / in.) | 10.260 x 5.130 x 1.570 |
Unit Weight (lbs.) | 3.42 |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images