Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$14.08 Avg. Price
Power cord splitter allows two devices with C14 inlets to share one AC power input cord and one NEMA 5-15R outlet.
  • Connects 2 devices to one AC outlet to save space and reduce cable clutter
  • Recommended for powering dual computers, monitors or other compatible peripherals
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing Y splitter power cable
  • NEMA 5-15P plug connects to AC power; C13 plugs connect to devices' C14 inlets

Features

Y-Style Power Cord Splitter Connects 2 Devices with C14 Inlets to One AC Outlet
This computer power cord splitter allows two devices with C14 power inlets to share one AC input cord and one NEMA 5-15R outlet. The AC power splitter features a NEMA 5-15P plug for connecting to an AC power source and two C13 ends for connecting to devices. By connecting two devices to one outlet, the 6-ft. (1.83 m) power cord splitter frees up space in a PDU or surge protector and allows welcome flexibility in placing equipment with respect to the power outlet.
Dual IEC Cable Powers a Wide Variety of Essential Electronics
With this PC power splitter, a single NEMA 5-15R outlet can power two devices, such as computers, monitors, printers, instrument amplifiers and other equipment compatible with a C13 connector. Ideal for areas where AC outlets are limited, such as rack cabinets, this dual IEC power cable is compatible with power and extension cords.

Package Includes

  • P006-006-2 Y Splitter Power Cable, 6-ft. (1.83 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332148971
Device CompatibilityComputer; Monitor/HDTV; Printer; Scanner; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1(2) IEC-320-C13
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)7.7mm
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)10.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.77
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 80% RH
Storage Humidity Range20% to 80% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.