Part Number: UPB-10K0-1U1CQ
This Model has been retired and replaced by UPB-10K0-2U1C. An Owner's Manual and other information for the UPB-10K0-1U1CQ is available on the model support page
Features
System Requirements
- Compatible with all Qi-certified smartphones, including Apple, Sony, LG, Samsung and Nokia
Package Includes
- UPB-10K0-1U1CQ Portable Wireless Charging Power Bank
- USB-C to USB-A cable, USB 2.0, 3 ft.
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332248381 |
Product Type | Portable Charger; Wireless Charger |
Charging Form Factor | Pad/Stand; Portable |
Device Compatibility | Phone; Tablet; Amazon Kindle |
Technology | Wireless |
Country/Region | Global |
INPUT
Nominal Input Voltage(s) Supported | 5V DC |
Input Plug Type | USB-C (FEMALE) |
Input Plug Type Details | USB-A to USB-C cable provided |
OUTPUT
Output Capacity (Watts) | 10 |
Continuous Output Capacity (Watts) | 10 |
Overload Protection | Yes |
BATTERY
Battery Charging (5V/1.5A Port) | No |
Capacity (Ah) | 10 |
POWER
Battery Capacity | 10,000mAH |
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | WIRELESS CHARGING COIL |
Side B - Connector 1 | USB A (FEMALE) |
Side B - Connector 2 | USB C (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | LED's will illuminate sequentially to indicate the Power Bank's Charging Status as well as Remaining Battery Capacity. See manual for LED information. |
CHARGING
Number of Charging Ports | 2 |
Total Charging Amps | 3A |
Total Charging Watts | 10 |
Charging Method | USB; Wireless |
Charging Method Detail | 10,000 mAh; Qi Compatible |
Charging Port Type | WIRELESS CHARGING COIL |
Charging Ports Details | USB-C: 5V/3A
USB-A: 5V/2A
Wireless Charging Pad: 5W/7.5W/10W |
Charging Ports / Amps | (1) 2A; (1) 3A |
Magnetic Charging | No |
Wireless Charging | Yes |
Compatible Devices | Portable Speaker; Smartphone; Tablet; Video Game Console |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Total Number of Ports | 2 |
Unit Dimensions (hwd / in.) | 0.720 x 6.600 x 2.980 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.64 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 86°F (0° to 30°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Operating Humidity Range | 0% to 85% RH, Non-Condensing |
Storage Humidity Range | 0% to 95% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
Over Current Protection | Yes |
Quick Charge Compliant | No |
Number of USB Hub Ports | 0 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images