Part Number: B110-SP-CAT-OD
- Easy to connect between mid- or end-span PoE source and device using Cat5e/6/6a cabling
- Dustproof, shockproof and IP66-rated to endure powerful jets of water from any direction
- Supports 802.3af/at/bt IEEE standards and Ethernet data speeds up to 1 Gbps
- Plug-and-play operation with no external power required for immediate installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332252104 |
Product Type | Surge Protector |
Accessory Type | Surge Protector |
Technology | Cat5/5e; Cat6; Cat6a; Cat8 |
VIDEO
HDR Support | No |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Input Plug Type | RJ45 |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Output Receptacles | (2) Network |
POWER
Power Over Cable (PoC) Support | Yes |
CONNECTIONS
Number of Ports | 1 |
PoE Power Budget (Watts) | 90 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 0 |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Color | Light Gray |
Material of Construction | ABS |
Housing Color | Light Gray |
Shipping Dimensions (hwd / in.) | 4.80 x 2.99 x 3.82 |
Shipping Weight (lbs.) | 0.65 |
Unit Dimensions (hwd / in.) | 6.540 x 3.150 x 2.760 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.55 |
ENVIRONMENTAL
Operating Temperature Range | -40° to 158°F (-40° to 70°C) |
Storage Temperature Range | -40° to 194°F (-40° to 90°C) |
Relative Humidity | 0% to 95% RH, Non-Condensing |
ESD Protection | 15kV (Air) / 8kV (Contact) |
Lightning Protection | 10kA (8/20µs) / 20kV (8/20µs) |
COMMUNICATIONS
Signal Range (ft.) | 100 |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3af; 802.3at; 802.3bt |
FEATURES & SPECIFICATIONS
Integrated/Removable Cable | No |
MST Support | No |
Multi-Resolution Support | No |
Ingress Protection (IP) Rating | IP66 |
Driver Required | No |
Recommended Category Cable | Cat5e, Cat6, Cat6a, Cat8 Cables |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N200-003-BK | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
N200-006-BK | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) | |
N200-010-BK | Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) | |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images