Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

$357.88 Avg. Price
  • 1500VA / 1.5kVA tower 230V line interactive extended-run UPS
  • Corrects brownouts and overvoltages from 151 to 282V
  • USB port, TEL/DSL/ethernet protection, External battery pack options
  • C14 input and 8 C13 outlets
  • 2-year limited warranty

Overview

The OMNIVSINT1500XL line-interactive UPS system offers voltage regulation, surge suppression and long-lasting, expandable battery support for personal computers, internetworking equipment and other sensitive electronics. Internal UPS circuits support entry-level PC systems for up to 75 minutes during power failures so that connected equipment can be shut down without data loss. Automatic Voltage Regulation (AVR) circuits regulate brownouts as low as 151V and overvoltages up to 282V back to usable 230V levels without using battery power. Offers complete desktop power protection in an attractive black tower configuration. Includes eight IEC320-C13 outlets with battery support and AC surge suppression. USB port enables optional unattended system shutdown without data loss in the case of extended power failure, USB cable included. PowerAlert® software available via free download. Built-in single-line RJ jacks protect modem, fax machine, Ethernet, cordless phone or other peripheral with a standard dialup/DSL phone connection. Built-in audible alarm and four front-panel LEDs indicate line power status, battery power status, battery low/replace status and voltage boost operation. 1500VA power handling ability supports entry-level PCs, network workstations, point-of-sale equipment, small business phone systems, audio/video equipment and home theater systems. Offers 4.5 minutes battery runtime with a full load of 1500VA and 13 minutes with a half load of 750VA. Supports hot-swappable battery replacement via built-in access panel. Extended runtime available with optional BP24V15RT2U or BP24V28-2U external battery packs.

Features

  • OMNIVSINT1500XL Uninterruptible Power Supply offers voltage regulation, surge suppression and long lasting battery support
  • Supports entry-level PCs up to 75 minutes during blackouts to enable shutdown without data loss, runtime is further expandable by connecting an external battery pack
  • Regulates brownouts as low as 151 and overvoltages to 282V back to usable 230V nominal levels without using battery power
  • 8 IEC320 C13 outlets with complete AC surge suppression
  • C14 inlet accepts user-supplied AC power cord with country-specific plug
  • USB port enables data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Dataline surge suppression protects standard dialup/DSL or Ethernet line connection
  • Audible alarm and 4 front panel LEDs offer complete UPS and line power status information
  • 1500VA power handling ability supports a variety of sensitive electronic equipment
  • 4.5 minutes full load runtime (1500VA), 13 minutes half load runtime (750VA)
  • Runtime is further expandable with the addition of external battery packs
  • Supports hot swappable battery replacement via built-in access panel
  • Optional PDUBHV10 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • Attractive full color retail packaging

Package Includes

  • OMNIVSINT1500XL line interactive UPS
  • 2 C13 to C14 interconnection cables
  • USB and phone line cables
  • Owner's manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332119780
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)5A
Nominal Input Voltage(s) Supported230V AC
UPS Input Connection TypeC14 inlet
UPS Input Connection DescriptionAttached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country-specific plug.
UPS Input Cord Length (ft.)0.5
OUTPUT
Output Capacity (VA)1500
Output Capacity (kVA)1.5
Output Capacity (Watts)940
Output Capacity (kW)0.94
Nominal Voltage Details230V nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Included Output Power CablesIncludes 2 C13 to C14 output power cables
Hot-Swap PDU optionsPDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(8) C13
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  4.5 min. (940W)
Runtime Half Load (min.)  13 min. (470W)
Expandable RuntimeYes
External Battery Pack Compatibility   BP24V15RT2U  (limit 1);  BP24V28-2U  (limit 1);  BP24V70-3U  (multi-pack compatible)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90%
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge RBC51  (quantity 2)
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 151 to 282
Overvoltage Correction  Input voltages between 245 and 282 are reduced by 12%
Undervoltage Correction  Input voltages between 177 and 199 are boosted by 14%
Severe Undervoltage CorrectionInput voltages between 151 and 176 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating340
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Installation Form Factors Supported with Included AccessoriesTower
Installation Form Factors Supported with Optional AccessoriesWallmount ( UPSWM  - tower mounting kit)
Primary UPS Depth (mm)191
Primary UPS Height (mm)300
Primary UPS Width (mm)183
Shipping Dimensions (hwd / in.)15.60 x 10.40 x 10.80
Shipping Weight (lbs.)32.50
UPS Housing MaterialPolycarbonate
UPS Power Module Dimensions (hwd, in.)11.8 x 7.2 x 7.5
UPS Power Module Weight (kg)14.51
UPS Power Module Weight (lbs.)32
Unit Weight (lbs.)32.0000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  99
AC Mode Efficiency Rating (100% Load)97%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  657
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB interface cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management not supported
Communications InterfaceUSB
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)151
High Voltage Transfer to Battery Power (Setpoint)282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS ApplicationsHome/Office Desktop; Audio/Video; High-End Desktop/Small Network; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product CertificationsGOST (Russia); IEC/EN 62040; IRAM (Argentina); UL 1778
Product ComplianceRoHS; SASO (Saudi Arabia); CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (International)2-year limited warranty

Questions & Answers

Accessories

UPS Battery Packs

  Model Number Description
External 24V 2U External Rack/Tower Battery Pack for Select UPS Systems (BP24V15RT2U) BP24V15RT2U BP24V15RT2U External 24V 2U External Rack/Tower Battery Pack for Select UPS Systems (BP24V15RT2U)
External 24V 2U Rack-Mount Battery Pack for Select UPS Systems (BP24V28-2U) BP24V28-2U BP24V28-2U External 24V 2U Rack-Mount Battery Pack for Select UPS Systems (BP24V28-2U)

Power Distribution Units (PDUs)

  Model Number Description
200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall PDUBHV101U PDUBHV101U 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall

Power Cords and Adapters

  Model Number Description
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black P004-006 P004-006 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black

Accessories

  Model Number Description
Wall-Mount Bracket and Installation Accessories for select UPS Systems UPSWM UPSWM Wall-Mount Bracket and Installation Accessories for select UPS Systems

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y1750UC 5-Year Extended Warranty Smart & SMX 1401-1750 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.