Part Number: T013-001-POE
This Model has been retired and has not been replaced. An Owner's Manual and other information for the T013-001-POE is available on the model support page
Overview
The all-in-one T013-001-POE Network Cable Continuity Tester is an essential tool for cable installers, system integrators or anyone else working in telecom or LAN environments. It allows you to test wiring continuity for Cat5e, Cat6, Cat6a and telephone cable assemblies at the flip of a switch.
A combination of main tester unit and removable remote tester unit, the T013-001-POE identifies crossed wires, short circuits and open circuits in live RJ11 and RJ45 cables. It also identifies the PoE standard used—IEEE 802.3af (15.4W PoE) or IEEE 802.3at (30W PoE+)—and the power sourcing equipment type (Endspan, Midspan or both). When not in use, the two-piece T013-001-POE stores safely in its handy carrying case.
Features
- Tests Cat5e, Cat6, Cat6a and telephone cable assemblies
- Combines main tester unit and removable remote tester unit
- Identifies crossed wires, short circuits and open circuits
- Tests live RJ11 and RJ45 cables for data and power presence
Detects PoE
- Identifies PoE standard used—IEEE 802.3af (15.4W PoE) or IEEE 802.3at (30W PoE+)
- Identifies power sourcing equipment type in a network— Endspan, Midspan or both
Designed to Make Your Work Easier
- Powered by included 9V battery
- Stores away in convenient carrying case
Specifications
OVERVIEW
UPC Code | 037332199720 |
Product Type | CATx Network Tester |
Accessory Type | Cable Tester |
Technology | Cat5/5e; Cat6; Cat6a; Coax |
CONNECTIONS
Side A - Connector 1 | RJ11 (FEMALE); (2) RJ45 (FEMALE) |
Side B - Connector 1 | RJ11 (FEMALE); RJ45 (FEMALE) |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.60 x 4.40 x 5.80 |
Shipping Weight (lbs.) | 0.50 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images