Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Manufactured from 62.5/125 duplex (Zipcord) fiber
  • Insertion loss testing performed on every connector (0.2dB typical)

Overview

This multimode duplex micron fiber optic LC/LC Ethernet cable is manufactured from 62.5/125 zipcord fiber. The cable has LC connectors on each end, a PVC jacket and is FDDI and OFNR rated. Duplex multimode fiber is most commonly used in LAN applications.

Features

  • Manufactured from 62.5/125 duplex (zipcord) fiber
  • PVC jacket
  • Length: 405-ft. (123.44 m)
  • Connectors: LC connector on each end
  • Insertion loss testing performed on every connector (0.2db typical) and provided with cable
  • Beveled edge on ends of glass makes insertion of plug a breeze
  • Fiber made from glass (not a polymer)
  • Fiber optic distributed data interface (FDDI) rated
  • OFNR (riser rated)

System Requirements

  • Any fiber optic hardware or NIC card requiring multimode duplex cable with LC connectors

Package Includes

  • 405-ft. (123.44 m) LC/LC Duplex MMF 62.5/125 Fiber Patch Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140463
TechnologyMultimode
Optical Mode  OM1
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1LC DUPLEX (MALE)
Endface PolishPC
PHYSICAL
Cable Jacket ColorOrange
Connector ColorGray
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (microns)125
Core Diameter (microns)62.5
Number of Fibers2
Cable Length (ft.)405
Cable Length (in.)4860
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)10.10 x 4.70 x 10.30
Shipping Weight (lbs.)2.90
Fiber Cable Length123.5M (405 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit); 10 Gbps
Attenuation @ 850NM3.0 dB/km
Insertion Loss  ≤ 0.20 dB
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

The static bend radius is 10°
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.