Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

40/100 GbE Ethernet cable extends high-density network connections in enterprise applications in data centers, telecom rooms and wiring closets.

  • OM4-rated cable recommended for 100 Gb speeds up to 100 meters (@ 850 nm)
  • Switchable LC connectors allow polarity conversion without tools or re-termination
  • Backward compatible with 10/25/40 Gb networks to facilitate future-proofing
  • Magenta LSZH jacket allows easy ID in a crowded switch or patch panel

Features

40/100 GbE Cable Supports Higher Bandwidths Needed for High-Density Data Networking
As the amount of traffic in data networks grows, so does the need for devices and fiber cables to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This multimode 50/125 OM4 fan-out cable is an ideal choice for 100 Gb Ethernet applications up to 100 meters (328 feet) at 850 nm. It is also backward compatible with 10 Gb and 25 Gb networks, so you can future-proof your current application for an eventual upgrade to 400 Gb.

Switchable LC Connectors Allow Easy Polarity Conversions
The switchable LC/PC duplex ends let you easily switch the fiber polarity without tools or the need to re-terminate the connectors. Use the detachable clip to keep the connectors in place while in use.

Magenta Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OM4-rated cable has a magenta jacket to identify it as multimode in a crowded patch panel or switch and prevent it from becoming accidentally disconnected. The round low-smoke zero-halogen (LSZH) jacket limits the amount of toxic smoke emitted in case of combustion, making it suitable for poorly ventilated areas. The connectors’ slim boots allow easy one-handed installation and removal of the cable.

Package Includes

N845X-03M-8L-MG 40/100G Multimode 50/125 OM4 Fiber Optic Cable, Magenta, 3 m (9.8 ft.)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332272331
TechnologyFiber; Multimode
Optical Mode  OM4
CONNECTIONS
Side A - Connector 112-STRAND MTP/MPO (FEMALE)
Side B - Connector 1(4) LC DUPLEX (MALE)
Endface PolishPC
PHYSICAL
Cable Jacket ColorMagenta
Connector ColorAqua; Magenta; Black
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (microns)125.0
Core Diameter (microns)50.0
Primary Coating Diameter (microns)245.0
Number of Fibers8
Cable Length (ft.)9.8
Cable Length (in.)118.1
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length3M (9.8 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps
Attenuation @ 850NM3.5 dB/km
Attenuation @ 1300NM1.5 dB/km
Insertion Loss  ≤ 0.35 dB
FEATURES & SPECIFICATIONS
Push/Pull TabsYes
BreakoutYes
TrunkYes
STANDARDS & COMPLIANCE
Product CertificationsUL 1666
Product ComplianceRoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.