Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Premium multimode fiber optic cabling for transmitting 40 Gb data and voice signals over short distances. Designed to extend high-density connections between network equipment in telecommunication rooms.

  • 40 Gb Ethernet speed up to 300 m (@ 850 nm)
  • Push/pull tab connectors install/remove with one hand
  • 12-fiber MTP/MPO connector with 12x density of SC connector
  • 100% tested for low insertion loss and back reflection
  • 50/125 OM3-rated multimode fiber

Overview

The N842-10M-12-MF MTP/MPO Multimode Ethernet cable is a 10-meter Ethernet cable that supports 40 Gb Ethernet speeds and is designed for high-density connections between network equipment in telecommunication rooms and data centers. With one male and one female MTP/MPO connector, this OM3-rated multimode fiber optic cable allows IT professionals to extend the length of their connection and eliminates the need for long fan-out cables or individual long duplex cable runs. MTP / MPO Extension cables used with high-density patching systems, in particular MTP/MPO Feed-Through Cassettes, such as N484-12M12.

The 12-fiber MTP/MPO connectors are about the same size as SC connectors, but are 12 times denser, freeing up circuit card and rack space for other cables. The cable has documented insertion loss and back reflection testing on every connector and attenuation loss that meets or exceeds current standards. Push/pull tab connectors are easily accessible in high-density data center applications and make the cable easy to install and remove with one hand.

Backward compatible with existing 50/125 fiber, the aqua-colored N842-10M-12-MF has 50/125 duplex (zipcord) fiber made from glass, as well as a plenum-rated jacket for connecting high-speed network components in ceilings, walls and ducts. The laser-optimized multimode fiber (LOMMF) cable meets the most current industry standards, including IEEE 802.3ae and TIA LOMMF.

Features

OM3-Rated for 40 Gb Ethernet Applications
  • Designed to extend high-density connections between network equipment in telecommunication rooms
  • Provides 3x more bandwidth than conventional 62.5 µm multimode fiber
  • Backward compatible with existing 50/125 fiber
  • Meets current IEEE 802.3ae and TIA LOMMF standards

MTP/MPO Connectors with Push/Pull Tabs
  • 12-fiber male/female connectors 12 times denser than SC connectors
  • Push/pull tab connectors easy to install and remove with one hand
  • 100% tested for low insertion loss and back reflection

Error-Free Signal Transfer
  • 50/125 duplex glass fiber construction
  • Plenum-rated jacket perfect for ceilings, walls and ducts
  • Aqua-colored for identification as a 10 Gb cable

Package Includes

  • N842-10M-12-MF MTP/MPO Multimode Patch Cable (M/F), Aqua, 10 m (32 ft.)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332191076
TechnologyMultimode
Optical Mode  OM3
CONNECTIONS
Side A - Connector 112-STRAND MTP/MPO (MALE)
Side B - Connector 112-STRAND MTP/MPO (FEMALE)
Endface PolishPC
PolarityType B (cross)
PHYSICAL
Cable Jacket ColorAqua
Connector ColorAqua; Black
Cable Jacket MaterialPVC
Cable Jacket RatingOFNP
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers12
Cable Length (ft.)32.8
Cable Length (in.)393.7
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.20
Fiber Cable Length10M (32.8 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility40 Gbps; 100 Gbps; 400 Gbps
Attenuation @ 850NM3.0 dB/km
Insertion Loss  ≤ 0.35 dB
FEATURES & SPECIFICATIONS
Push/Pull TabsYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.