Part Number: N858-61M-3X8-MG
Premium multimode fiber optic cabling for transmitting 40/100 Gb data and voice signals. Designed for high-density connections between network equipment in telecom rooms and data centers.
- Push/pull tab connectors install/remove with one hand
- 8-fiber MTP/MPO connectors with 12x density of SC connectors
- 100% tested for low insertion loss and back reflection
- 50/125 OM4-rated multimode fiber
- Magenta color for easy OM4 identification
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The 61-meter (200-foot) N858-61M-3X8-MG MTP/MPO Multimode Base-8 Trunk Cable supports 40/100 Gb Ethernet speeds and is designed for high-density connections between network equipment in telecommunication rooms and data centers.
With three female MTP/MPO connectors on each end, this OM4-rated multimode fiber optic cable is recommended for high-density fiber patching between data center MDFs (main distribution frames) and IDFs (intermediate distribution frames). It’s colored magenta for instant identification as an OM4 cable. Push/pull tab connectors are easily accessible in high-density data center applications and make the cable easy to install and remove with one hand.
The 8-fiber MTP/MPO connectors are about the same size as SC connectors, but are 12 times denser, freeing up rack space for other cables. Optimized for QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 networks, this cable is tested for low insertion loss and back reflection on every connector and attenuation loss that meets or exceeds current standards. The 5.6-millimeter ruggedized plenum-rated jacket and bend-insensitive fiber are perfect for connecting high-speed network components in ceilings, walls and ducts.
Features
- Designed to extend high-density connections between network equipment in telecom rooms and data centers
- Recommended for patching between data center MDFs and IDFs
- Optimized for QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 networks
- Magenta-colored for identification as an OM4 cable
MTP/MPO Connectors with Push/Pull Tabs
- 8-fiber female connectors 12 times denser than SC connectors
- Push/pull tab connectors easy to install and remove with one hand
- 100% tested for low insertion loss and back reflection
Error-Free Signal Transfer
- 50/125 duplex glass fiber construction
- Plenum-rated jacket and bend-insensitive fiber perfect for ceilings, walls and ducts
Specifications
OVERVIEW
UPC Code | 037332200235 |
Technology | Multimode |
Optical Mode | OM4 |
CONNECTIONS
Side A - Connector 1 | (3) 8-STRAND MTP/MPO (FEMALE) |
Side B - Connector 1 | (3) 8-STRAND MTP/MPO (FEMALE) |
Endface Polish | PC |
Polarity | Type B (cross) |
PHYSICAL
Cable Jacket Color | Magenta |
Connector Color | Magenta; Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNP |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 50 |
Number of Fibers | 24 |
Cable Length (ft.) | 200.1 |
Cable Length (in.) | 2401.6 |
Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
Shipping Dimensions (hwd / in.) | 4.70 x 10.30 x 10.20 |
Shipping Weight (lbs.) | 4.90 |
Fiber Cable Length | 61M (200 ft) |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 40 Gbps; 100 Gbps; 400 Gbps |
Attenuation @ 850NM | 3.0 dB/km |
Insertion Loss | ≤ 0.35 dB |
FEATURES & SPECIFICATIONS
Push/Pull Tabs | Yes |
Breakout | Yes |
Trunk | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Useful Web Pages
Product Images