Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Premium multimode fiber optic cabling for transmitting 40/100 Gb data and voice signals. Designed for high-density connections between network equipment in telecom rooms and data centers.

  • Push/pull tab connectors install/remove with one hand
  • 8-fiber MTP/MPO connectors with 12x density of SC connectors
  • 100% tested for low insertion loss and back reflection
  • 50/125 OM4-rated multimode fiber
  • Magenta color for easy OM4 identification

Features

OM4-Rated for 40/100 Gb Ethernet Applications
  • Designed to extend high-density connections between network equipment in telecom rooms and data centers
  • Recommended for patching between data center MDFs and IDFs
  • Optimized for QSFP+ 40GBASE-SR4 and QSFP28 100GBASE-SR4 networks
  • Magenta-colored for identification as an OM4 cable

MTP/MPO Connectors with Push/Pull Tabs
  • 8-fiber female connectors 12 times denser than SC connectors
  • Push/pull tab connectors easy to install and remove with one hand
  • 100% tested for low insertion loss and back reflection

Error-Free Signal Transfer
  • 50/125 duplex glass fiber construction
  • Plenum-rated jacket and bend-insensitive fiber perfect for ceilings, walls and ducts

Package Includes

  • N858-15M-3X8-MG MTP/MPO Multimode Base-8 Trunk Cable, Magenta, 15 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200181
TechnologyMultimode
Optical Mode  OM4
CONNECTIONS
Side A - Connector 1(3) 8-STRAND MTP/MPO (FEMALE)
Side B - Connector 1(3) 8-STRAND MTP/MPO (FEMALE)
Endface PolishPC
PolarityType B (cross)
PHYSICAL
Cable Jacket ColorMagenta
Connector ColorMagenta; Black
Cable Jacket MaterialPVC
Cable Jacket RatingOFNP
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers24
Cable Length (ft.)49.2
Cable Length (in.)590.6
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)3.74 x 8.27 x 8.27
Shipping Weight (lbs.)1.83
Fiber Cable Length15M (49.2 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility40 Gbps; 100 Gbps; 400 Gbps
Attenuation @ 850NM3.0 dB/km
Insertion Loss  ≤ 0.35 dB
FEATURES & SPECIFICATIONS
Push/Pull TabsYes
BreakoutYes
TrunkYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.