Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Premium 9/125 singlemode fiber optic cabling for transmitting 40/100 Gb data and voice signals. Designed for high-density fiber patching between data center MDFs and IDFs in enterprise installations.

  • Push/pull tab connectors install/remove with one hand
  • 12-fiber MTP/MPO connectors with 12x density of SC connectors
  • Slim space-saving uniboot design for easy cable management
  • Angled APC connectors protect laser against destabilization
  • Yellow color for quick singlemode identification

Features

9/125 Rated Singlemode Cable for 40/100 Gb Ethernet Applications
  • Designed for high-density fiber patching between data center MDFs and IDFs in enterprise installations
  • Optimized for QSFP+ 40GBASE-PLR4 and QSFP28 100GBASE-PSM4 networks
  • Plenum-rated jacket suited for ceilings, walls and ducts
  • Yellow-colored for identification as a singlemode cable

MTP/MPO APC and LC Duplex UPC Connectors with Push/Pull Tabs
  • MTP/MPO female connector and 8 LC duplex male connectors—no splicing required
  • 12-fiber MTP/MPO connector 12 times denser than SC connector
  • APC connector angled to prevent light from reflecting back into laser
  • UPC connector with premium-grade ceramic ferrule for 10 GbE and faster applications
  • Push/pull tabs easy to install and remove with one hand

Error-Free Signal Transfer
  • Fully transmits 40GBASE-PLR4 with 4 fibers transmitting at 10 Gbps in each direction
  • 100% tested for low insertion loss and back reflection
  • Slim, space-saving uniboot design easier to manage in crowded applications

Package Includes

  • N390-05M-8LC-AP MTP/MPO to 8xLC Singlemode Breakout Patch Cable, Yellow, 5 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332205605
TechnologySinglemode
Optical Mode  OS2
CONNECTIONS
Side A - Connector 112-STRAND MTP/MPO (FEMALE)
Side B - Connector 1(8) LC DUPLEX (MALE)
Endface PolishAPC; UPC
PolarityType B (cross)
PHYSICAL
Cable Jacket ColorYellow
Connector ColorBlue; Green; Black
Cable Jacket MaterialPVC
Cable Jacket RatingOFNP
Clad Diameter (microns)125
Core Diameter (microns)9
Number of Fibers8
Cable Length (ft.)16.4
Cable Length (in.)196.9
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.21
Fiber Cable Length5M (16.4 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility40 Gbps; 100 Gbps; 400 Gbps
Attenuation @ 1310NM0.36 dB/km
Attenuation @ 1550NM0.22 dB/km
Insertion Loss  MPO ≤ 0.70 dB; LC ≤ 0.30 dB
FEATURES & SPECIFICATIONS
Push/Pull TabsYes
BreakoutYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.