Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Premium 9/125 singlemode fiber optic cabling for transmitting 40/100 Gb data and voice signals. Designed for high-density connections between network equipment in telecom rooms and data centers.

  • Push/pull tab connectors easily install/remove with one hand
  • Factory-terminated 8-fiber MTP/MPO connectors
  • Angled APC connectors protect laser against destabilization
  • 100% tested for low insertion loss and back reflection
  • Yellow color for easy singlemode identification

Features

9/125 Rated Singlemode Cable for 40/100 Gb Ethernet Applications
  • Designed to extend high-density connections between network equipment in telecom rooms and data centers
  • Recommended for patching between data center MDFs and IDFs
  • Optimized for QSFP+ 40GBASE-PLR4 and QSFP28 100GBASE-PSM4 networks
  • 6 mm dual plenum-rated jacket and bend-insensitive fiber perfect for ceilings, walls and ducts
  • Yellow-colored for identification as a singlemode cable

Factory-Terminated MTP/MPO APC Connectors with Push/Pull Tabs
  • 8-fiber female connectors 12 times denser than SC connectors
  • Push/pull tab connectors easy to install and remove with one hand
  • Angled connectors prevent light from reflecting back into laser
  • 100% tested for low insertion loss and back reflection

Package Includes

  • N392-11M-3X8-AP MTP/MPO Singlemode Slim Trunk Cable, Yellow, 11 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332205445
TechnologySinglemode
Optical Mode  OS2
CONNECTIONS
Side A - Connector 1(3) 8-STRAND MTP/MPO (FEMALE)
Side B - Connector 1(3) 8-STRAND MTP/MPO (FEMALE)
Endface PolishAPC
PolarityType B (cross)
PHYSICAL
Cable Jacket ColorYellow
Connector ColorGreen; Black
Cable Jacket MaterialPVC
Cable Jacket RatingOFNP
Clad Diameter (microns)125
Core Diameter (microns)9
Number of Fibers24
Cable Length (ft.)36.1
Cable Length (in.)433.1
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)4.72 x 10.24 x 10.24
Shipping Weight (lbs.)1.94
Fiber Cable Length11M (36.1 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility40 Gbps; 100 Gbps; 400 Gbps
Attenuation @ 1310NM0.36 dB/km
Attenuation @ 1550NM0.22 dB/km
Insertion Loss  ≤ 0.70 dB
FEATURES & SPECIFICATIONS
Push/Pull TabsYes
BreakoutYes
TrunkYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Fiber Network Infrastructure

  Model Number Description
40/100Gb Singlemode Fiber, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, Breakout Cassette, (x3) 8-Fiber MTP/MPO (APC) to (x12) LC (UPC) Duplex 9/125, N482 Chassis N482-3M8L12S N482-3M8L12S 40/100Gb Singlemode Fiber, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, Breakout Cassette, (x3) 8-Fiber MTP/MPO (APC) to (x12) LC (UPC) Duplex 9/125, N482 Chassis
40/100Gb Singlemode Fiber Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO (APC) to (x12) LC (UPC) Duplex 9/125, N484 Chassis N484-3M8L12S N484-3M8L12S 40/100Gb Singlemode Fiber Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO (APC) to (x12) LC (UPC) Duplex 9/125, N484 Chassis

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.