Part Number: N390-01M-12-AP
Premium 9/125 singlemode fiber optic cabling for transmitting 40/100 Gb data and voice signals over long distances. Designed for enterprise applications in wiring closets, telecom rooms and data centers.
- Push/pull tab connectors easily install/remove with one hand
- 12-fiber MTP/MPO connectors with 12x density of SC connectors
- 100% tested for low insertion loss and back reflection
- Angled APC connectors protect laser against destabilization
- Yellow color for easy singlemode identification
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
Singlemode can support 40GBASE-PLR4 / 100GBASE-PSM4 in applicable parallel optics networks.
Features
- Designed for enterprise applications in wiring closets, telecom rooms and data centers
- Recommended for QSFP+ applications in enterprise installations
- Plenum-rated jacket suited for ceilings, walls and ducts
- Yellow-colored for identification as a singlemode cable
MTP/MPO APC Connectors with Push/Pull Tabs
- 12-fiber female connectors 12 times denser than SC connectors
- APC connector angled to prevent light from reflecting back into laser
- Push/pull tabs easy to install and remove with one hand
- 100% tested for low insertion loss and back reflection
Specifications
OVERVIEW
UPC Code | 037332205360 |
Technology | Singlemode |
Optical Mode | OS2 |
CONNECTIONS
Side A - Connector 1 | 12-STRAND MTP/MPO (FEMALE) |
Side B - Connector 1 | 12-STRAND MTP/MPO (FEMALE) |
Endface Polish | APC |
Polarity | Type B (cross) |
PHYSICAL
Cable Jacket Color | Yellow |
Connector Color | Green; Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNP |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 9 |
Number of Fibers | 12 |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.4 |
Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.05 |
Fiber Cable Length | 1M (3.3 ft) |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 40 Gbps; 100 Gbps; 400 Gbps |
Attenuation @ 1310NM | 0.36 dB/km |
Attenuation @ 1550NM | 0.22 dB/km |
Insertion Loss | ≤ 0.70 dB |
FEATURES & SPECIFICATIONS
Push/Pull Tabs | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Infrastructure
Model Number | Description | |
---|---|---|
N482-3M8L12S | 40/100Gb Singlemode Fiber, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, Breakout Cassette, (x3) 8-Fiber MTP/MPO (APC) to (x12) LC (UPC) Duplex 9/125, N482 Chassis | |
N484-3M8L12S | 40/100Gb Singlemode Fiber Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO (APC) to (x12) LC (UPC) Duplex 9/125, N484 Chassis |
Documents & Downloads
Useful Web Pages
Product Images