Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Access an mSATA solid state drive (SSD) with a standard SATA computer, SATA drive enclosure or docking station by converting it into a 2.5 in. SATA SSD.

  • Boosts computer performance by adding mSATA SSD speed
  • Supports SATA I, II and III SSDs (1.5/3.0/6.0 Gbps)
  • Enclosed housing protects drive
  • Reduces system’s power consumption
  • Plug-and-play—no software, drivers or external power supply
  • 1-year limited warranty

Overview

The P960-001-MSATA mSATA SSD to 2.5 in. SATA Enclosure Adapter Converter lets you use an mSATA SSD with a standard SATA-enabled computer, drive enclosure or docking station. To share data, just remove the adapter’s cover, connect the drive to the mSATA connector, secure it with the included screws, put the cover back, and connect the adapter to your computer’s SATA port. Or connect it to your computer’s USB port using a USB docking station, such as U339-000 (sold separately).

The enclosed housing protects the drive when used in applications requiring more durability, such as hot-swap drive bays and external docking stations. The P960-001-MSATA supports SATA I, II and III drives and data transfer rates up to 6 Gbps. It’s plug-and-play, so no software, drivers or external power supply are required.

Features

Use an mSATA SSD as a Standard 2.5 in. SATA SSD
  • Access an mSATA drive with a standard SATA computer, drive enclosure or docking station
  • Supports SATA I, II and III SSDs (1.5/3.0/6.0 Gbps)
  • Maximizes SATA III controller capabilities to boost data transfer speeds up to 6 Gbps
  • Enclosed housing protects drive in applications requiring more durability
  • High-efficiency mSATA SSD reduces system’s power consumption
  • Plug-and-play with no software, drivers or external power supply needed
  • Works with USB-enabled SATA docking stations, such as U339-000 (sold separately)

System Requirements

  • mSATA drive
  • SATA host device

Package Includes

  • P960-001-MSATA mSATA SSD to 2.5 in. SATA Enclosure Adapter Converter
  • Mounting hardware
  • Screwdriver
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199249
TechnologySATA/eSATA
PHYSICAL
Shipping Dimensions (hwd / in.)1.00 x 4.80 x 6.50
Shipping Weight (lbs.)0.30
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)1-year limited warranty

Questions & Answers

Accessories

USB Adapters

  Model Number Description
USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives U338-000-SATA U338-000-SATA USB 3.0 SuperSpeed to SATA III Adapter for 2.5 in. to 3.5 in. SATA Hard Drives
USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Black U338-06N-SATA-B U338-06N-SATA-B USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Black
USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, White U338-06N-SATA-W U338-06N-SATA-W USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, White

Computer & Storage

  Model Number Description
Serial ATA (SATA) Latching Signal Cable 7Pin (M/M), 8-in. (20.32 cm) P940-08I P940-08I Serial ATA (SATA) Latching Signal Cable 7Pin (M/M), 8-in. (20.32 cm)
Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 12-in. (30.48 cm) P940-12I P940-12I Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 12-in. (30.48 cm)
Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 19-in. (48.26 cm) P940-19I P940-19I Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 19-in. (48.26 cm)
Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 12-in. (30.48 cm) P941-12I P941-12I Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 12-in. (30.48 cm)
Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 19-in. (48.26 cm) P941-19I P941-19I Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 19-in. (48.26 cm)
2.5-Inch SATA Hard Drive Mounting Kit for 3.5-Inch Drive Bay P948-BRKT25 P948-BRKT25 2.5-Inch SATA Hard Drive Mounting Kit for 3.5-Inch Drive Bay
USB 3.1 Gen 1 (5 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White U438-06N-G1-W U438-06N-G1-W USB 3.1 Gen 1 (5 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White
USB 3.2 Gen 2 (10 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White U438-06N-G2-W U438-06N-G2-W USB 3.2 Gen 2 (10 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.