Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
4K adapter with HDR support connects an HDMI display to the Mini DisplayPort (mDP) output on your Chromebook, MacBook or Surface.
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Active adapter converts Single- and Dual-Mode DP++ output for viewing on display
  • Compact unit fits easily into pocket, briefcase or laptop bag for instant use anywhere
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

Mini DisplayPort to HDMI Adapter Connects a 4K HDMI Monitor to Your Computer
Expand the potential of your Mini DisplayPort computer or notebook by connecting it to a 4K HDMI-enabled television, monitor or projector. This active converter helps you transmit digital audio and 4K video from the mDP output on your PC, Mac, Chromebook, MacBook, Microsoft Surface or other compatible computer or tablet. It’s an ideal tool for working in high-definition photography, videography or cinematography, as well as streaming video for digital signage in crystal-clear 4K.
More Convenient, Less Expensive Way to Watch 4K Video
This active adapter features a male mDP connector and a female HDMI connector, allowing you to continue using your existing HDMI display and HDMI cable (such as P568-Series cables) to transmit video signals without the expense of a new monitor.
Transmits Crystal-Clear 4K HDMI Video with HDR and 4:4:4 Color
The P137-06N-HDR-W supports Ultra HD video resolutions up to 4K at 60 Hz (3840 x 2160), as specified in HDMI 2.0. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream iTunes and Netflix content with no complications. This adapter supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. 
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play Mini DisplayPort to HDMI active converter requires no software, drivers or external power. It’s compatible with both Single- and Dual-Mode (DP++) DP output and is recommended for use with graphics cards that do not output DP++ signals. The compact unit fits easily into a briefcase or laptop bag for connecting on the go. The P137-06N-HDR-W is backward compatible with 1080p displays and pre-1.2 Mini DisplayPort sources, allowing you to use the adapter with older equipment.

System Requirements

  • Source device with Mini DisplayPort output
  • Display device with HDMI input

Package Includes

  • P137-06N-HDR-W Mini DisplayPort to HDMI 4K Adapter - M/F, White, 6 in.
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332241269
Product TypeVideo Adapter
TechnologyHDMI; DisplayPort
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:2:2; 4:4:4
INPUT
Built-In Cable Length (ft.)0.328
Built-In Cable Length (in.)3.94
Bus Powered  Yes
CONNECTIONS
Side A - Connector 1(1) MINI DISPLAYPORT (MALE)
Side B - Connector 1(1) HDMI (FEMALE)
PHYSICAL
ColorWhite
Material of ConstructionABS, PVC
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.8MM
Unit Dimensions (hwd / in.)0.570 x 1.460 x 1.650
Unit Weight (lbs.)0.088
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% to 85% RH (No Condensation)
Storage Humidity Range5% to 90% RH (No Condensation)
COMMUNICATIONS
EDID Compatible  Yes
FEATURES & SPECIFICATIONS
Displayport Specification1.2
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High Dynamic Range (HDR) for HD TVs and monitors can deliver the best video image quality to date by boosting the brightness of highlights and allowing for more natural color. With HDR10, the TV gets one set of instructions at the beginning of the show or movie in the form of a single, static metadata set. With static metadata, one fixed tone mapping curve is applied across the whole film based on the scene with the highest luminance.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft. P568-003-2A P568-003-2A 4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft.
4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft. P568-006-2A P568-006-2A 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft.
4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 10 ft. P568-010-2A P568-010-2A 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 10 ft.
4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 15 ft. P568-015-2A P568-015-2A 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 15 ft.
4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 25 ft. P568-025-2A P568-025-2A 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 25 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.