Part Number: P586-003-HDMI
Connects the Mini DisplayPort™ (mDP) on your computer or laptop to an HDMI monitor, projector or television.
- Supports video resolutions up to 1920 x 1080 (1080p)
- Supports audio and HDCP
- No separate power adapter required
- Designed for Dual-Mode DisplayPort++ graphics cards
- Gold-plated HDMI connector
- 3-year limited warranty
Features
- Connects mDP computer to HDMI-enabled monitor, projector or TV
- Ideal for displaying video on a large monitor or digital sign
- No separate power adapter required
Vibrant Video Quality
- Supports HD video resolutions up to 1920 x 1080 (1080p)
- Supports audio and HDCP
- Designed for Dual-Mode DP++ graphics cards
Superior Materials for Superior Performance
- Gold-plated HDMI connector and nickel-plated mDP connector for excellent conductivity
- Integral strain relief for long life
System Requirements
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P586-003-HD-V2A
Package Includes
- P586-003-HDMI Mini DisplayPort to HDMI Adapter Cable (M/M), 3 ft.
Specifications
OVERVIEW
UPC Code | 037332200495 |
Product Type | Active Cable |
Technology | HDMI; DisplayPort |
Cable Type | Active |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
Max Supported Color Depth | 12-bit True Color |
HDR Support | No |
Chroma Sub Sampling | 4:4:4 |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
PHYSICAL
Color | Black |
Material of Construction | ABS, PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.8mm |
Wire Gauge (AWG) | 32 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 0.50 x 4.50 x 3.90 |
Shipping Weight (lbs.) | 0.10 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85%, Non-Condensing |
Storage Humidity Range | 5% to 90%, Non-Condensing |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.1a |
HDCP Specification | 1.3 |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Accessories
Video Adapters
Model Number | Description | |
---|---|---|
P137-06N-DVI | Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm) | |
P137-06N-HDMI | Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm) | |
P137-06N-VGA | Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images