Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

HDCP 2.2-compliant cable connects the Mini DisplayPort (mDP) or Thunderbolt port on your PC, Mac or tablet to a 4K-enabled HDMI monitor, projector or television.

  • Supports video resolutions up to 4K @ 60 Hz (3840 x 2160)
  • Compliant with latest HDCP 2.2 standards
  • No separate power adapter required
  • High-grip HDMI plug prevents accidental disconnections
  • Supports EDID specifications
  • 3-year limited warranty

Overview

The P586-020-HD-V2A Mini DisplayPort 1.2a to HDMI Active Adapter Cable (M/M) connects an mDP- or Thunderbolt-enabled PC, Mac or tablet (such as the Surface Pro series) to the HDMI port on a 4K monitor, projector or television. With an mDP male connector on one end and a gold-plated high-grip HDMI male connector on the other, this cable requires no separate power adapter. It lets you continue using an existing 4K HDMI display without the extra expense of buying a new mDP monitor.
Recommended for displaying crystal-clear video on a large monitor or digital sign, this cable supports UHD video resolutions up to 4K at 60 Hz (3840 x 2160) as specified in HDMI 2.0. The P586-020-HD-V2A also supports rich, full audio (if your DisplayPort card supports audio passthrough) and the latest HDCP 2.2 (High-Bandwidth Digital Content Protection) standards.
Because it's an active adapter, the 20-foot (6.1-meter) P586-020-HD-V2A is compatible with Single-Mode and Dual-Mode (DP++) DisplayPort output. It's perfect for use with graphics cards, such as AMD Eyefinity, that don't output DP++ signals.
The corrosion-resistant gold-plated HDMI connector and contacts provide maximum conductivity and minimize data loss. Its special high-grip plug prevents a loose or accidentally disconnected cable from causing picture loss. Integral strain relief with ridges on each end gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.

Features

Send UHD Mini DisplayPort 1.2a Signals to a 4K HDMI Display
  • Connects mDP or Thunderbolt PC, Mac or tablet to a 4K-enabled HDMI monitor, projector or HDTV
  • Recommended for displaying video on a large monitor or digital sign
  • mDP and high-grip HDMI male connectors
  • No separate power adapter required
Vibrant Video Quality
  • Supports UHD video resolutions up to 4K @ 60 Hz (3840 x 2160) as specified in HDMI 2.0
  • Supports EDID specifications
  • Active adapter compatible with Single-Mode and Dual-Mode (DP++) DisplayPort output
  • Recommended for graphics cards, such as AMD Eyefinity, that don’t output DP++ signals.
Superior Materials for Superior Performance
  • Gold-plated HDMI connector and contacts for maximum conductivity and minimum data loss
  • Special high-grip HDMI plug prevents accidental disconnections
  • Integral strain relief provides cable and connectors with flexibility and reduces stress

Package Includes

  • P586-020-HD-V2A Mini DisplayPort 1.2a to HDMI Active Adapter Cable (M/M), 20 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200693
Product TypeActive Cable
TechnologyHDMI; DisplayPort
Cable Type  Active
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth8-bit
HDR SupportYes
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingNickel
Contact Plating  Gold
PHYSICAL
ColorBlack
Material of ConstructionABS, PVC
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.0 +/- 15mm
Wire Gauge (AWG)32
Cable Length (ft.)20
Cable Length (in.)240
Shipping Dimensions (hwd / in.)0.50 x 6.30 x 12.00
Shipping Weight (lbs.)0.80
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 90%, Non-Condensing
Storage Humidity Range10% to 90%, Non-Condensing
FEATURES & SPECIFICATIONS
Displayport Specification1.2a
HDCP Specification2.2
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.