Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Converts a Mini DisplayPort v1.2 video signal for display on a DVI monitor, projector or television.

  • Active adapter cable for use with any Mini Displayport (or Thunderbolt) port
  • Supports HD video resolution up to 1920 x 1080 (1080p)
  • No separate adapter required
  • Gold-plated connectors and contacts
  • 3-year limited warranty

Features

Send High-Quality Mini DisplayPort v1.2 Video Signals to a DVI Display
  • Connects Mini DisplayPort (or Thunderbolt) computer to DVI-enabled monitor, projector or TV
  • Ideal for displaying video on large monitor or digital sign
  • Mini DisplayPort and DVI-D male connectors
  • No separate adapter required

Vibrant, Superior Video Quality
  • Supports HD video resolutions up to 1920 x 1080 (1080p)
  • Converts Single-Mode and Dual-Mode (DP++) Mini DisplayPort output
  • Perfect for use with graphics cards, such as AMD Eyefinity, that don’t output DP++ signals

Superior Materials for Superior Performance
  • Double shielding with foil and braid for maximum EMI/RFI protection
  • Gold-plated connectors and contacts for excellent conductivity
  • Integral strain relief for long life

Package Includes

  • P586-003-DVI-V2 Mini DisplayPort 1.2 to DVI Active Adapter Cable, 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332192004
Product TypeActive Cable
TechnologyDVI; DisplayPort
Cable Type  Active
VIDEO
Max Supported Video Resolution1920 x 1200 (1080p)
Max Supported Color Depth12-bit True Color
HDR SupportNo
Chroma Sub Sampling4:4:4; 4:2:2
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
Connector PlatingGold
Contact Plating  Gold
PHYSICAL
ColorBlack
Material of ConstructionABS, PVC
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.8 mm
Wire Gauge (AWG)32
Cable Length (ft.)3
Cable Length (in.)36
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.21
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Operating Humidity Range10% to 85%, Non-Condensing
Storage Humidity Range5% to 90%, Non-Condensing
FEATURES & SPECIFICATIONS
Displayport Specification1.2
HDCP Specification1.4
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.