Part Number: P131-06N-MICRO
This Model has been retired and replaced by P131-06N-MICROA. More information for the P131-06N-MICRO is available on the model support page
Features
- Send video from a Micro HDMI device to a VGA Display
- Supports Analog Video up to UXGA ( 1600x1200 ) and 1080p
- Plug-and-Play
- No external Power or Drivers required
- Features a Micro USB port in the event that additional power is needed
- 6inch cable length between Micro HDMI and VGA pod
System Requirements
- Computer or other device with Micro-HDMI video output port
- VGA monitor or projector
Package Includes
- Micro HDMI to VGA Adapter, 6 Inch
Specifications
OVERVIEW
UPC Code | 037332174239 |
Technology | HDMI; VGA/SVGA |
CONNECTIONS
Side A - Connector 1 | MICRO HDMI (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
PHYSICAL
Color | Black |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 1.00 x 5.40 x 5.80 |
Shipping Weight (lbs.) | 0.20 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images