Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Quiet micro data center kit provides preconfigured IT infrastructure to power and protect edge computing servers, storage and network hardware.

  • Ships 3 business days from order receipt or as little as 5 days when customized
  • Provides 21U rack space, 20 outlets and 3 kVA with expandable battery backup for IT equipment
  • Line-interactive UPS provides automatic voltage regulation (AVR) and sine wave output
  • Network management card and environmental sensor provide remote monitoring, control and alerts
  • Close-coupled air conditioning options provide efficient cooling
  • 2-year limited warranty

Features

Ship in Days, Not Weeks
EdgeReady™ micro data center kits ship three business days after order receipt. Fully validated configurations include major components ready for final assembly at the installation site. 40 stock configurations are available for immediate order, or our solutions team can customize every aspect of any stock configuration to match your specific application. Customized solutions ship in as little as five business days.
Protect Edge Computing
Convenient and cost-effective EdgeReady™ micro data centers protect edge computing servers, storage and network hardware in locations where dedicated IT space is unavailable. Sites like branch offices, banks, retail locations, cell towers and factories often have little or no access to on-site IT staff, but they still require exceptional uptime for edge computing. Micro data centers require minimal space and support, yet provide availability comparable to a traditional data center.
Muffle Server Noise
Quiet micro data centers muffle acoustic noise from servers and blend in with furniture, allowing use in office environments without disrupting worker productivity.
Integrate Key Components
Stock configurations combine a rack enclosure, UPS system, network management card, environmental/security sensor, power distribution unit (PDU), downloadable network management software, passive cooling and optional active cooling.
Save Time and Reduce Costs
Preconfigured IT infrastructure accelerates and standardizes installations for quick, easy, repeatable deployments and maintenance. Experienced solution experts design and validate solutions to simplify orders, prevent configuration errors and reduce field costs.
Target Specific Applications
Choose from 40 stock configurations, and you can customize any model for your application. Options include active cooling, extended runtime, KVM switches, console servers, added security, airflow management, cable managers, power cords, network cables and patch panels. You can also upgrade the stock PDU, rack or UPS.
Power Critical Systems
A SmartPro® UPS system provides automatic voltage regulation (AVR), surge/noise protection, expandable battery backup and sine wave output to prevent damage, downtime and data loss. Included battery capacity outlasts most power problems, and optional battery packs increase runtime. A metered PDU plugs into the UPS system to provide numerous outlets and digital current metering. An optional switched PDU adds remote current monitoring, threshold notifications and outlet control.
Manage from Any Location
A network management card provides monitoring, control and alerts via SNMP, Web, SSH or telnet. An environmental sensor monitors temperature, humidity and digital inputs. Free PowerAlert® Network Management System manages up to 250 units, or you can use your SNMP-compatible software of choice. Additional options include network-accessible KVM switches and console servers with fail-safe remote access.
Secure Equipment and Data
A PCI-compliant steel cabinet with EIA-standard mounting rails secures rack-mounted IT equipment. Doors and side panels lock to prevent unauthorized access, and an optional door-monitoring kit enables remote intrusion detection.
Keep Equipment Cool
Optional close-coupled air conditioning units cool efficiently and operate at remote sites without user intervention. A built-in evaporator prevents condensation accumulation, units restart automatically after power failures and all models support network management.
Benefit from Industry Expertise
Combining several field-proven product lines, EdgeReady™ micro data centers leverage unique manufacturing efficiencies to provide a strong balance of features, quality and value. Configurations are designed and validated by the experienced team behind thousands of critical infrastructure solutions protecting the world’s largest companies.
Receive Dependable Service
This micro data center is backed by a 2-year limited warranty. An extended warranty is available. Any components with a warranty longer than 2 years will be covered for the duration of the longer warranty.

Component Summary

  • SRQ24U Quiet Rack Enclosure
  • SMART3000RMXLN UPS System with Pre-Installed WEBCARDLXE Network Management Card
  • E2MTHDI Environmental Sensor
  • PDUMH30 Metered PDU
  • Owner's Manuals
RoHS compliant

Specifications

OVERVIEW
UPC Code037332243294
Rack TypeEnclosure
UPS TypeLine-Interactive
PDU TypeMetered
INPUT
Input PhaseSingle-Phase
Nominal Input Voltage(s) Supported120V AC
Input Plug TypeNEMA L5-30P
OUTPUT
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Sine wave
Usable Outlets (UPS and PDU)(20) 5-15/20R
BATTERY
Runtime Full Load (min.)  3 min.
Runtime Half Load (min.)  10 min.
Expandable RuntimeYes
POWER
Output Power Capacity (kVA)3
Output Power Capacity (Amps)24
Output Power Capacity (kW)2.88
Site Power Required120V, 30A, 60 Hz
Site Outlet RequiredNEMA L5-30R
COOLING
Cooling TypePassive
Cooling Type DetailsRack enclosure includes built-in cooling fans
PHYSICAL
Rack Height  24U
Maximum Device Depth (in.)37
Total Weight Capacity (lbs.)1000
Usable Rack Space21U
Usable Weight Capacity (lbs.)617
Shipping Form FactorValidated Kit
Unit Dimensions (hwd / in.)49.100 x 30.000 x 46.700
Unit Weight (lbs.)383
ENVIRONMENTAL
Environmental Sensor E2MTHDI 
COMMUNICATIONS
Network Management Cards WEBCARDLXE 
Network Management Card DescriptionUPS includes pre-installed WEBCARDLXE
FEATURES & SPECIFICATIONS
High Availability UPS Features  Automatic Voltage Regulation (AVR); Hot swappable batteries
Acoustic Noise SuppressionYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
  1. Detailed specifications are available on component product pages.
  2. This solution is backed by a 2-year limited warranty. Any solution components with a warranty longer than 2 years will be covered for the duration of the longer warranty. See component product pages for details.
  3. See the "Extended Warranties" section of this page for extended warranty options.

Questions & Answers

Components List

UPS Battery Backup

  Model Number Description
SmartPro 3000VA 3000W 120V Line-Interactive Sine Wave UPS - 7 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, 2U Rack/Tower SMART3000RMXLN SMART3000RMXLN SmartPro 3000VA 3000W 120V Line-Interactive Sine Wave UPS - 7 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, 2U Rack/Tower

UPS Battery Packs

  Model Number Description
External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U) BP48V24-2U BP48V24-2U External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)
External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US) BP48V27-2US BP48V27-2US External 48V 2U Rack/Tower Battery Pack for select UPS Systems (BP48V27-2US)

Power Distribution Units (PDUs)

  Model Number Description
2.9kW Single-Phase Local Metered PDU, 120V Outlets (12 5-15/20R), L5-30P, 15 ft. (4.57 m) Cord, 1U Rack-Mount PDUMH30 PDUMH30 2.9kW Single-Phase Local Metered PDU, 120V Outlets (12 5-15/20R), L5-30P, 15 ft. (4.57 m) Cord, 1U Rack-Mount
2.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 2U, TAA PDUMH30NET PDUMH30NET 2.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 2U, TAA

Network Interfaces and Sensors

  Model Number Description
WEBCARDLXE Network Management Card for Select UPS Systems WEBCARDLXE WEBCARDLXE WEBCARDLXE Network Management Card for Select UPS Systems

KVM Switches

  Model Number Description
NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD B020-U16-19-IP B020-U16-19-IP NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD
NetDirector 16-Port 1U Rack-Mount IP KVM Switch B022-U16-IP B022-U16-IP NetDirector 16-Port 1U Rack-Mount IP KVM Switch

Console Servers

  Model Number Description
8-Port Console Server with Built-In Modem, Dual GbE NIC, 4Gb Flash and Dual SFP B093-008-2E4U-M B093-008-2E4U-M 8-Port Console Server with Built-In Modem, Dual GbE NIC, 4Gb Flash and Dual SFP

Server Racks & Cabinets

  Model Number Description
SmartRack 24U Sound Proof Half-Height Rack Enclosure SRQ24U SRQ24U SmartRack 24U Sound Proof Half-Height Rack Enclosure

Data Center & IT Rack Cooling

  Model Number Description
Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 120V SRCOOL12K SRCOOL12K Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 120V

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Accessories

  Model Number Description
SmartRack 1U Cable Pass-Through Panel with Brush Strip SR1UBRUSH SR1UBRUSH SmartRack 1U Cable Pass-Through Panel with Brush Strip
SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces SR1UPANEL10 SR1UPANEL10 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1F Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.