Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

For cooling installations where the piping needs to extend beyond 98 ft. (30 m), such as high-rise buildings and centrally located interior rooms.

  • Piping kit required for cooling installations where piping to condenser exceeds 98 ft. (30 m)
  • Lets you optimize installations where longer distances to outdoor unit are required
  • Regulated by air conditioning unit for plug-and-play simplicity
  • Includes solenoid valve, valve coil and check valve
  • 1-year limited warranty

Features

Optional Accessory for Cooling Installations Where Piping Must Extend Beyond 98 ft.
When the equivalent length of the one-way pipeline on the refrigerant side exceeds 98 feet (30 meters), this extension pipe kit prevents a large amount of liquid refrigerant from entering the compressor when the compressor is stopped, while also avoiding compressor liquid shock during the next startup. The SRCOOLLONGPKIT is ideal for high rises, centrally located interior rooms and other locations where piping needs to extend beyond 98 feet.

Comes with Everything You Need for Plug-and-Play Simplicity
The SRCOOLLONGPKIT includes a solenoid valve, valve coil and check valve. It is compatible with SRCOOLDXRW12 and SRCOOLDXRW25 In-Row Precision Cooling Units.

System Requirements

SRCOOLDXRW12 or SRCOOLDXRW25 In-Row Precision Cooling Unit

Package Includes

  • Solenoid valve
  • Valve coil
  • Check valve
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332263049
Accessory TypeCooling Accessories
Accessory ClassCooling Accessories
PHYSICAL
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.