Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

OMNIVSX650 provides voltage regulation, surge suppression and battery backup support for computers and other sensitive electronics.
  • Correct brownouts as low as 170V and overvoltages as high as 280V without using battery
  • 650VA capacity supports a variety of desktop and networking devices
  • Fused C14 inlet accepts user-supplied AC power cord with country-specific plug
  • Ultra-compact design saves space
  • 2-year limited warranty

Features

Protect Your Electronics with Voltage Regulation, Surge Suppression and Battery Backup
Line-interactive UPS offers voltage regulation, surge suppression and battery backup support. It regulates brownouts as low as 170V and overvoltages as high as 280V back to usable levels without using battery power. All four IEC320 C13 UPS outlets offer battery backup, automatic voltage regulation and AC surge suppression. Three front-panel LEDs and audible alarm combine to indicate off/on power status, line power availability, battery mode operation, low battery, overload, battery replacement and fault mode.
Operate Your Connected Equipment During Short-Term Outages
This UPS supports an entry-level PC consuming 60W continuous up to 42 minutes during power failure condition and a 50% load of 180W for 6 minutes. It also enables users to operate connected equipment during short-duration outages without interruption and shut down without data loss during longer outages. All the UPS C13 outlets receive battery backup.

Package Includes

  • OMNIVSX650 line interactive UPS
  • Two C13 to C14 1.5m power cables
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332217943
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)2.8A
Nominal Input Voltage(s) Supported230V AC
UPS Input Connection TypeC14 inlet
UPS Input Connection DescriptionThe C14 inlet accepts included or user-supplied AC power cords
OUTPUT
Output Capacity (VA)650
Output Capacity (kVA)0.65
Output Capacity (Watts)360
Output Capacity (kW)0.36
Nominal Voltage Details230V nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)230V (±9.5%)
Output Voltage Regulation (Battery Mode)±10%
Included Output Power CablesIncludes 2 C13 to C14 power cables
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(4) C13
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  1 min. (360W)
Runtime Half Load (min.)  6 min. (180W)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)8 hours from 10% to 90%
Battery Replacement DescriptionSee manual for battery replacement information
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with input voltage as low as 170 and as high as 280
Overvoltage Correction  Input voltages between 253 and 280 are reduced by 15%
Undervoltage Correction  Input voltages between 170 and 207 are boosted by 18%
USER INTERFACE, ALERTS & CONTROLS
Switches1 Switch controls off/on power status
Audible AlarmAudible alarm with distinct tone patterns indicates low-battery, overload, replace-battery and fault-mode
LED Indicators3 front panel LEDs indicate off/on power status, line power availability, battery mode operation, overload, replace-battery and fault-mode
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating312
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Installation Form Factors Supported with Included AccessoriesTower
Primary UPS Depth (mm)300
Primary UPS Height (mm)142
Primary UPS Width (mm)102
Shipping Dimensions (hwd / in.)8.70 x 5.60 x 13.60
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)5.6 x 4 x 11.8
UPS Power Module Weight (kg)4.81
UPS Power Module Weight (lbs.)10.6
Unit Weight (lbs.)10.600
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 45°C)
Relative HumidityUp to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)  26
AC Mode Efficiency Rating (100% Load)95%
Operating Elevation0-6562 ft. (0-2000 m)
COMMUNICATIONS
Network Management Card DescriptionNetwork management not supported
Communications InterfaceNone
LINE / BATTERY TRANSFER
Transfer Time  6 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)170
High Voltage Transfer to Battery Power (Setpoint)280
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Yes
High Availability UPS Features  Automatic Voltage Regulation (AVR); Surge/noise protection
APPLICATIONS
UPS ApplicationsHome/Office Desktop
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); UKCA
WARRANTY & SUPPORT
Product Warranty Period (International)2-year limited warranty

Questions & Answers

Accessories

Power Distribution Units (PDUs)

  Model Number Description
200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall PDUBHV101U PDUBHV101U 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y0950UC 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.