Part Number: N063-001-ENC-K1
Accepts a snap-in keystone jack or coupler to help you manage your industrial DIN-rail network cable application.
- Durable plastic construction recommended for industrial Ethernet network applications
- Front blank cutout compatible with all keystone jacks and couplers
- Plastic left cover and grounding contact spring help protect interior cable connection
- Built-in mounting clip attaches easily to standard 35 mm DIN rail with no tools needed
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Organizes Ethernet Network Patch Cables in Your Industrial DIN-Rail Installation
This DIN-rail mounting module lets you manage network cable interconnectivity with one blank cutout, which accommodates all snap-in keystone jacks and in-line couplers. Made from durable plastic with a phosphor bronze grounding spring, the N063-001-ENC-K1 is quick and easy to install on a standard 35-millimeter DIN rail using the built-in mounting clip.
Easy to Install in Rugged Industrial Applications
The N063-001-ENC-K1 is designed to allow side-by-side mounting for network applications. The plastic left cover protects the interior jack and cabling from harsh conditions. A designation label is included to help you identify the connection at a glance.
TAA-Compliant for GSA Schedule Purchases
The N063-001-ENC-K1 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332276902 |
Technology | Cat5/5e; Cat6; Cat6a |
Firmware / Software Docs
Offset Ports | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | KEYSTONE JACK CUTOUT |
PHYSICAL
Primary Form Factor | DIN-Rail |
Color | Gray |
Material of Construction | Housing/Removable Enclosure Cover: PC FRV2 Plastic, Spring: Phosphor Bronze |
Total Number of Ports | 1 |
Shipping Dimensions (hwd / in.) | 7.87 x 4.33 x 0.50 |
Shipping Weight (lbs.) | 0.05 |
Unit Dimensions (hwd / in.) | 2.320 x 2.390 x 0.850 |
ENVIRONMENTAL
Operating Temperature Range | -13° to 122°F (-25° to 50°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 10% to 85% RH, (Non-Condensing) |
FEATURES & SPECIFICATIONS
All-in-One Kit | No |
DIN Mountable | Yes |
Keystone Jacks | Yes |
Built-in Cables | No |
Color-Coded Connections | No |
EIA/TIA 2/32 Spacing | No |
Labeled Ports | Yes |
Down-Angled Ports | No |
Panel Applications | Ethernet |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); REACH; RoHS; UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N238-001-GY-TF | Keystone Jack Cat6/Cat5e, RJ45, Shuttered, Dust Cap - Toolless, PoE/PoE+ Compliant, White, TAA | |
N238-001-GY-TFA | Toolless Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Gray, TAA | |
N238-001-SH-TF | Keystone Jack Cat6a/Cat6/Cat5e, RJ45, Shielded, Dust Cap - Toolless, PoE/PoE+ Compliant, TAA | |
N238-001-SH-TFA | Toolless Shielded Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Silver, TAA | |
N238-001-WH-6A | Cat6 Keystone Jack - 4PPoE Compliant, 110/Krone, 568A/B, RJ45 Ethernet, White, TAA |
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N063-001-ENC-R | Right Cover for DIN-Rail Mounting Enclosure Module, TAA |
Documents & Downloads
Declarations of Conformity
Product Images