Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 1/7/2022

Features

  • Needed to connect a USB Server to a B070-008-19, B070-016-19, B072-008-1, B072-008-1A, B072-016-1 or B072-016-1A NetCommander KVM switch via Cat5e cable
  • Eliminates the need for thicker, heavier KVM cables
  • Compact, lightweight design
  • Plug and Play; no software required
  • No power supply required
  • Allows a Server/CPU to be located up to 100-ft. (30.5 m) away from the KVM switch

System Requirements

  • Server or CPU with a HD15 port and a USB port
  • A B070-008-19, B070-016-19, B072-008-1, B072-008-1A, B072-016-1 or B072-016-1A NetCommander Cat5 KVM Switch
  • Not for use with B070-008-19-IP, B070-016-19-IP, B072-008-1-IP or B072-016-1-IP NetCommander IP Cat5 KVM Switches
  • Cat5e/6 cable; up to 100ft

Package Includes

  • (x1) B078-101-USB USB Server Interface Unit (SIU)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332148421
Accessory TypeServer Interface Unit
Accessory ClassKVM Switch Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)3.60 x 1.60 x 0.90
Shipping Weight (lbs.)0.40
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) N201-010-GY N201-010-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m) N201-014-GY N201-014-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 14 ft. (4.27 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) N201-025-GY N201-025-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m)

KVM Switches

  Model Number Description
NetCommander 8-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD B070-008-19 B070-008-19 NetCommander 8-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD
NetCommander 16-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD B070-016-19 B070-016-19 NetCommander 16-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD
NetCommander 16-Port Cat5 KVM over IP Switch - 19 in. LCD, 1 Remote + 1 Local User, 1U Rack-Mount B070-016-19-IP B070-016-19-IP NetCommander 16-Port Cat5 KVM over IP Switch - 19 in. LCD, 1 Remote + 1 Local User, 1U Rack-Mount
NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount B072-008-1 B072-008-1 NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount
NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount B072-016-1 B072-016-1 NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount
NetCommander 16-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount B072-016-1-IP B072-016-1-IP NetCommander 16-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.