Part Number: P137-06N-VGA-BP
- 50-piece bulk pack of P137-06N-VGA Mini DisplayPort to VGA video adapters
- Delivers high-definition picture quality at resolutions up to 1920 x 1200, including 1080p
- Active adapter converts Single- and Dual-Mode DP++ output for viewing on VGA display
- Compact unit fits easily into briefcase or laptop bag for instant use anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Source device with Mini DisplayPort or Thunderbolt 1 or 2 output
- Display device with VGA input
- Not for use with MST hubs
Package Includes
- (50) P137-06N-VGA Keyspan Mini DisplayPort to VGA Active Adapters
Specifications
OVERVIEW
UPC Code | 037332237682 |
Product Type | Video Adapter |
Technology | VGA/SVGA; DisplayPort |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
INPUT
Product Length (in.) | 5.9 |
Product Length (ft.) | 0.49 |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
PHYSICAL
Color | White |
Material of Construction | ABS, PVC |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.5mm |
Shipping Dimensions (hwd / in.) | 1.00 x 15.50 x 17.50 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 158°F (0° to 70°C) |
Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
Operating Humidity Range | 10% - 85% RH, Non-Condensing |
Storage Humidity Range | 5% - 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.1 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images