Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects a computer with a Mini DisplayPort (mDP) output to a high-definition monitor, projector or television with a DisplayPort™ input. Recommended for use with Microsoft Surface.

  • Supports HD video resolutions up to 1920 x 1200 @ 60 Hz
  • Compliant with HDCP 2.2 and DisplayPort 1.2
  • Compact 1-piece molded design is easy to carry
  • Ideal for laptops, tablets and Microsoft Surface devices
  • Plug and play—no software or drivers required

Overview

The P139-000-DP Keyspan® Mini DisplayPort to DisplayPort Compact Adapter and Video Converter (M/F) connects your existing mDP device to a high-definition DisplayPort monitor, projector or television. By converting the mDP connector to DisplayPort, the P139-000-DP allows you to continue using your existing DisplayPort display instead of buying a new Mini DisplayPort monitor.

Recommended for laptops, tablets and Microsoft Surface devices, the P139-000-DP is ideal for displaying crystal-clear video on a large monitor or digital sign. It supports high-definition video resolutions up to 1920 x 1200, including 1080p, at 60 Hz. The compact one-piece molded adapter is designed to go where you go. It fits into your pocket, purse, or laptop bag, allowing you to quickly connect your computer to a DisplayPort display using your regular DisplayPort cable.

Compliant with HDCP 2.2 and DisplayPort 1.2. Plug-and-play design requires no software or drivers.

Features

Sends Mini DisplayPort Audio/Video to a DisplayPort Display
  • Connects an mDP computer to a DisplayPort monitor, projector or TV
  • Ideal for displaying Mini DisplayPort video on a large monitor or digital sign
  • Allows you to continue using an existing DisplayPort display, instead of buying a new monitor
  • Recommended for laptops, tablets and Microsoft Surface devices

Vibrant Video Quality
  • Supports HD video resolutions up to 1920 x 1200, including 1080p, @ 60 Hz
  • Compliant with HDCP 2.2 and DisplayPort 1.2

Superior Design for Superior Performance
  • Compact 1-piece molded design easy to carry in pocket or purse for quick connection anywhere
  • Plug and play—no software or drivers required

System Requirements

  • Source device with Mini DisplayPort connector
  • Display device with DisplayPort connector

Package Includes

  • P139-000-DP Keyspan Mini DisplayPort to DisplayPort Compact Adapter and Video Converter (M/F)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332205773
Product TypeVideo Adapter
TechnologyDisplayPort
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.00 x 4.00 x 0.50
Shipping Weight (lbs.)0.02
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% TO 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
HDCP Specification2.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) P580-003 P580-003 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) P580-010 P580-010 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) P580-015 P580-015 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.