Part Number: P139-003-DP-V2B
Connects a computer with a Mini DisplayPort (mDP) output to a high-definition monitor, projector or television with a DisplayPort input.
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Nickel-plated connectors with gold-plated contacts
- Integral strain relief
- Compliant with HDCP 2.2 and DisplayPort 1.2a
- Plug and play—no software or drivers required
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Sends UHD Mini DisplayPort Audio/Video to a DisplayPort Monitor or a DisplayPort Computer to an mDP Monitor, Projector or TV
- Connects an mDP computer to a DisplayPort monitor, projector or TV or a DisplayPort computer to a mDP monitor, projector or TV
- Recommended for displaying Mini DisplayPort video on a large monitor or digital sign
- Allows you to continue using an existing DisplayPort display, instead of buying a new monitor
Vibrant Video Quality
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz, including 1080p
- Compliant with HDCP 2.2 and DisplayPort 1.2a
Superior Materials for Superior Performance
- Nickel-plated connectors with gold-plated contacts for excellent conductivity
- Integral strain relief for long life
- Plug and play—no software or drivers required
Specifications
OVERVIEW
UPC Code | 037332201768 |
Product Type | Passive Cable |
Technology | DisplayPort |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
PHYSICAL
Color | White |
Cable Jacket Color | White |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.20 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P580-001 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 1 ft. (0.31 m) | |
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) | |
P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images